Page 32 - Kollmorgen PMX Series Stepper Motor Selection Guide
P. 32

PMX23 Series Stepper Motors







            PMX23 Series (Bipolar - 1.8˚ Step) Performance Curves

                               PMX2310-A10                                         PMX2310-B10
              Nm  oz-in       Rated Current = 3.50 A              Nm  oz-in       Rated Current = 0.48 A
             0.56  80.0                                          0.56  80.0
             0.5  70.0                                            0.5  70.0
                60.0                                                 60.0
             0.4                                                  0.4
                50.0                                                 50.0
             TORQUE   0.3       40.0                    12 Vdc   TORQUE   0.3       40.0                    48 Vdc
   PMX23
              0.2  30.0                                           0.2  30.0                                 72 Vdc
                                                                                                            160 Vdc
                20.0                                                 20.0
             0.1                                                  0.1
                10.0                                                 10.0
             0.0  0.0                                             0.0  0.0
                   0    500   1000  1500  2000  2500  3000 RPM         0    500   1000  1500  2000  2500  3000 RPM
                   0       2500     5000     7500     10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED

                               PMX2310-C10                                         PMX2310-G10
   SERIES STEPPER MO
   T
              Nm  oz-in       Rated Current = 1.27 A              Nm  oz-in       Rated Current = 0.87 A
             0.56  80.0                                          0.56  80.0
   ORS
             0.5  70.0                                            0.5  70.0
                60.0                                                 60.0
             0.4                                                  0.4
                50.0                                                 50.0
             TORQUE   0.3       40.0                    24 Vdc   TORQUE   0.3       40.0                    48 Vdc

              0.2  30.0                                 48 Vdc    0.2  30.0                                 72 Vdc
                20.0                                                 20.0
             0.1                                                  0.1
                10.0                                                 10.0
             0.0  0.0                                             0.0  0.0
                   0    500   1000  1500  2000  2500  3000 RPM         0    500   1000  1500  2000  2500  3000 RPM
                   0       2500     5000     7500     10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED

                               PMX2320-A10                                         PMX2320-B10
              Nm  oz-in       Rated Current = 3.45 A              Nm  oz-in       Rated Current = 0.56 A
             1.13 160.0                                          1.13 160.0
             1.0 140.0                                            1.0 140.0
                120.0                                               120.0
             0.8                                                  0.8
                100.0                                               100.0
             TORQUE   0.6     80.0                      12 Vdc   TORQUE   0.6     80.0                      48 Vdc


             0.4  60.0                                            0.4  60.0                                 72 Vdc
                                                                                                            160 Vdc
                40.0                                                 40.0
             0.2                                                  0.2
                20.0                                                 20.0
             0.0  0.0                                             0.0  0.0
                   0    500   1000  1500  2000  2500  3000 RPM         0    500   1000  1500  2000  2500  3000 RPM
                   0       2500     5000     7500     10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED




     32                                                                                                1-540-633-3545
   27   28   29   30   31   32   33   34   35   36   37