Page 26 - Kollmorgen PMX Series Stepper Motor Selection Guide
P. 26

PMX17 Series Stepper Motors







            PMX17 Series (Bipolar - 0.9˚ Step) Performance Curves

                               PMX1720-A90                                         PMX1720-B90
              Nm  oz-in       Rated Current = 1.41 A              Nm  oz-in       Rated Current = 1.0 A
             0.21  30.0                                          0.21  30.0

             0.18                                                0.18
                25.0                                                 25.0
             0.15                                                0.15
                20.0                                                 20.0
             TORQUE   0.12  15.0                        12 Vdc   TORQUE   0.12  15.0                        12 Vdc
   PMX17
                                                                 0.09
             0.09
                                                        24 Vdc
                                                                                                            24 Vdc
                10.0                                                 10.0
             0.06                                                0.06
             0.03  5.0                                           0.03  5.0
             0.00  0.0                                           0.00  0.0
                   0    250   500   750   1000  1250  1500 RPM         0    250   500   750   1000  1250  1500 RPM
                   0       2500     5000     7500     10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED

                               PMX1720-H90                                         PMX1730-A90
   SERIES STEPPER MO
   T
              Nm  oz-in       Rated Current = 0.44 A              Nm  oz-in       Rated Current = 1.60 A
             0.21  30.0                                          0.32  45.0
                                                                 0.30
   ORS
             0.18                                                    40.0
                25.0
                                                                 0.25  35.0
             0.15
                20.0                                                 30.0
                                                                 0.20
             0.12
             TORQUE   0.09  15.0                        24 Vdc   TORQUE   0.15  25.0                        12 Vdc
                                                                     20.0
                                                        48 Vdc
                10.0                                             0.10  15.0
             0.06
                                                                     10.0
             0.03  5.0                                           0.05
                                                                     5.0
             0.00  0.0                                           0.00  0.0
                   0    250   500   750   1000  1250  1500 RPM         0    250   500   750   1000  1250  1500 RPM
                   0       2500     5000     7500     10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED
                               PMX1730-B90                                         PMX1730-H90
              Nm  oz-in       Rated Current = 1.52 A              Nm  oz-in       Rated Current = 0.52 A
             0.32  45.0                                          0.32  45.0
             0.30                                                0.30
                40.0                                                 40.0
             0.25  35.0                                          0.25  35.0
                30.0                                                 30.0
             0.20                                                0.20
             TORQUE   0.15  25.0                        12 Vdc   TORQUE   0.15  25.0                        12 Vdc
                                                                     20.0
                20.0
                                                        24 Vdc                                              24 Vdc
             0.10  15.0                                          0.10  15.0
                10.0                                                 10.0
             0.05                                                0.05
                 5.0                                                 5.0
             0.00  0.0                                           0.00  0.0
                   0    250   500   750   1000  1250  1500 RPM         0    250   500   750   1000  1250  1500 RPM
                   0       2500     5000     7500     10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED




     26                                                                                                1-540-633-3545
   21   22   23   24   25   26   27   28   29   30   31