Page 23 - Kollmorgen PMX Series Stepper Motor Selection Guide
P. 23

PMX17 Series (Bipolar - 1.8˚ Step) Performance Curves

                               PMX1710-A10                                         PMX1710-B10
              Nm  oz-in       Rated Current = 0.39 A              Nm  oz-in       Rated Current = 0.69 A
             .18  25.0                                            .18  25.0
             .16                                                  .16
             .14  20.0                                            .14  20.0
             .12                                                  .12                                                   PMX17
                15.0                                              .10  15.0
             TORQUE   .08                               24 Vdc   TORQUE   .08                               24 Vdc
             .10
                10.0                                    48 Vdc       10.0                                   48 Vdc
             .06                                                  .06
             .04                                                  .04
                 5.0                                                 5.0
             .02                                                  .02                                                   SERIES STEPPER MO
             .00  0.0                                             .00  0.0
                   0    500   1000  1500  2000  2500  3000 RPM         0    500   1000  1500  2000  2500  3000 RPM
                   0       2500     5000     7500     10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED

                               PMX1720-A10                                         PMX1720-B10                          T
              Nm  oz-in       Rated Current = 1.48 A              Nm  oz-in       Rated Current = 1.0 A
             0.21  30.0                                          0.21  30.0                                             ORS
             0.18                                                0.18
                25.0                                                 25.0
             0.15                                                0.15
                20.0                                                 20.0
             TORQUE   0.12  15.0                        24 Vdc   TORQUE   0.12  15.0                        24 Vdc

                                                                 0.09
             0.09
                                                                                                            48 Vdc
                10.0                                                 10.0
             0.06                                                0.06
             0.03  5.0                                           0.03  5.0
             0.00  0.0                                           0.00  0.0
                   0    500   1000  1500  2000  2500  3000 RPM         0    500   1000  1500  2000  2500  3000 RPM
                   0       2500     5000     7500     10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED

                               PMX1720-H10                                         PMX1720-J10
              Nm  oz-in       Rated Current = 0.31 A              Nm  oz-in       Rated Current = 0.71 A
             0.21  30.0                                          0.21  30.0
             0.18                                                0.18
                25.0                                                 25.0
             0.15                                                0.15
                20.0                                                 20.0
             TORQUE   0.12  15.0                        24 Vdc   TORQUE   0.12  15.0                        24 Vdc
                                                                 0.09
             0.09
                                                                                                            48 Vdc
                                                        48 Vdc
                10.0                                                 10.0
             0.06                                                0.06
             0.03  5.0                                           0.03  5.0
             0.00  0.0                                           0.00  0.0
                   0    500   1000  1500  2000  2500  3000 RPM         0    500   1000  1500  2000  2500  3000 RPM
                   0       2500     5000     7500     10000 STEPS/s    0       2500     5000     7500     10000 STEPS/s
                                    SPEED                                               SPEED




                                                                                                                TM
            www.kollmorgen.com                                                                                        23
   18   19   20   21   22   23   24   25   26   27   28