Page 90 - Kollmorgen Automation and Motion Control
P. 90

Direct Drive Linear (DDL) Motor









                         Continuous Force N   Peak Force N
                           (Water-Cooled)
                                                                                          Max
                                                                                                     Peak
                                                                                       Continuous    Force     See
                                                                                         Force                Page
               Newtons        1000  2000  3000  4000  5000  6000  7000  8000  9000  10000                      No.
   SER
                         0                                                              N    (lbf)  N    (lbf)
   V
                  IC11-030                                                             254   57.1  315   70.8  54
                  IC11-050                                                             432   97.1  = 525  118  54
   O MO
                  IC11-075                                                             649   146   798   179   54
   T
                  IC11-100                                                             864   194   1051  236   54          DIRECT DRIVE LINEAR MO
   ORS
                  IC11-150                                                             1285  289   1576  354   54
                  IC11-200                                                             1712  385   2102  473   54

                  IC22-030                                                             519   117   630   142   56
                  IC22-050                                                             864   194   = 1051  236  56         T
                  IC22-075                                                             1284  287   1576  354   56
                  IC22-100                                                             1715  386   2106  473   57          OR SUMMAR
                  IC22-150                                                             2566  577   3152  709   57
                Motor Type  IC33-030                                                   3458  777   4204  945   57          Y
                  IC22-200

                                                                                       769
                                                                                                   945
                  IC33-050                                                             1283  173   =     212   60
                                                                                                   1575
                                                                                                         354
                                                                                                               60
                                                                                             288
                  IC33-075                                                             1926  433   2365  532   60
   DIRECT DRIVE LINEAR (DDL) MO
                  IC33-100                                                             2593  583   3152  709   61
   T
                  IC33-150                                                             3849  865   4724  1063  61
   OR
                  IC33-200                                                             5135  1154  6306  1418  61
                  IC44-030                                                             1036  233   1260  283   64
                  IC44-050                                                             1711  385   =     472   64
                                                                                                   2101
                  IC44-075                                                             2568  577   3154  709   64
                  IC44-100                                                             3457  777   4202  945   65
                  IC44-150                                                             5133  1154  6303  1417  65
                  IC44-200                                                             6916  1555  8407  1890  65
              Note: Performance data summarized here represents motor data only. For system performance data with Kollmorgen drives use the Motioneering
              Application Engine sizing software. See page 213 for more information about Motioneering.
              Note: Performance data summarized here represents motor data only. For system performance data with Kollmorgen drives use the Motion-
              eering Application Engine sizing software. See page 81 for more information about Motioneering.







            Note: See the DDL Selection Guide for more detailed motor data and dimension drawings.




     90                                                                                                1-540-633-3545
   85   86   87   88   89   90   91   92   93   94   95