Page 89 - Kollmorgen Automation and Motion Control
P. 89

Ironcore Linear Motors

                          Continuous Force N  Peak Force N
                            (Non-Cooled)
                                                                                          Max
                                                                                                      Peak
                                                                                       Continuous    Force     See
                                                                                          Force               Page
               Newtons         1000  2000  3000  4000  5000  6000  7000  8000  9000  10000                     No.      SER
                         0                                                              N    (lbf)  N    (lbf)          V
                  IC11-030                                                             144   32.4  320   71.9  40
                  IC11-050                                                              263  59.1  = 533  120  40       O MO
                  IC11-075                                                              413  92.8  800   180   40       T
                  IC11-100                                                              574  129   1067  240   40       ORS
                  IC11-150                                                              861  194   1600  360   40
                  IC11-200                                                             1197  269   2135  480   40


                  IC22-030                                                              280  62.9  624   140    42
                  IC22-050                                                              526  118   = 1039  234  42
                  IC22-075                                                              825  185   1558  350    42
                  IC22-100                                                              1148  258  2077  467   43       DIRECT DRIVE LINEAR (DDL) MO
                  IC22-150                                                             1723   387  3117  701   43
                Motor Type  IC33-030                                                   2393  538   4156  934   43
                  IC22-200

                                                                                        431
                                                                                                   944
                                                                                                   =
                  IC33-050                                                             789   96.9  1572  212   46
                                                                                                         353
                                                                                             177
                                                                                                               46
                  IC33-075                                                             1238  278   2358  530   46
                  IC33-100                                                             1722   387  3144  707    47      T
                  IC33-150                                                             2583   581  4716  1060   47
                                                                                                                        OR
                  IC33-200                                                             3590   807  6291  1414   47
                  IC44-030                                                              560  126   1259  283    50
                  IC44-050                                                             1053  237   = 2096  471  50
                  IC44-075                                                             1651   371  3144  707    50
                  IC44-100                                                             2296  516   4192  942    51
                  IC44-150                                                             3445  774   6289  1414   51
                  IC44-200                                                             4786  1076  8388  1885   51

               Note: Performance data summarized here represents motor data only. For system performance data with Kollmorgen drives use the Motion-
              Note: Performance data summarized here represents motor data only. For system performance data with Kollmorgen drives use the
              Motioneering Application Engine sizing software. See page 219 for more information about Motioneering.
               eering Application Engine sizing software. See page 81 for more information about Motioneering.






              Note: See the DDL Selection Guide for more detailed motor data and dimension drawings.




                                                                                                                TM
            www.kollmorgen.com                                                                                        89
   84   85   86   87   88   89   90   91   92   93   94