Page 88 - Kollmorgen Automation and Motion Control
P. 88

Direct Drive Linear (DDL) Motor






               Ironless Linear Motors

                         Continuous Force N  Peak Force N
                                                                                          Max        Peak
                                                                                       Continuous    Force     See
                                                                                         Force                Page
               Newtons                                       1000  1100  1200  1300  1400  1500  1600          No.
                         0  100  200  300  400  500  600  700  800  900                 N    (lbf)  N    (lbf)
                  IL06-030                                                             30.3  6.81  120   27.0  18
   SER
                  IL06-050                                                             49.7  11.2  200   45.0  18
   V

                  IL06-075                                                             67.6  15.2  300   67.4  18

                  IL06-100                                                             82.8  18.6  400   89.9  18
   O MO
   T

                  IL12-030                                                             62.1  14.0  240   54.0  20
   ORS
                  IL12-050                                                             88.4  19.9  400   89.9  20
                  IL12-075                                                             119   26.8  600   135   20
                                                                                                    =
               Motor Type  IL12-100                                                    148   33.3  800   80.9  20
                                                                                                         180
                                                                                             20.7
                                                                                                               22
                                                                                                   360
                                                                                       92.1
                  IL18-030
                  IL18-050                                                             131   29.4  600   135   22
                  IL18-075                                                             173   38.9  900   202   23
                                                                                                    =
                  IL18-100                                                             211   47.4  1200  270   23
                  IL24-030 =                                                           109   24.5  480   108   26
                  IL24-050                                                             155   34.8  800   180   26
                       =                                                                            =
                  IL24-075                                                             211   47.4  1200  270   26
                       =
                  IL24-100                                                             262   58.9  1600  360   26
   DIRECT DRIVE LINEAR (DDL) MO
   T
                       =
   OR
               ICD Linear Motors
                         Continuous Force N  Peak Force N
                           (Non-Cooled)                                                   Max
                                                                                                     Peak
                                                                                       Continuous    Force     See
               Newtons      100  200  300  400  500  600  700  800  900  1000  1100  1200  1300  1400  1500  1600  Force  Page
                         0                                                                                     No.
                                                                                        N    (lbf)  N    (lbf)
                 ICD05-030
                                                                                       57.0  12.8  165   37.1  32
                 ICD05-050
                                                                                                    =
                                                                                       87.0  19.6  295   66.3  32
                 ICD05-075
                       =                                                               125   28.1  441   99.1  32
               Motor Type  =                                                           157   35.3  588   132   32
                 ICD05-100
                 ICD10-030 =
                 ICD10-050                                                             104   23.4  330   74.2  34
                                                                                             38.4
                                                                                                         124
                                                                                                   550
                                                                                                               34
                                                                                       171
                       =                                                                            =
                 ICD10-075                                                             246   55.3  824   185   34
                       =
                 ICD10-100                                                             315   70.8  1099  247   34
                       =
              Note: Performance data summarized here represents motor data only. For system performance data with Kollmorgen drives use the
             Note: Performance data summarized here represents motor data only. For system performance data with Kollmorgen drives use the
              Motioneering Application Engine sizing software. See page 81 for more information about Motioneering.
             Motioneering Application Engine sizing software. See page 219 for more information about Motioneering.
             Note: See the DDL Selection Guide for more detailed motor data and dimension drawings.
     88                                                                                                1-540-633-3545
   83   84   85   86   87   88   89   90   91   92   93