Page 84 - Kollmorgen Automation and Motion Control
P. 84

Direct Drive Linear Motor                                                                                                 The Benefits of Direct Drive Linear Motor


                                                                                                                                        • Zero Maintenance with Greater Accuracy and Higher Bandwidth  • Smoother velocity and reduced audible noise
                                                                                                                                                                                           • Power transmission without backlash
   AKD SER
            Our direct drive linear motor series provide new dimension in                                                                                                                  • Transmission elements such as couplings, toothed belts,
   V
            performance with high throughput, accuracy, and zero maintenance. The                                                                                                           ball/lead screws, rack & pinions, and other fitted components
                                                                                                                                                                                            can be eliminated
   SER
   V
            product line are frameless, permanent magnet, three phase, brushless                                                                                                           • No gears or screws, no lubrication required
   O DRIVE
            servo motors. The DDL product line consists of two fundamental                                                                                                                 • Improved machine reliability
   O MO
   T
            constructions, Ironless (slotless) and Ironcore. Ironless motors have no                                                    • Wide Range of Sizes and Force to Cover any Linear Application  • Increased performance for the entire system  DIRECT DRIVE LINEAR MO
   ORS
            attractive force between the framless components and zero cogging for                                                                                                          • Flat, compact drive solution
            the ultra smooth motion. Ironcore motors provide the highest force per                                                                                                         • Easily mix / match motors and drives
                                                                                                                                                                                           • Real-life acceleration up to 10 G
            frame size. They feature a patented anti-cogging design which yields                                                        • Simplified, High Force Permanent Magnet Design   • Higher bandwidth and faster response than ball/lead screws or  T
   DIRECT DRIVE LINEAR MO
   T
            extremely smooth operation.                                                                                                                                                     rack & pinion solutions                                OR
   OR
                                                                                                                                                                                           • Rapid indexing of heavy loads with peak force up to
                                                                                                                                                                                            12,500 N (2,800 lb)
                                                                                                                                                                                           • Reduced audible noise, fewer parts and lower cost of ownership
                                                                                                                                                                                           • More compact machine design











































     4 84                                                                                              1-540-633-3545                 www.kollmorgen.com                                                                                   TM    5
                                                                                                       1-540-633-3545
   79   80   81   82   83   84   85   86   87   88   89