Page 83 - Kollmorgen Automation and Motion Control
P. 83

Dimensions (mm)



              AKMH XX-  AC    AN    BK   BN    CC    CN    DK   DN    EK    EN    GC    GN   HC    HN       LK

            Mounting      Flange      Flange   Front  Front  Front  Front  Front  Front  Flange  Flange  Front  Front  Flange  SER
            Standard       IEC        NEMA     IEC   IEC  NEMA  NEMA  NEMA  NEMA  IEC   IEC  IEC   IEC     NEMA         V
            Shaft      Closed   Smooth  Open   Smooth  Closed   Smooth  Open   Smooth  Open   Smooth  Closed   Smooth  Closed   Smooth  Open Keyway
                       Keyway      Keyway     Keyway      Keyway     Keyway      Keyway     Keyway                      O MO
                   Ø C     4.80     –    5.10  M4 x 0.7 x 8.0  –  UNF10-32  –        –           –          –           T
                   Ø D     40       –    38.10    40       –    38.1      –          –           –          –           ORS
                   Ø E     63       –    66.68    63       –    66.68     –          –           –          –
            AKMH 2x
                   Ø J     11       –    9.524    11       –    9.524     –          –           –          –
                    K      30       –    31.8     30.0     –    31.8      –          –           –          –
                   N/T  T = 16  NA  –     NA   T = 16  NA  –     NA       –          –           –          –           AKMH W
                   Ø C     5.80        –       M5 x 0.8 x 10.0  –         –          –           –          –
                   Ø D     60          –          60          –           –          –           –          –
                   Ø E     75          –          75          –           –          –           –          –           ASHDO
            AKMH 3x
                   Ø J     14          –          14          –           –          –           –          –
                    K      30          –          30.0        –           –          –           –          –           WN
                   N/T  T = 16  NA     –       T = 16  NA     –           –          –           –          –           MO
                   Ø C     7.0        6.91      M6 x 1 x 12  UNC 1/4 - 20 x 12.3  M6 x 1 x 12  –  –    UNC 3/8 - 16 x 19.1  T
                   Ø D     80         73.025      80      73.025  73     80          –           –         114.30       OR
                   Ø E     100        98.43       100        98.43       100         –           –         149.23
            AKMH 4x
                   Ø J     19         15.875      19         15.875      16          –           –         15.862
                    K      40.0       52.40       40.0       52.40       52.40       –           –         50.8
                   N/T  T = 25  NA  N = 34.93  NA  T = 25  NA  N = 34.93  NA  N = 30.00  NA  –   –         T = 25
                   Ø C      9         8.33     M8 x 1.25 x 16.0  UNC 3/8 - 16 x 19.05  M8 x 1.25 x 16.0  9  M8 x 1.25 x 16.0  –
                   Ø D     110        55.560      110        55.563      110         95         95          –
                   Ø E     130        125.73      130        125.73      130         115        115         –
            AKMH 5x
                   Ø J     24         19.05       24         19.05       24          24         24          –
                    K      50.0       57.15       50.0       57.15       50.0       50.0        50.0        –
                    D   T = 36  NA  N = 38.1  NA  T = 36  NA  N = 38.1  NA  N = 36.00  NA  T = 36  NA  T = 36  N = 38.1  –
                   Ø C     11.00       –       M10 x 1.5 x 20.0  UNC 3/8 - 16 x 19.05  M10 x 1.5 x 20.0  –  –  –
                   Ø D     130         –          130        114.3       130         –           –          –
                   Ø E     165.0       –          165.0      149.23      165.0       –           –          –
            AKMH 6x
                   Ø J     32          –          32         28.580      28          –           –          –
                    K      58          –          58         69.9        60.0        –           –          –
                    D   40    NA       –       T = 40  NA  N = 38.10  NA  N = 45.00  NA  –       –          –















                                                                                                                TM
            www.kollmorgen.com                                                                                        83
   78   79   80   81   82   83   84   85   86   87   88