Page 82 - Kollmorgen Automation and Motion Control
P. 82

AKMH Hygienic Stainless Steel Servo Motors









                                   K        Z max             K          Z max           K           Z max
                     45°  4X Ø C

                              ØJ                             ØJ                         ØJ


   SER
   V
                        ØD
                 Ø E                     AKMH flange mounting        AKMH front mounting     Only AKMH5x front mounting
                 Ø B
   O MO
   T
   ORS
              Open keyway (BK, CN, DK versions)                 Closed keyway (AC, BN, GC, HC versions)

                                                 N                                                    T
            Dimensions (mm)
   AKMH W
                                           Z max.                            Z max.                   Flange
                  Model               SFD3 digital resolver               Hiperface DSL
                                without brake     with brake      without brake     with brake         ØB
   ASHDO
                  AKMH21           167.2            201.2            180.2            214.2             79
   WN
                  AKMH22           186.2            220.2            199.2            233.2             79
   MO
                  AKMH23           205.2            239.2            218.2            252.2             79
   T
                  AKMH24           224.2            258.2            237.2            271.2             79
   OR
                  AKMH31           166.5            198.0            182.5            214.0             89
                  AKMH32           197.5            229.0            213.5            245.0             89
                  AKMH33           228.5            260.0            244.5            276.0             89
                  AKMH41           166.7            201.0            182.7            217.0            113
                  AKMH42           195.7            230.0            211.7            246.0            113
                  AKMH43           224.7            259.0            240.7            275.0            113
                  AKMH44           253.7            288.0            269.7            304.0            113
                  AKMH51           187.4            229.4            198.4            240.4            148
                  AKMH52           218.4            260.4            229.4            271.4            148
                  AKMH53           249.4            291.4            260.4            302.4            148
                  AKMH54           280.4            322.4            291.4            333.4            148
                  AKMH61           209.9            256.5            220.9            267.5            186
                  AKMH62           234.9            281.5            245.9            292.5            186
                  AKMH63           259.9            306.5            270.9            317.5            186
                  AKMH64           284.9            331.5            295.9            342.5            186
















     82                                                                                                1-540-633-3545
   77   78   79   80   81   82   83   84   85   86   87