Page 81 - Kollmorgen Automation and Motion Control
P. 81

Performance Data           160 V DC         320 V DC V       560 V DC         640 V DC






               AKMH Servo Motor  Cont. Torque at Stall Tcs [Nm] ➀  Continuous Current I 0  [A] ➀  Peak Torque at stall Tps [Nm]   ➀  Rated Speed Nrtd [RPM]  Rated Torque Trtd [Nm]   ➀  Rated Power Prtd [kW] ➀  Rated Speed Nrtd [RPM]  Rated Torque Trtd [Nm]   ➃  Rated power P n  [kW] ➀  Rated Speed Nrtd [RPM]  Rated Torque Trtd [Nm]   ➀  Rated Power Prtd [kW] ➀  Rated Speed Nrtd [RPM]  Rated Torque Trtd [Nm]   ➀  Rated Power Prtd [kW] ➀  Inertia (Jm) [kgcm 2 ]
                                                                                                                        V


                                                                                                                        O MO
              52E  6.55  2.63  18.79  –   –     –     –    –     –    1500  6.28  0.99  2000  6.10  1.28  6.22  11.1    T
              52H  6.58  5.06  19.01  –   –     –    1500  6.42  1.01  3500  5.22  1.91  4000  4.70  1.92  6.22  11.1   ORS
              52L  6.51  9.67  19.30  –   –     –    3500  5.26  1.93  4500  2.42  1.14  4500  1.26  0.59  6.22  11.1
             52M   6.56  10.92  19.20  –  –     –    4500  4.15  1.96  –    –     –    –     –     –   6.22  11.1
              53H  9.25  5.80  26.74  –   –     –     –    –     –    3000  6.82  2.14  3500  5.88  2.16  9.12  13.4
              53L  8.80  9.88  26.95  –   –     –    3000  6.70  2.10  3500  3.85  1.41  3500  2.82  1.09  9.12  13.4   AKMH W
              53P  8.12  15.34  26.56  –  –     –    3500  3.80  1.39  –    –     –    –     –    –    9.12  13.4
              54H  12.94  5.19  35.62  –  –     –    1000  12.64  1.32  2000  11.48  2.40  2000  11.27  2.36  11.90  15.7
              54L  11.84  11.06  35.65  –  –    –    2500  9.94  2.60  3000  7.14  2.24  –   –    –    11.90  15.7      ASHDO
              54P  11.56  16.34  36.08  –  –    –    3000  7.59  2.38  –    –     –    –     –    –    11.90  15.7
              62H  10.3  5.21  32.24  –   –     –    1000  9.93  1.04  2000  8.96  1.88  2000  8.89  1.86  16.90  19.6
              62L  9.91  10.83  33.03  –  –     –    2500  8.17  2.14  5000  1.89  0.99  4500  3.07  1.45  16.90  19.6  WN
             62M   10.10  12.27  33.13  –  –    –    3000  7.67  2.41  4500  3.31  1.56  4500  2.46  1.16  16.90  19.6  MO
              63H  14.3  5.31  44.73  –   –     –    –     –     –   1500  13.04  2.05  2000  12.36  2.59  24.20  23.1  T
              63L  13.80  10.02  45.29  –  –    –    2000  12.22  2.56  3000  9.83  3.09  3500  8.31  3.06  24.20  23.1  OR
             63M   13.90  12.33  46.02  –  –    –    2000  12.22  2.56  4000  6.67  2.79  4500  3.38  1.59  24.20  23.1
              64K  17.6  8.56  55.79  –   –     –    1000  16.99  1.78  2000  15.09  3.16  2500  13.91  3.64  31.60  26.7
              64L  17.50  11.63  56.46  –  –    –    1500  16.24  2.55  3000  12.29  3.86  3500  10.22  3.75  31.60  26.7
              65K  20.9  9.15  65.87  –   –     –    1000  20.23  2.12  2000  18.03  3.76  2500  16.66  4.36  40.00  30.2
              65L  21.00  11.21  66.72  –  –    –    1500  19.61  3.08  2500  16.63  4.35  3000  14.77  4.54  40.00  30.2
             65M   20.70  12.32  66.63  –  –    –    1500  19.24  3.02  3000  14.69  4.61  3000  14.02  4.40  40.00  30.2
             ➀ Motor winding excess temperature, ∆T = 100 K with ambient temperature = 40°C
              All specifications refer to sinusoidal supply
              Rated data with reference flange (aluminum, dims (mm): AKMH2, AKMH3, AKMH4: 254 x 254 x 6.35  AKMH5: 305 x 305 x 12.7  AKMH6: 457 x 457 x 12.7)


            Flange / Shaft Combinations

              Type    AC    AN    BK    BN    CC     CN    DK    DN    EK     EN    GC    GN    HC    HN     LK
            Mounting  Flange  Flange  Flange  Flange  Front  Front  Front  Front  Front  Front  Flange  Flange  Front  Front  Flange
            Standard  IEC   IEC  NEMA  NEMA   IEC    IEC  NEMA  NEMA  NEMA   NEMA   IEC   IEC   IEC   IEC   NEMA
                     Closed      Open         Closed      Open         Open        Closed      Closed       Open
            Shaft          Smooth      Smooth       Smooth      Smooth      Smooth       Smooth      Smooth
                    Keyway       Keyway      Keyway       Keyway      Keyway       Keyway      Keyway      Keyway
            AKMH 2x             –                     –           –     –     –     –      –     –     –
            AKMH 3x             –                –     –      –     –     –     –     –      –     –     –
            AKMH 4x                                                       –     –      –     –     
            AKMH 5x                                                                            –
            AKMH 6x             –      –                                    –     –      –     –     –






                                                                                                                TM
            www.kollmorgen.com                                                                                        81
   76   77   78   79   80   81   82   83   84   85   86