Page 78 - Kollmorgen Automation and Motion Control
P. 78

AKMH  Design Features
                           ™






            The key benefits of AKMH clean design features:

                Reduces risk of food recall
                Increases reliability in wash-down application

                Reduces cleaning time: higher OEE

   SER
   V
                          No protective covers required for             Smooth surface meeting EHEDG & 3A
                        washdown... no secondary cleaning          
   O MO
                                                                      criteria, promotes rapid cleaning and
   T
                               disassembly required                         no harboring of pathogens
   ORS


               All exposed surfaces are 316 stainless,                                External O-ring and gasket
                  superior to 304/303 for hygiene &                                sealing with blue FDA approved
   AKMH W
                       corrosion resistance                                                  materials

   ASHDO

   WN
   MO
   T
   OR



                  Chemical resistant cable for
                 pH of 2-12, meeting IEC60364-5-52,
             
                      UL, CSA, CE, RoHS









                                                                                             Conical end cover to
                                                                                         eliminate water puddling,
                                                                                       
                                                                                           even in vertical mounting




                                                         No external hardware (no bolts,
                                                        washers, or screws) to trap soil
                 FDA food-grade approved                  & pathogens or fall into food
                tubing over cable for food
             
                     zone applications






     78                                                                                                1-540-633-3545
   73   74   75   76   77   78   79   80   81   82   83