Page 72 - Kollmorgen Automation and Motion Control
P. 72

AKM  Brushless Servo Motor
                         ®







            AKM, AKM Washdown, and AKM Washdown Food


            Model with Power and Signal Connector
            Dimensional drawing for AKM11 - AKM84
                                              Z
                                                           Measure Y: Without holding brake
                                            Y
   SER
                                                           Measure Z: With holding brake
   V
                                           X
   O MO
   T
                                                                          B
   ORS
                                                            ØD
                                                            4XØC
            All measurement specifications in mm – Measure Y: Measurement without holding brake, Measure Z: Measurement with holding brake

                                                                                                     Bore   Centering
                            Resolvers   Comcoder    Biss/Endat  Hiperface   Drive Cliq  Flange  Bolt circle
              Model  X                                                                              diameter  collar
                           Y     Z     Y     Z     Y     Z     Y     Z     Y     Z    B     ØW      ØC     ØD
             AKM11  56.1  69.6  106.6  79.0  –     –     –     79   116    –     –     40     46     4.3    30
             AKM12  75.1  88.6  125.6  98.0  –     –     –     98   135    –     –     40     46     4.3    30
             AKM13  94.1  107.6  144.6  117.0  –   –     –    117   154    –     –     40     46     4.3    30
   AKM BRUSHLESS SER
             AKM21  76.1  95.4  129.5  95.4  129.5  95.4  129.5  113.4  147.1  –  –    58     63     4.8    40
   V
             AKM22  95.1  114.4  148.5  114.4  148.5  114.4  148.5  132.4  166.1  –  –  58  63 / 65 (1)  4.8  40
             AKM23  114.1  133.4  167.5  133.4  167.5  133.4  167.5  151.4  185.1  –  –  58  63 / 65 (1)  4.8  40
             AKM24  135.1  152.4  186.5  152.4  186.5  152.4  186.5  170.4  204.1  –  –  58  63 / 65 (1)  4.8  40
   O MO
   T
             AKM31  87.9  109.8  141.3  109.8  141.3  109.8  141.3  125.3  159.3  –  –  70  75 / 85 (2)  5.8  60
   OR
             AKM32  118.9  140.8  172.3  140.8  172.3  140.8  172.3  156.3  190.3  –  –  70  75 / 85 (2)  5.8  60
             AKM33  149.9  171.8  203.3  171.8  203.3  171.8  203.3  187.3  221.3  –  –  70  75 / 85 (2)  5.8  60
             AKM41   96.4  118.8  152.3  118.8  152.3  118.8  152.3  136.8  170.3  152.3  170.3  84  90 / 100 (3)  7  60 / 80 (3)
             AKM42  125.5  147.8  181.3  147.8  181.3  147.8  181.3  165.8  199.3  181.3  199.3  84  90 / 100 (3)  7  60 / 80 (3)
             AKM43  154.4  176.8  210.3  176.8  210.3  176.8  210.3  194.8  228.3  210.3  228.3  84  90 / 100 (3)  7  60 / 80 (3)
             AKM44  183.4  205.8  239.3  205.8  239.3  205.8  239.3  223.8  257.3  239.3  257.3  84  90 / 100 (3)  7  60 / 80 (3)
             AKM51  105.3  127.5  172.5  127.5  172.5  145.0  189.0  145.0  189.0  146.0  189.0  108  115 / 130 (4)  7  95 / 110 (4)
             AKM52  136.3  158.5  203.5  158.5  203.5  177.0  220.0  177.0  220.0  177.0  220.0  108  115 / 130 (4)  7  95 / 110 (4)
             AKM53  167.3  189.5  234.5  189.5  234.5  208.0  251.0  208.0  251.0  208.0  251.0  108  115 / 130 (4)  7  95 / 110 (4)
             AKM54  198.3  220.5  265.5  220.5  265.5  239.0  282.0  239.0  282.0  239.0  282.0  108  115 / 130 (4)  7  95 / 110 (4)
             AKM62  130.5  153.7  200.7  153.7  200.7  172.2  219.7  172.2  219.7  172.2  219.7  138  165  11  130
             AKM63  155.5  178.7  225.7  178.7  225.7  197.2  244.7  197.2  244.7  197.2  244.7  138  165  11  130
             AKM64  180.5  203.7  250.7  203.7  250.7  222.2  269.7  222.2  269.7  222.2  269.7  138  165  11  130
             AKM65  205.5  228.7  275.7  228.7  275.7  247.2  294.7  247.2  294.7  247.2  294.7  138  165  11  130
             AKM72  164.5  192.5  234.5  192.5  234.5  192.5  234.5  192.5  234.5  201.7  253.3  188  215  13,5  180
             AKM73  198.5  226.5  268.5  226.5  268.5  235.7  287.3  235.7  287.3  235.7  287.3  188  215  13,5  180
             AKM74  232.5  260.5  302.5  260.5  302.5  269.7  321.3  269.7  321.3  269.7  321.3  188  215  13,5  180
             AKM82   170   267   333   267   333   267   333   267   333   –     –    260    300     18.5   250
             AKM83  250.5  347.5   413.5   347.5   413.5   347.5   413.5   347.5   413.5   –  –  260  300  18.5  250
             AKM84   331   428   494   428   494   428   494   428   494   –     –    260    300     18.5   250
            (1) ØW = 63 mm AKM2xx-Ax  (2) ØW = 75 mm AKM3xx-Ax  (3) ØW = 100 mm, ØV = 80 mm AKM4xx-Ax  (4) ØW = 130 mm ØV = 110 mm AKM5xx-Ax
              ØW = 65 mm AKM2xx-Dx  ØW = 85 mm AKM3xx-Cx  ØW =  90 mm, ØV = 60 mm AKM4xx-Cx  ØW = 115 mm ØV =  95 mm AKM5xx-Ax






     72                                                                                                1-540-633-3545
   67   68   69   70   71   72   73   74   75   76   77