Page 71 - Kollmorgen Automation and Motion Control
P. 71

Performance Data            230 V        400 V        480 V




               AKM Servo Motor  Frame size [mm]  Cont. Torque at Stall Tcs [Nm]   Continuous Current I 0  [A]   Peak Torque at stall Tps [Nm]   Rated Speed Nrtd [RPM]  Rated Torque Trtd [Nm]   Rated Power Prtd [kW]   Rated Speed Nrtd [RPM]  Rated Torque Trtd [Nm]   Rated Power Prtd [kW]   Rated Speed Nrtd [RPM]  Rated Torque Trtd [Nm]   Rated Power Prtd [kW]   Inertia (Jm) [kgcm 2 ]  Weight [kg]  SER


                                                                                                                        V
             52E  115  8.34  2.99  21.3  –  –  –  1500  7.61  1.20  2000  7.28  1.52  6.2  5.8                          O MO
             52G  115  8.43  4.72  21.5  1200  7.69  1.21  2500  7.06  1.85  3000  6.66  2.09  6.2  5.8                 T
             52H  115  8.48  5.90  21.6  1800  7.53  1.42  3500  6.26  2.30  4000  5.77  2.42  6.2  5.8
             52K  115  8.60  9.30  21.9  3000  6.80  2.14  5500  3.90  2.25  6000  3.25  2.04  6.2  5.8                 ORS
             52M  115  8.60  13.1  21.9  4500  5.20  2.45  –  –  –  –  –  –  6.2  5.8
             53G  115  11.4  4.77  29.7  1000  10.7  1.12  2000  9.85  2.06  2400  9.50  2.39  9.1  7.4
             53H  115  11.5  6.60  30.0  –  –  –  3000  8.63  2.77  3500  8.23  3.02  9.1  7.4
             53K  115  11.6  9.40  30.3  2000  10.1  2.12  4000  7.65  3.20  4500  6.85  3.23  9.1  7.4
             53M  115  11.4  13.4  29.7  3000  8.72  2.74  –  –  –  –  –  –  9.1  7.4
             53P  115  11.4  19.1  29.8  5000  5.88  3.08  –  –  –  –  –  –  9.1  7.4
             54G  115  14.3  5.00  38.0  –  –  –  1500  12.9  2.03  2000  12.3  2.57  12  9                             AKM BRUSHLESS SER
             54H  115  14.2  5.50  37.5  –  –  –  1500  12.6  2.38  2000  12.2  2.56  12  9
             54K  115  14.4  9.7  38.4  1800  12.7  2.39  3500  10.0  3.68  4000  9.25  3.87  12  9
             54L  115  14.1  12.5  37.5  2500  11.5  3.00  4500  8.13  3.83  –  –  –  12  9
             54N  115  14.1  17.8  37.6  3500  9.85  3.61  –  –  –  –  –  –  12  9
             62G  142  11.9  4.9  29.7  –  –  –  1800  10.4  1.96  2000  10.2  2.14  17  8.9
             62K  142  12.2  9.6  30.2  2000  10.4  2.18  3500  9.00  3.30  4500  8.00  3.77  17  8.9                   V
             62M  142  12.2  13.4  30.2  3000  9.50  2.98  6000  5.70  3.58  6000  5.70  3.58  17  8.9                  O MO
             62P  142  12.3  18.8  30.3  4500  8.10  3.82  –  –  –  –  –  –  17  8.9
             63G  142  16.5  4.5  42.1  –  –  –  1200  14.9  1.87  1500  14.6  2.29  24  11.1                           T
             63K  142  16.8  9.9  42.6  1500  14.9  2.34  3000  12.9  4.05  3500  12.0  4.40  24  11.1                  OR
             63M  142  17.0  13.8  43.0  2000  14.3  2.99  4000  11.3  4.73  4500  10.5  4.95  24  11.1
             63N  142  17.0  17.4  43.0  3000  13.0  4.08  5000  9.60  5.03  6000  7.00  4.40  24  11.1
             64K  142  20.8  9.2  53.5  1200  18.8  2.36  2000  17.2  3.60  2500  16.3  4.27  32  13.3
             64L  142  21.0  12.8  54.1  1500  18.4  2.89  3000  15.6  4.90  3500  14.4  5.28  32  13.3
             64P  142  20.4  18.6  52.9  2500  16.0  4.19  4500  11.9  5.62  5500  9.00  5.18  32  13.3
             64Q  142  20.0  20.7  53.2  3000  15.3  4.81  5000  10.7  6.45  6000  7.40  4.65  32  13.3
             65K  142  24.8  9.8  64.5  1000  22.8  2.39  2000  20.2  4.23  2200  19.7  4.54  40  15.4
             65M  142  25.0  13.6  65.2  1500  21.9  3.44  2500  19.2  5.03  3000  18.1  5.69  40  15.4
             65N  142  24.3  17.8  63.7  2000  19.8  4.15  3500  16.0  5.86  4000  14.7  6.16  40  15.4
             65P  142  24.5  19.8  64.1  2400  19.1  4.8  4000  14.9  6.24  5000  11.6  6.08  40  15.4
             72K  180  29.7  9.3  79.4  –  –  –  1500  25.1  3.94  1800  24.0  4.52  65  19.7
             72M  180  30.0  13.0  79.8  –  –  –  2000  23.6  4.94  2500  22.1  5.79  65  19.7
             72P  180  29.4  18.7  78.5  1800  23.8  4.49  3000  20.1  6.31  3500  18.2  6.67  65  19.7
             72Q  180  29.5  23.5  78.4  2000  23.2  4.89  4000  16.3  6.83  4500  14.1  6.65  65  19.7
             73M  180  42.0  13.6  112  –  –  –  1500  33.8  5.31  1800  32.1  6.05  92  26.7
             73P  180  41.6  19.5  111  1300  34.7  4.72  2400  28.5  7.16  2800  26.3  7.71  92  26.7
             73Q  180  41.5  24.5  111  1500  33.4  5.25  3000  25.2  7.92  3500  22  8.07  92  26.7
             74L  180  53.0  12.9  143  –  –  –  1200  43.5  5.47  1400  41.5  6.08  120  33.6
             74P  180  52.5  18.5  142  –  –  –  1800  39.6  7.46  2000  35.9  7.52  120  33.6
             74Q  180  52.2  26.1  141  1300  41.9  5.71  2500  31.5  8.25  3000  27.3  8.58  120  33.6
             82T  260  75  48  210  –    –   –   2500  47.5  12.4  3000  38.0  11.9  172  49
             83T  260  130  62  456  –   –   –   2200  70.0  16.1  2500  60.0  15.7  334  73
             83V  260  130  91  304              3000  65  20.4  –  –   –   334  73
             84T  260  180  67  668  –   –   –   1800  105  19.8  2000  93.0  19.5  495  97





                                                                                                                TM
            www.kollmorgen.com                                                                                        71
   66   67   68   69   70   71   72   73   74   75   76