Page 70 - Kollmorgen Automation and Motion Control
P. 70

AKM  Servo Motors
                        ®


            AKM, AKM Washdown, and AKM Washdown Food


             Performance Data           75 V DC       115 V        230 V        400 V         480 V





               AKM Servo Motor  Flange size [mm]  Cont. Torque at Stall Tcs [Nm]   Continuous Current I 0  [A]   Peak Torque at stall Tps [Nm]   Rated Speed Nrtd [RPM]  Rated Torque Trtd [Nm]   Rated Power Prtd [kW]   Rated Speed Nrtd [RPM]  Rated Torque Trtd [Nm]   Rated Power Prtd [kW]   Rated Speed Nrtd [RPM]  Rated Torque Trtd [Nm]   Rated Power Prtd [kW]   Rated Speed Nrtd [RPM]  Rated Torque Trtd [Nm]   Rated Power Prtd [kW]   Rated Speed Nrtd [RPM]  Rated Torque Trtd [Nm]   Ra


   SER
   V
             11B  40  0.18  1.16  0.61  –  –  –  4000  0.18  0.08  8000  0.17  0.14  –  –  –  –  –  –  0.017  0.35
             11C  40  0.18  1.45  0.61  –  –  –  6000  0.18  0.11  –  –  –   –   –    –   –    –   –   0.017  0.35
   O MO
   T
             11E  40  0.18  2.91  0.61  6000  0.18  0.11  –  –  –  –  –  –   –   –    –   –    –   –   0.017  0.35
             12C  40  0.31  1.51  1.08  –  –  –  4000  0.30  0.13  8000  0.28  0.23  –  –  –  –  –  –  0.031  0.49
             12E  40  0.31  2.72  1.08  3000  0.31  0.10  8000  0.28  0.23  –  –  –  –  –  –  –  –  –  0.031  0.49
   ORS
             13C  40  0.41  1.48  1.46  –  –  –  3000  0.41  0.13  8000  0.36  0.30  –  –  –  –  –  –  0.045  0.63
             13D  40  0.40  2.40  1.44  2000  0.40  0.08  7000  0.36  0.27  –  –  –  –  –  –  –  –  –  0.045  0.63
             21C  60  0.48  1.58  1.47  –  –  –  2500  0.46  0.12  8000  0.39  0.32  –  –  –  –  –  –  0.11  0.82
             21E  60  0.50  3.11  1.49  2000  0.48  0.10  7000  0.41  0.30  –  –  –  –  –  –  –  –  –  0.11  0.82
             21G  60  0.50  4.87  1.51  4000  0.46  0.19  –  –  –  –  –  –   –    –   –   –    –   –   0.11  0.82
             22C  60  0.84  1.39  2.73  –  –  –  1000  0.83  0.09  3500  0.78  0.29  8000  0.68  0.57  8000  0.68  0.57  0.16  1.10
             22E  60  0.87  2.73  2.76  1000  0.85  0.09  3500  0.81  0.30  8000  0.70  0.59  –  –  –  –  –  –  0.16  1.10
             22G  60  0.88  4.82  2.79  2500  0.83  0.22  7000  0.74  0.54  –  –  –  –  –  –  –  –  –  0.16  1.10
             23C  60  1.13  1.41  3.77  –  –  –  1000  1.11  0.12  2500  1.08  0.28  5500  0.99  0.57  7000  0.95  0.70  0.22  1.38
             23D  60  1.16  2.19  3.84  –  –  –  1500  1.12  0.18  5000  1.03  0.54  8000  0.92  0.77  8000  0.92  0.77  0.22  1.38
             23F  60  1.18  4.31  3.88  1500  1.15  0.18  4500  1.07  0.50  8000  0.94  0.79  –  –  –  –  –  –  0.22  1.38
   AKM BRUSHLESS SER
             24C  60  1.38  1.42  4.67  –  –  –   –    –   –   2000  1.32  0.28  4500  1.25  0.59  5500  1.22  0.70  0.27  1.66
   V
             24D  60  1.41  2.21  4.76  –  –  –  1500  1.36  0.21  4000  1.29  0.54  8000  1.11  0.93  8000  1.11  0.93  0.27  1.66
             24F  60  1.42  3.89  4.82  1000  1.39  0.15  3000  1.33  0.42  8000  1.12  0.94  –  –  –  –  –  –  0.27  1.66
             31C  80  1.15  1.37  3.88  –  –  –   –    –   –   2500  1.12  0.29  5000  1.00  0.52  6000  0.91  0.57  0.33  1.55
   O MO
   T
             31E  80  1.20  2.99  4.00  750  1.19  0.09  2500  1.17  0.31  6000  0.95  0.60  –  –  –  –  –  –  0.33  1.55
   OR
             31H  80  1.23  5.85  4.06  2000  1.20  0.25  6000  0.97  0.61  –  –  –  –  –  –  –  –  –  0.33  1.55
             32C  80  2.00  1.44  6.92  –  –  –   –    –   –   1500  1.95  0.31  3000  1.86  0.58  3500  1.83  0.67  0.59  2.23
             32D  80  2.04  2.23  7.10  –  –  –  1000  2.00  0.21  2500  1.93  0.51  5500  1.65  0.95  6000  1.58  0.99  0.59  2.23
             32E  80  2.04  2.82  7.11  –  –  –   –    –   –   3500  1.87  0.69  7000  1.41  1.03  7000  1.22  1.02  0.59  2.23
             32H  80  2.10  5.50  7.26  1200  2.06  0.26  3000  1.96  0.62  7000  1.45  1.06  –  –  –  –  –  –  0.59  2.23
             33C  80  2.71  1.47  9.76  –  –  –   –    –   –   1000  2.64  0.28  2000  2.54  0.53  2500  2.50  0.65  0.85  2.9
             33E  80  2.79  2.58  9.96  –  –  –   –    –   –   2000  2.62  0.55  4500  2.34  1.10  5000  2.27  1.19  0.85  2.9
             33H  80  2.88  5.62  10.22  800  2.82  0.24  2500  2.66  0.70  5500  2.27  1.31  –  –  –  –  –  –  0.85  2.9
             41C  90  1.95  1.46  6.12  –  –  –   –    –   –   1200  1.88  0.24  3000  1.77  0.56  3500  1.74  0.64  0.81  2.44
             41E  90  2.02  2.85  6.28  –  –  –  1200  1.94  0.24  3000  1.82  0.57  6000  1.58  0.99  6000  1.58  0.99  0.81  2.44
             41H  90  2.06  5.6  6.36  1000  1.99  0.21  3000  1.86  0.58  6000  1.62  1.02  –  –  –  –  –  –  0.81  2.44
             42C  90  3.35  1.40  11.3  –  –  –   –    –   –    –   –    –  1500  3.10  0.49  2000  3.02  0.63  1.5  3.39
             42E  90  3.42  2.74  11.3  –  –  –   –    –   –   1800  3.12  0.59  3500  2.81  2.35  4000  2.72  1.14  1.5  3.39
             42G  90  3.53  4.80  11.5  –  –  –   –    –   –   3500  2.90  1.06  6000  2.35  1.48  6000  2.35  1.48  1.5  3.39
             42J  90  3.56  8.4  11.6  –  –   –  3000  3.03  0.95  6000  2.36  1.50  –  –  –  –  –  –  1.5  3.39
             43E  90  4.70  2.76  15.9  –  –  –   –    –   –   1500  4.24  0.67  2500  3.92  1.03  3000  3.76  1.18  2.1  4.35
             43G  90  4.80  4.87  16.1  –  –  –   –    –   –   2500  4.00  1.05  5000  3.01  1.58  6000  2.57  1.61  2.1  4.35
             43K  90  4.90  9.60  16.4  –  –  –  2500  4.08  1.07  6000  2.62  1.65  –  –  –  –  –  –  2.1  4.35
             44E  90  5.76  2.90  19.9  –  –  –   –    –   –   1200  5.22  0.66  2000  4.80  1.01  2500  4.56  1.19  2.7  5.3
             44G  90  5.88  5.00  20.3  –  –  –   –    –   –   2000  4.90  1.03  4000  3.76  1.57  5000  3.19  1.67  2.7  5.3
             44J  90  6.00  8.80  20.4  –  –  –   –    –   –   4000  3.84  1.61  6000  2.75  1.73  6000  2.75  1.73  2.7  5.3
             51E  115  4.70  2.75  11.6  –  –  –  –    –   –   1200  4.41  0.55  2500  3.98  1.04  3000  3.80  1.19  3.4  4.2
             51G  115  4.75  4.84  11.7  –  –  –  –    –   –   2500  4.02  1.05  5000  2.62  1.37  6000  1.94  1.22  3.4  4.2
             51H  115  4.79  6.00  11.7  –  –  –  –    –   –   3000  3.87  1.22  6000  1.95  1.23  6000  1.95  1.23  3.4  4.2
             51K  115  4.90  9.40  11.9  –  –  –  2500  4.15  1.09  5500  2.35  1.35  –  –  –  –  –  –  3.4  4.2



     70                                                                                                1-540-633-3545
   65   66   67   68   69   70   71   72   73   74   75