Page 67 - Kollmorgen Automation and Motion Control
P. 67

Get the same performance in 20% less space.

            For new machine designs, the AKM2G allows customers to decrease the size,
            footprint, and complexity of the machine, while still getting the power and
            performance they need.


            The AKM2G drops right into existing machine designs to increase performance, when                           SER
            compared to competing motors, without increasing the size of the motor.                                     V

            The AKM2G features six sizes with performance levels between 0.3 and 10kW.                                  O MO
            It will offer selectable options such as feedbacks, mounting configurations, and                            T
            performance capabilities. Due to the modular structure of their products, Kollmorgen
            is better equipped than competitors to adapt motors to the requirements of a specific                       ORS
            application in parallel with standard production needs. Machine builders are then able
            to choose from a wider range of standard models that leverage Kollmorgen’s extensive
            product and application knowledge.

            AKM2G Performance Data*

                                                                        Frame                                           AKM BRUSHLESS SER
                                           AKM2G-2x                   AKM2G-3x                   AKM2G-4x
             Parameters  Sym Units  1    2    3     4    5     1    2    3     4    5     1    2    3     4    5
             Continuos Torque   T  Nm  0.65  1.10  1.49  1.80  –  1.72  2.92  3.84  –  –  2.82  5.17  7.13  8.64  –
             at Stall     c  lb-in  5.76  9.74  13.19  15.93  –  15.22  25.84  33.99  –  –  24.96  45.76  63.11  76.47  –
             Rated Speed  N rtd  rpm  8000  8000  8000  8000  –  8000  8000  8000  –  –  6000  6000  6000  5600  –      V
                             kg-cm 2  0.0930 0.1549 0.2169 0.2789  –  0.4264 0.8130 1.1996  –  –  0.7738 1.3597 1.9455 2.5314  –  O MO
             Rotor Interia  J m
                                2
                             lb-in-s 8.23E-05 1.37E-04 1.92E-04 2.47E-04  –  3.77E-04 7.20E-04 1.06E-03  –  –  6.85E-04 1.20E-03 1.72E-03 2.24E-03  –  T
                                           AKM2G-5x                   AKM2G-6x                   AKM2G-7x               OR
             Parameters  Sym Units  1    2     3    4    5     1    2     3    4    5     1    2     3    4    5
            Continuos Torque   T  Nm  6.75  11.8  16.0  19.9  –  –  15.9  22.1  27.3  32.0  23.8  44.2  61.4  75.2  –
            at Stall      c  lb-in  59.74  104.44 141.61 176.13  –  –  140.73 195.60 241.63 283.22 210.65  391.2  543.44 665.58  –
            Rated Speed  N rtd  rpm  6000  5800  5300  4600  –  –  6000  5000  4300  3800  5000  3500  3200  3000  –
                             kg-cm 2  2.5246 4.5822 6.6398 8.6974  –  –  9.1010 12.9863 16.8715 20.7568 25.8569 46.7815 67.7062 88.6308  –
            Rotor Interia  J m
                             lb-in-s 2.23E-03 4.06E-03 5.88E-03 7.70E-03  –  –  8.06E-03 1.15E-02 1.49E-02 1.84E-02 2.29E-02 4.14E-02 5.99E-02 7.84E-02  –
                                2
            *Preliminary technical data – please consult factory for final technical data and product availability




















                                                 AKM2G Series Servo Motor Family


                                                                                                                TM
            www.kollmorgen.com                                                                                        67
   62   63   64   65   66   67   68   69   70   71   72