Page 33 - Kollmorgen Automation and Motion Control
P. 33

AKD  Servo Drive
                       ®





            Range of Coverage

 The AKD servo drive delivers cutting-edge technology and performance with one of the most compact footprints in the industry. These
 feature-rich drives provide a solution for nearly any application, from basic torque-and-velocity applications, to indexing, to multi-axis   When you pair the AKD servo drive with any of our Kollmorgen motors or linear actuators, you’ll achieve optimized performance. From 3 to
 programmable motion with embedded Kollmorgen Automation Suite . The versatile AKD sets the standard for power density and   48 Arms continuous current and 9 to 96 Arms peak current, the feature-rich AKD provides a solution for nearly any application.
 ™
 performance.   AKD                                                                                                     AKD


    ®
                                                   AKD Power Range (pp 28-49)                                            SER ®
    SER
                                                                                             Continuous                 V
   V
                           AKD Servo Drive  480 Vac                              55,000
 AKMH  Hygienic  AKM 2G Servo Motors  O DRIVE  240 Vac                      16,000           Peak                       O DRIVE
 ™
 ®
 Stainless Steel Motors

                                  1          10        100       1,000      10,000    100,000
                                                       Drive Output Power (watts)
 Frameless Brushless                     AKD’s Kollmorgen Rotary Motor Coverage (pp 52-93)
 Direct Drive Motors
 ®
 AKD -N Decentralized Servo Drive
                                                                                             Continuous
                                                          180 [1,590]
                              AKM
                                                              324 [2,860]                    Peak
                                                22 [195]
                              AKMH                       92 [814]
                           Kollmorgen Rotary Motors  CDDR       510 [4,510]
 ®
 Cartridge DDR  Motors                                       339 [3,000]
 ®
 Control of motors with AKD  PDMM   DDR                             1,340 [11,900]
 programmable multi-axis master
                                                                    1,070 [9,890]
                              KBM
                                                                    1,200 [10,621]
                                           10 [121]              538 [4,762]
                              TBM
 Housed DDR  Motors                               36 [427]
 ®
                                  0            10           100          1,000        10,000
                                                    Continuous Torque at Stall - Nm [lb-in]
                                             ** AKM Compatible Micron Gearboxes available up to 5,000 Nm
 Best-in-Class Components
 AKD works seamlessly with Kollmorgen  AKD’s Kollmorgen Linear Actuators Coverage (pp 114-131)
 motors and actuators–well-known
 Direct Drive Linear Motors
 AKD  Servo Drive  for quality, reliability, and performance.  Precision Tables  1,958 [400]  Continuous
 ®
                           Kollmorgen Linear Actuators  Rodless Actuators  3,115 [700]
                                                                                             Peak





 Linear Actuators  Multi-Axis Precision Tables  Electric Cylinders         25,000 [5,620]
                                             1       10      100     1,000    10,000   100,000
                                                    Continuous Thrust at Speed - N [lbs]




                                                                                                                TM
 8  1-540-633-3545  www.kollmorgen.com                                                                                33
   28   29   30   31   32   33   34   35   36   37   38