Page 27 - Kollmorgen Automation and Motion Control
P. 27

I/O Terminals  Kollmorgen Developer Network










 Advanced Kollmorgen Terminal (AKT)  Kollmorgen Developer Network (KDN) is the central location for engineers to quickly get support on all Kollmorgen products, interact with
 The Kollmorgen Automation Suite  includes an array of I/O options for applications that need more I/O than   and learn from the larger Kollmorgen user community, and receive expert instruction from Kollmorgen Applications Engineers and staff.
 ™
 can be provided by the onboard I/O of the drives or for applications that need specialized functionality such
 as thermocouple management through I/O. The DIN rail mount IP20 terminals simply slide together and                    K
                                                                                                                        K
 K
 connect to the system’s EtherCAT  bus where they are auto-recognized for easy configuration.
 ®
 I/O                                                                                                                    OLLMORGEN A

 Typical Bus Coupler  Typical I/O Terminal                                                                              UT

                                                                                                                        OLLMORGEN A
 OLLMORGEN A
 UT
                                                                                                                        UT
                                                                                                                        OMA
 OMA
                                                                                                                        OMA
 TION
                                                                                                                        TION
                                                                                                                        TION
 SUITE
                                                                                                                        SUITE

 EtherCAT  bus coupler  Front wiring view  Side label view                                                              SUITE
 ®
 Available Motion Bus Coupler Model  Available Digital Input Terminal Models
 AKT-ECT-000-000  EtherCAT  Bus Coupler  AKT-DN-004-000  4 channel digital input module, 3ms
 ®
 Available Analog Input Terminal Models  AKT-DNH-004-000  4 channel digital input module, .2ms
 AKT-DN-008-000  8 channel digital input module, 3ms
 AKT-AN-410-000  4 channel analog input module, 0-10 Vdc
 AKT-DNH-008-000  8 channel digital input module, .2ms
 AKT-AN-420-000  4 channel analog input module, 0-20 ma
 AKT-AN-810-000  8 channel analog input module, 0-10 Vdc  Available Specialty Terminal Models
 AKT-AN-820-000  8 channel analog input module, 0-20 ma  AKT-EM-000-000  End module
 AKT-AN-200-000  2 channel thermocouple input module  AKT-IM-000-000  Isolation module
 AKT-AN-400-000  4 channel thermocouple input module  AKT-PS-024-000  Bus feed terminal, 24 Vdc  Ask a Question
 Available Analog Output Terminal Models  AKT-PSF-024-000  Bus feed terminal, 24 Vdc, fused  Ask a question, or search and respond to existing questions. Provide an answer, or vote on the best answer. Leverage the
 AKT-AT-220-000  2 channel analog output module, 0-20 ma  Available Field Bus Coupler Models  global scope of Kollmorgen to get up to speed quickly.
 AKT-AT-410-000  4 channel analog output module, 0-10 Vdc  AKT-PRB-000-000  Profibus Bus Coupler
            Start a Discussion
 AKT-AT-420-000  4 channel analog output module, 0-20 ma  AKT-ENP-000-000  Ethernet/IP Bus Coupler
 AKT-AT-810-000  8 channel analog output module, 0-10 Vdc  Stepper Driver  Want to share a best practice, get feedback, or understand how others are solving similar problems? Start a new discussion,
 AKT-AT-820-000  8 channel analog output module, 0-20 ma  or join an active one, to share in the collabrative experience and knowledge of Kollmorgen product developers.
 AKT-SM-L15-000  Stepper Module, 24 Vdc, 1.5 A
 Available Digital Output Terminal Models  AKT-SM-L50-000  Stepper Module, 50 Vdc, 5 A  Propose a Feature
 AKT-DT-004-000  4 channel digital output module, 0.5A  Have an idea for a new product, or feature? Submit it here. Customers speak and we listen. We know one size does not fit all.
 AKT-DT-008-000  8 channel digital output module, 0.5A  Our product is flexible, but sometimes differentiation requires a collaborative approach.
 AKT-DT-2RT-000  2 channel relay output module, 2.0A, N/O
            Latest Downloads

            Keep up with our continually improving product, with access to the latest downloads.




                                                                                                                TM
            www.kollmorgen.com                                                                                        27
   22   23   24   25   26   27   28   29   30   31   32