Page 25 - Kollmorgen Automation and Motion Control
P. 25

Human Machine Interface (HMI)








            AKI2G-CDB Series
                  Specifications         7 inch AKI2G-CDB-MOD-07T-000           12 inch AKI2G-CDB-MOD-12T-000
              General Description
               Part number                         630000205                              640000205
              Certifications                                                                                            K
                                                                                                                        K
               General                                                CE, FCC, KCC
               Marine                                             DNV, KR, GL, LR, ABS, CCS
               UL                                                    UL 61010-2-201
              Mechanical                                                                                                OLLMORGEN A
               Mechanical size                   204 × 143 × 50 mm                      340 × 242 × 57 mm
               Touch type                                              Resistive
               Cut-out size                       189 × 128mm                            324 × 226mm
               Weight                                0.8 kg                                2.6 kg
                                                                                                                        OLLMORGEN A
               Housing material                                  Powder-coated aluminum, Gray                           UT
                                                                                                                        UT
              Power                                                                                                     OMA
                                          24 V DC (18 to 32 VDC) CE: The power supply must conform with the requirements according to IEC 60950 and
               Input voltage
                                                                                                                        OMA
                                          IEC 61558-2-4. UL and cUL: The power supply must conform with the requirements for class II power supplies.
               Power consumption                    14.4W                                  28.8W                        TION
               Input fuse                                            Internal DC fuse
                                                                                                                        TION
              System
               CPU                      i.MX6Solo Single Cortex-A9 1.0GHz 512kBL2cache  i.MX6DualLite, Dual Cortex-A9 1.0GHz 512kBL2cache  SUITE
               RAM                                  512 MB                                  1 GB
                                                                                                                        SUITE
               FLASH                                       2GB SSD(eMMC), 1.5GB free for application storage
              Display
               Size diagonal                       7" diagonal                           12.1" diagonal
               Resolution                         800 × 480 pixels
               Backlight                                              LED Backlight
               Backlight life time                 20 000 hours                          50 000 hours
               Backlight brightness                350 cd/m²                              400 cd/m²
               Backlight dimming                                    Industrial Dimming
               Display type                                       TFT-LCD with LED backlight
               Display pixel error                                  Class I (ISO9241-307)
              Communication Serial
               Number of serial ports                                1 Port 9pin DSUB
               Serial port 1                                         RS 232 (RTS/CTS)
               Serial port 2                                          RS422/485
               Serial port 3                                     RS485 (only if COM 2 is RS485)
              Ethernet Communication
               Number of ethernet ports               1                                      2
               Ethernet port 1                                  1 × 10/100 Base-T (shielded RJ45)
               Ethernet port 2                        –                            1 × 10/100 Base-T (shielded RJ45)
              Expansion interface
               Expansion port                                     Yes, ciX expansion module
               SD card                                                SD and SDHC
               USB                               1 × USB 2.0 500mA                     2 × USB 2.0 500mA
               Environmental
               Operating temperature                                 -10°C to +60°C
               Storage temperature                                    -20° to +70°C
               Shock                                        15g, half-sine, 11ms according to IEC60068-2-27
               Vibration                                       1g, according to IEC 60068-2-6, Test Fc
               Sealing front                                   IP65, NEMA 4X/12 and UL Type 4X/12
               Sealing back                                             IP20
               Humidity                                           5% – 85% non-condensed






                                                                                                                TM
            www.kollmorgen.com                                                                                        25
   20   21   22   23   24   25   26   27   28   29   30