Page 24 - Kollmorgen Automation and Motion Control
P. 24

Human Machine Interface (HMI)Human Machine Interface (HMI)








            AKI2G-CDA Series
            AKI2G-CDB Series
                  SpecificationsSpecifications  7 inch AKI2G-CDB-MOD-07T-000  5 inch AKI2G-CDA-MOD-05T-000    12 inch AKI2G-CDB-MOD-12T-0007 inch AKI2G-CDA-MOD-07T-000
              General DescriptionGeneral Description
               Part numberPart number              630000205630005105                     640000205630005205
              CertificationsCertifications                                                                              K
   K
   K
               GeneralGeneral                                         CE, FCC, KCCCE, FCC, KCC
               MarineMarine                                       DNV, KR, GL, LR, ABS, CCS–
               ULUL                                                  UL 61010-2-201UL 61010-2-201
              MechanicalMechanical                                                                                      OLLMORGEN A
               Mechanical sizeMechanical size    204 × 143 × 50 mm170 × 107 × 49 mm     340 × 242 × 57 mm196 × 146 × 52 mm
               Touch typeTouch type                                    ResistiveResistive
               Cut-out sizeCut-out size           189 × 128mm161 × 93 mm                 324 × 226mm186 × 136 mm
               WeightWeight                          0.8 kg0.5 kg                          2.6 kg0.7 kg
   OLLMORGEN A
   OLLMORGEN A
               Housing materialHousing material                  Powder-coated aluminum, GrayPlastic (PC+ABS), Gray     UT
   UT
   UT
              PowerPower                                                                                                OMA
                                          24 V DC (18 to 32 VDC) CE: The power supply must conform with the requirements according to IEC 60950 and 24 V DC (18 to 32 VDC) CE: The power supply must conform with the requirements according to IEC 60950 and
               Input voltageInput voltage
   OMA
   OMA
                                          IEC 61558-2-4. UL and cUL: The power supply must conform with the requirements for class II power supplies.IEC 61558-2-4. UL and cUL: The power supply must conform with the requirements for class II power supplies.
               Power consumptionPower consumption   14.4W6W                                28.8W9.6W                    TION
               Input fuseInput fuse                                  Internal DC fuseInternal DC fuse
   TION
   TION
              SystemSystem
               CPUCPU                   i.MX6Solo Single Cortex-A9 1.0GHz 512kBL2cache ARM9 400 MHz i.MX6DualLite, Dual Cortex-A9 1.0GHz 512kBL2cache  SUITE
               RAMRAM                               512 MB              128 MB              1 GB
   SUITE
   SUITE
               FLASHFLASH                                  2GB SSD(eMMC), 1.5GB free for application storage256 MB, 200 MB free for application storage
              DisplayDisplay
               Size diagonalSize diagonal          7" diagonal5" diagonal                12.1" diagonal7" diagonal
               ResolutionResolution               800 × 480 pixels   800 × 480 pixels
               BacklightBacklight                                     LED BacklightLED Backlight
               Backlight life timeBacklight life time  20 000 hours   20 000 hours       50 000 hours
               Backlight brightnessBacklight brightness  350 cd/m²300 cd/m²               400 cd/m²400 cd/m²
               Backlight dimmingBacklight dimming                   Industrial DimmingIndustrial Dimming
               Display typeDisplay type                           TFT-LCD with LED backlightTFT-LCD with LED backlight
               Display pixel errorDisplay pixel error               Class I (ISO9241-307)Class I (ISO9241-307)
              Communication SerialCommunication Serial
               Number of serial portsNumber of serial ports          1 Port 9pin DSUB2 Port 9pin DSUB
               Serial port 1Serial port 1                            RS 232 (RTS/CTS)RS 232 (RTS/CTS)
               Serial port 2Serial port 2                             RS422/485RS422/485
               Serial port 3Serial port 3                        RS485 (only if COM 2 is RS485)RS 232
              Ethernet Communication                                    RS 485
                Serial port 4
              Ethernet Communication                  1                                      2
               Number of ethernet ports
               Ethernet port 1Number of ethernet ports          1 × 10/100 Base-T (shielded RJ45)1
               Ethernet port 2Ethernet port 1         –         1 × 10/100 Base-T (shielded RJ45) 1 × 10/100 Base-T (shielded RJ45)
              Expansion interface                                        –
                Ethernet port 2
              Expansion interface                                 Yes, ciX expansion module
               Expansion port
                Expansion port
               SD card                                                SD and SDHC
                                                                         No
               USB                               1 × USB 2.0 500mA       No            2 × USB 2.0 500mA
                SD card
               Environmental                                        1 × USB 2.0 500mA
                USB
                Environmental
               Operating temperature                                 -10°C to +60°C
                                                                      -20° to +70°C
               Storage temperatureOperating temperature               -10°C to +50°C
               ShockStorage temperature                     15g, half-sine, 11ms according to IEC60068-2-27-20° to +60°C
                                                               1g, according to IEC 60068-2-6, Test Fc
               VibrationShock                               15g, half-sine, 11ms according to IEC60068-2-27
               Sealing frontVibration                          IP65, NEMA 4X/12 and UL Type 4X/121g, according to IEC 60068-2-6, Test Fc
               Sealing backSealing front                                IP20IP65
               HumiditySealing back                               5% – 85% non-condensedIP20
                Humidity                                          5% – 85% non-condensed
     24                                                                                                1-540-633-3545
   19   20   21   22   23   24   25   26   27   28   29