Page 216 - Kollmorgen Automation and Motion Control
P. 216

Model Nomenclature
            Model Nomenclature





            N2 Series Electric Cylinder with AKM Servo Motors

                  N2 – AKM23D – BNC – 15 – 5B – 8 – MP2 – FT1M – (  ) – CO



             N2 Series                                                           Cable

                                                                                 CO = No cable supplied, motor includes connectors.
                                                                                          Default for all AKM servo motors; select
             Motor Type*                                                                  Kollmorgen cables based on motor/drive pairings.

             AKM23D = AKM23D-EFxxx-00 brushless servo                            Options***                             MODEL NOMENCLA
             AKM23C = AKM23C-EFxxx-00 brushless servo                            (add multiple in the following sequence,
                                                                                      omit if no option required)
                                                                                 BS24 = 24 Vdc brake on lead screw
   MODEL NOMENCLA
                                                                                      (not available with 10L ratio, or with MF2,
             Motor Options                                                            MF3, MS2, MP2, MP3 mounting options)
             B xx = Rotatable IP65 connectors                                    DB = Dual rod end bearing              TURE
   TURE
             C xx = 0.5 m shielded cables w/ IP65 connectors                     PB = Protective boot
 xx                                                                              W = Water resistant
             x N x = No brake                                                    F = Sub-freezing temperature
             x2 x = 24 Vdc power-off holding brake                               H = High temperature prep
             xx R = Resolver                                                     L = Linear potentiometer
             xx 2 = 2048 LPR incremental comm. encoder                                (only for valid std. lengths)
             xx C = Smart Feedback Device (SFD)
                                                                                 Rod Ends
             Drive Ratio
                                                                                 FC2 = Clevis (includes MT1M)
             10 = 1.0:1 drive belt/pulley
             10L = 1.0:1 inline coupling (direct 1:1 coupling                    FE2 = Female eye rod end
                       is the only ratio available for inline models)            FS2 = Spherical joint (includes FT1M)
             15 = 1.5:1 drive belt/pulley                                        FT1M = Female thread (metric)
             20 = 2.0:1 drive belt/pulley                                        FT1E = Female thread (English)
             25 = 2.5:1 helical gears                                            MT1M = Male thread (metric)
                                                                                 MT1E = Male thread (English)
             Screw Pitch, Type

             2B = 2 rev/inch ballscrew                                           Cylinder Mounting
             5B = 5 rev/inch ballscrew                                           MF1 = Front rectangular flange
             5A = 5 rev/inch lead screw                                          MF2 = Rear rectangular flange
             8A = 8 rev/inch lead screw                                          MF3 = Front & rear rectangular flange
                                                                                 MP2 = Rear double clevis without pivot base
             Stroke Length**                                                     MP3 = Rear double clevis with pivot base
             2 = 2 inch total stroke                                             MS1 = Side end angle
             4 = 4 inch total stroke                                             MS2 = Side lugs
             6 = 6 inch total stroke                                             MS6M = Side tapped holes (metric)
             8 = 8 inch total stroke                                             MS6E = Side tapped holes (English)
             12 = 12 inch total stroke                                           MT4 = Trunion
             18 = 18 inch total stroke (requires -DB option, effective stroke is 16.5")
             24 = 24 inch total stroke (requires -DB option, effective stroke is 22.5")
             nn.n = Custom stroke lengths available in 0.1 inch increments
            * Contact customer support for AKM combinations outside of those listed.
            ** For custom lengths round up to next standard incremental plus add standard cut fee.
            *** Contact customer support for non-standard pricing and lead times.
            Note: Options shown in blue text are considered standard.


     216                                                                                               1-540-633-3545
            www.kollmorgen.com                                                                                  TM     1
   211   212   213   214   215   216   217   218   219   220