Page 215 - Kollmorgen Automation and Motion Control
P. 215

EC Series Electric Cylinder with AKM Servo Motors

                EC                       Motor     Drive   Screw   Stroke   Cylinder                  Cable
                Series     Motor Type    Options   Ratio  Lead    Length  Mounting   Rod Ends  Options  Option
               EC2 – AKM23D – BNC – 10 – 05B – 300 – MP2 – FT1M – (  ) – CO


            EC Series                                            Stroke Length                 Available
            EC1                                                  50 = 50 mm total stroke       All
            EC2                                                  100 = 100 mm total stroke     All
            EC3                                                  150 = 150 mm total stroke     All
            EC4                                                  200 = 200 mm total stroke     All                      MODEL NOMENCLA
            EC5                                                  250 = 250 mm total stroke     EC2, EC3, EC4, EC5
                                                                 300 = 300 mm total stroke     EC2, EC3, EC4, EC5
            Motor Type                     Available             450 = 450 mm total stroke     EC2, EC3, EC4, EC5
                                                                 600 = 600 mm total stroke
                                                                                               EC2, EC3, EC4, EC5
            AKM11B = AKM11B-ANCNx-00 brushless servo  EC1        750 = 700 mm total stroke     EC2, EC3, EC4, EC5
            AKM13C = AKM13C-ANCNx-00 brushless servo  EC1        1000 = 1,000 mm total stroke  EC3, EC4, EC5
            AKM23D = AKM23D-EFxxx-00 brushless servo  EC2, EC3   1250 = 1,250 mm total stroke  EC4, EC5
            AKM23C = AKM23C-EFxxx-00 brushless servo  EC2, EC3   1500 = 1,500 mm total stroke  EC4, EC5                 TURE
            AKM42G = AKM42G-EKxxx-00 brushless servo  EC3, EC4, EC5  nnn = Custom stroke lengths available
                                                                      in 10 mm increments
            AKM42E = AKM42E-EKxxx-00 brushless servo  EC3, EC4, EC5
            AKM52G = AKM52G-EKxxx-00 brushless servo  EC4, EC5
            AKM52H = AKM52H-EKxxx-00 brushless servo  EC4, EC5   Cylinder Mounting             Available
            AKM52L = AKM52L-EKxxx-00 brushless servo  EC4, EC5   MF1 = Front rectangular flange  EC1, EC2, EC3, EC5
            X = Customer-supplied motor    All                   MF1E = Front rectangular flange (English)  EC4 only
                 (motor described in Options element of part number)  MF1M = Front rectangular flange (metric)  EC4 only
                                                                 MF2 = Rear rectangular flange  EC2, EC3, EC5
                                                                 MF2E = Rear rectangular flange (English)  EC4 only
            Motor Options                 Available              MF2M = Rear rectangular flange (metric)  EC4 only
                                                                                               EC2, EC3, EC5
                                                                 MF3 = Front & rear rectangular flange
            B xx = Rotatable IP65 connectors   AKM2              MF3E = Front & rear rectangular flange  EC4 only
            C xx = 0.5 m shielded cables w/ IP65 connectors  AKM1, AKM2  MF3M = Front & rear rectangular flange  EC4 only
            C xx = Rotatable IP65 connectors  AKM4, AKM5         MP2 = Rear double clevis without pivot base  All
            x N x = No brake              AKM1, AKM2, AKM4, AKM5  MP3 = Rear double clevis with pivot base  All
            x 2 x = 24 Vdc power-off holding brake  AKM2, AKM4, AKM5  MS1 = Side end angle     EC2, EC3
                                                                                               All
            xx R = Resolver               AKM1, AKM2, AKM4, AKM5  MS2 = Side lugs              All
                                                                 MS6M = Side tapped holes (metric)
            xx 2 = 2048 LPR incremental comm. encoder  AKM1, AKM2, AKM4, AKM5  MS6E = Side tapped holes (English)  EC2, EC3, EC4, EC5
            xx C = Smart Feedback Device (SFD)  AKM1, AKM2, AKM4, AKM5  MT4 = Trunnion         EC2, EC3, EC4, EC5
                                                                 Rod Ends                      Available
            Drive Ratio                    Available             FC2 = Clevis (includes MT1M)  All
            10 = 1.0:1 drive belt/pulley (EC1 – helical)  All    FS2 = Spherical joint (includes FT1M)  All
            10L = 1.0:1 inline coupling (direct 1:1 coupling   All  FT1M = Female thread (metric)  All
                                                                 FT1E = Female thread (English)
                      is the only ratio available for inline models)  MT1M = Male thread (metric)  EC2, EC3, EC4, EC5
            15 = 1.5:1 drive belt/pulley   EC2, EC3, EC4, EC5    MT1E = Male thread (English)  All
                                                                                               EC2, EC3, EC4, EC5
            20 = 2.0:1 drive belt/pulley (EC1 – helical)  Not valid for EC3-AKM42
            40 = 4.0:1 helical gears       EC1 only
            50 = 5.0:1 helical gears       EC2, EC3, EC4, EC5
            70 = 7.1:1 helical gears       EC3 only              Options
            100 = 10.0:1 helical gears     EC2, EC4, EC5         (add multiple in the following sequence, omit if no options)
                                                                 BA24 = 24 Vdc brake on actuator (EC1 only, not available with 10L ratio
            Screw Lead                     Available                  or MS1 mounting options)
                                                                 BS24 = 24 Vdc brake on ballscrew (not available with EC1 or 10L ratio,
            03M = 3 mm/rev ballscrew       EC1                        or with MF2(x), MF3(x), MS1, MP2(x), MP3(x) mounting options)
            05B = 5 mm/rev ballscrew       EC2, EC3              BS115 = 115 Vac brake on ballscrew (not available with EC1 or 10L ratio,
            10B = 10 mm/rev ballscrew      EC3, EC4, EC5              or with MF2(x), MF3(x), MS1, MP2(x), MP3(x) mounting options)
            16B = 16 mm/rev ballscrew      EC2, EC3              PB = Protective boot*
            25B = 25 mm/rev ballscrew      EC4                   L = Linear potentiometer (only valid through 600 mm stroke, standard lengths)*
            32B = 32 mm/rev ballscrew      EC5                   17X = NEMA 17 mountless motor (EC1 only)
            04A = 4 mm/rev lead screw      EC2, EC3
                                                                 Cable
                                                                 CO = No cable supplies, motor includes connectors.
                                                                      Default for all AKM Servo Motors; select cable as an accessory.
                                                                 *Contact customer service for EC1
           Note: Options shown in blue text are considered standard.



                                                                                                                TM
            www.kollmorgen.com                                                                                        215
   210   211   212   213   214   215   216   217   218   219   220