Page 214 - Kollmorgen Automation and Motion Control
P. 214

Model Nomenclature







              XTRUE Gearbox Series                                                                                                    EC Series Electric Cylinder with AKM Servo Motors

                                                                                                                                          EC                       Motor     Drive   Screw   Stroke   Cylinder                  Cable
                                                                                                                                                      Motor Type
                                                                                                                                                                             Ratio
                                                                                                                                                                   Options
                                                                                                                                                                                    Lead
                                                                                                                                          Series
                                                                                                                                                                                                                Rod Ends
                                                                                                                                                                                                                         Options
                                                                                                                                                                                            Length
                                                                                                                                                                                                     Mounting
                                                                                                                                                                                                                                Option
                                     XT  080  -  005  -  0  -  RMA080 - 28                                                                EC2 – AKM23D – BNC – 10 – 05B – 300 – MP2 – FT1M – (  ) – CO
             XTRUE Series                                                                                                             EC Series                                             Stroke Length
             XT = XTRUE                                                                                                                                                                                                  Available
                                                                                                                                      EC1                                                   50 = 50 mm total stroke       All
                                                                                                                                      EC2                                                   100 = 100 mm total stroke     All
                                                                                                                                      EC3                                                   150 = 150 mm total stroke     All
             Frame Size                                                                                                 MODEL NOMENCLA  EC4                                                 200 = 200 mm total stroke     All
                                                                                                                                                                                            250 = 250 mm total stroke
                                                                                                                                      EC5                                                   300 = 300 mm total stroke     EC2, EC3, EC4, EC5
             040 = Size 40                                                   RediMount™ Option                                                                                              450 = 450 mm total stroke     EC2, EC3, EC4, EC5
                                                                                                                                                                                                                          EC2, EC3, EC4, EC5
             060 = Size 60                                                                                                            Motor Type                      Available             600 = 600 mm total stroke     EC2, EC3, EC4, EC5
             080 = Size 80                                                  Frame   NEMA*       Descrisption                          AKM11B = AKM11B-ANCNx-00 brushless servo  EC1         750 = 700 mm total stroke     EC2, EC3, EC4, EC5
                                                                                                                                                                                            1000 = 1,000 mm total stroke
                                                                                                                                      AKM13C = AKM13C-ANCNx-00 brushless servo
                                                                                                                                                                                                                          EC3, EC4, EC5
                                                                                                                                                                      EC1
                                                                             Size
   MODEL NOMENCLA
             120 = Size 120                                                                                                           AKM23D = AKM23D-EFxxx-00 brushless servo  EC2, EC3    1250 = 1,250 mm total stroke  EC4, EC5
                                                                                                                                                                                            1500 = 1,500 mm total stroke
             160 = Size 160                                                                       RM060-1               TURE          AKM23C = AKM23C-EFxxx-00 brushless servo  EC2, EC3    nnn = Custom stroke lengths available   EC4, EC5
                                                                                            (shaft dia. =0.25” x 0.81”)               AKM42G = AKM42G-EKxxx-00 brushless servo  EC3, EC4, EC5       in 10 mm increments
   TURE
                                                                             060      23                                              AKM42E = AKM42E-EKxxx-00 brushless servo  EC3, EC4, EC5
                                                                                                 RM060-147                            AKM52G = AKM52G-EKxxx-00 brushless servo  EC4, EC5
             Ratio                                                                         (shaft dia. = 0.3125” x 0.81”)             AKM52H = AKM52H-EKxxx-00 brushless servo  EC4, EC5    Cylinder Mounting             Available
                                                                                                                                      AKM52L = AKM52L-EKxxx-00 brushless servo
                                                                                                                                                                      EC4, EC5
             003 = 3:1                                                                           RMA080-28                            X = Customer-supplied motor     All                   MF1 = Front rectangular flange  EC1, EC2, EC3, EC5
                                                                                                                                                                                                                          EC4 only
                                                                                                                                                                                            MF1E = Front rectangular flange (English)
             004 = 4:1                                                       080      34     (shaft dia. = 0.5” x 1.25”)                   (motor described in Options element of part number)  MF1M = Front rectangular flange (metric)  EC4 only
                                                                                                                                                                                                                          EC2, EC3, EC5
             005 = 5:1                                                                           RMA080-61                                                                                  MF2 = Rear rectangular flange  EC4 only
                                                                                                                                                                                            MF2E = Rear rectangular flange (English)
             007 = 7:1                                                                      (shaft dia. = 0.625” x 1.25”)             Motor Options                  Available              MF2M = Rear rectangular flange (metric)  EC4 only
                                                                                                                                                                                                                          EC2, EC3, EC5
                                                                                                                                                                                            MF3 = Front & rear rectangular flange
             008 = 8:1                                                                           RMA115-72                            B xx = Rotatable IP65 connectors   AKM2               MF3E = Front & rear rectangular flange  EC4 only
             010 = 10:1                                                      120      42    (shaft dia. = 0.75” x 2.19”)              C xx = 0.5 m shielded cables w/ IP65 connectors  AKM1, AKM2  MF3M = Front & rear rectangular flange  EC4 only
                                                                                                                                                                                                                          All
                                                                                                                                                                                            MP2 = Rear double clevis without pivot base
             015 = 15:1                                                                                                               C xx = Rotatable IP65 connectors  AKM4, AKM5          MP3 = Rear double clevis with pivot base  All
                                                                                                                                                                     AKM1, AKM2, AKM4, AKM5
                                                                                                                                      x N x = No brake
             020 = 20:1                                                                                                               x 2 x = 24 Vdc power-off holding brake  AKM2, AKM4, AKM5  MS1 = Side end angle      EC2, EC3
                                                                                                                                                                                                                          All
                                                                                                                                                                                            MS2 = Side lugs
             025 = 25:1                                                                                                               xx R = Resolver                AKM1, AKM2, AKM4, AKM5  MS6M = Side tapped holes (metric)  All
             030 = 30:1                                                                                                               xx 2 = 2048 LPR incremental comm. encoder  AKM1, AKM2, AKM4, AKM5  MS6E = Side tapped holes (English)  EC2, EC3, EC4, EC5
                                                                                                                                                                     AKM1, AKM2, AKM4, AKM5
                                                                                                                                      xx C = Smart Feedback Device (SFD)
                                                                                                                                                                                                                          EC2, EC3, EC4, EC5
                                                                                                                                                                                            MT4 = Trunnion
             040 = 40:1
             050 = 50:1                                                                                                                                                                     Rod Ends                     Available
             070 = 70:1                                                                                                               Drive Ratio                    Available              FC2 = Clevis (includes MT1M)  All
             080 = 80:1                                                                                                               10 = 1.0:1 drive belt/pulley (EC1 – helical)  All     FS2 = Spherical joint (includes FT1M)  All
             100 = 100:1                                                                                                              10L = 1.0:1 inline coupling (direct 1:1 coupling   All  FT1M = Female thread (metric)  All
                                                                                                                                                                                            FT1E = Female thread (English)
                                                                                                                                                is the only ratio available for inline models)  MT1M = Male thread (metric)  EC2, EC3, EC4, EC5
                                                                                                                                      15 = 1.5:1 drive belt/pulley   EC2, EC3, EC4, EC5     MT1E = Male thread (English)  All
                                                                                                                                                                                                                         EC2, EC3, EC4, EC5
                                                                                                                                      20 = 2.0:1 drive belt/pulley (EC1 – helical)  Not valid for EC3-AKM42
             Custom Options                                                                                                           40 = 4.0:1 helical gears       EC1 only
                                                                                                                                      50 = 5.0:1 helical gears       EC2, EC3, EC4, EC5
             0 = None                                                                                                                 70 = 7.1:1 helical gears       EC3 only               Options
             S = Special                                                                                                              100 = 10.0:1 helical gears     EC2, EC4, EC5          (add multiple in the following sequence, omit if no options)
                                                                                                                                                                                            BA24 = 24 Vdc brake on actuator (EC1 only, not available with 10L ratio
                                                                                                                                      Screw Lead                     Available                   or MS1 mounting options)
                                                                                                                                                                                            BS24 = 24 Vdc brake on ballscrew (not available with EC1 or 10L ratio,
                                                                                                                                      03M = 3 mm/rev ballscrew       EC1                         or with MF2(x), MF3(x), MS1, MP2(x), MP3(x) mounting options)
                                                                                                                                      05B = 5 mm/rev ballscrew       EC2, EC3               BS115 = 115 Vac brake on ballscrew (not available with EC1 or 10L ratio,
                                                                                                                                      10B = 10 mm/rev ballscrew      EC3, EC4, EC5               or with MF2(x), MF3(x), MS1, MP2(x), MP3(x) mounting options)
                                                                                                                                      16B = 16 mm/rev ballscrew      EC2, EC3               PB = Protective boot*
                                                                                                                                      25B = 25 mm/rev ballscrew      EC4                    L = Linear potentiometer (only valid through 600 mm stroke, standard lengths)*
                                                                                                                                      32B = 32 mm/rev ballscrew      EC5                    17X = NEMA 17 mountless motor (EC1 only)
                                                                                                                                      04A = 4 mm/rev lead screw      EC2, EC3
                                                                                                                                                                                            Cable
             * Fits standard NEMA pilot and bolt circle with through holes. Contact customer support for other RediMount options to meet your needs.
                                                                                                                                                                                            CO = No cable supplies, motor includes connectors.
                                                                                                                                                                                                 Default for all AKM Servo Motors; select cable as an accessory.
                                                                                                                                                                                            *Contact customer service for EC1
                                                                                                                                     Note: Options shown in blue text are considered standard.
     214    www.kollmorgen.com                                                                         1-540-633-3545 TM  7
   209   210   211   212   213   214   215   216   217   218   219