Page 213 - Kollmorgen Automation and Motion Control
P. 213

KS Series AC Synchronous Motor    SS Series AC Synchronous Motor


 KS  L  06  2  T1  Y                             SS  24  1  L  G60                                                      MODEL NOMENCLA


  KS Series   SS Series                                                       Gearbox
 Options
                                                                               GXX where XX = reducer ratio
                                                                               GXX where XX = reducer ratio
 E = Rear shaft
 Termination     (omit for no options)  Minimum Running Torque (oz-in)
 L = leaded   NEMA Size 23                                                    Options                                   TURE
 T = Terminal box
 Frequency     25 = 25 oz-in                                                   L = Leads
               9x = 90 oz-in                                                   T = Terminal box
 Frame Size  W = 60 Hz  13x = 130 oz-in                                        (blank) = connector on leads
 X = 50 Hz
                                                                                                                        MODEL NOMENCLA
 06 = NEMA size 23  Y = 50/60 Hz  NEMA Size 24                                 C = Covered capacitor                    TURE
               5x = 50 oz-in                                                   CT = Capacitor in terminal box
                                                                               E = Rear shaft extension
 Number of Stacks  8x = 80 oz-in
 Voltage       24x = 240 oz-in
 1 = 1 stack  T1 = 120 Vac  45x = 450 oz-in
 2 = 2 stacks  T2 = 240 Vac                                                   Voltage
 3 = 3 stacks   NEMA Size 42                                                  0 or 1 = 120 Vac (model dependent)
               15xB = 150 oz-in                                                 Omit for 25 oz-in models (25 oz-in models are 120 Vac)
               25xB = 250 oz-in                                               2 = 240 Vac
               40xB = 400 oz-in
               70xB = 700 oz-in
              NEMA Size 66
               180x = 1800 oz-in






























 Note: Options shown in blue text are considered standard.  Note: Options shown in blue text are considered standard.






 TM                                                                                                             TM
 www.kollmorgen.com  1  www.kollmorgen.com                                                                            213
   208   209   210   211   212   213   214   215   216   217   218