Page 212 - Kollmorgen Automation and Motion Control
P. 212

Model Nomenclature







              KS Series AC Synchronous Motor                                                                                            SS Series AC Synchronous Motor


                                                 KS  L  06  2  T1  Y                                                                                                        SS  24  1  L  G60                                                      MODEL NOMENCLA


             KS Series                                                                                                                  SS Series                                                        Gearbox
                                                                                        Options
                                                                                                                                                                                                         GXX where XX = reducer ratio
                                                                                                                                                                                                         GXX where XX = reducer ratio
                                                                                        E = Rear shaft
             Termination                                                                   (omit for no options)                       Minimum Running Torque (oz-in)
             L = leaded                                                                                                                 NEMA Size 23                                                     Options                                   TURE
             T = Terminal box
                                                                                        Frequency                                        25 = 25 oz-in                                                   L = Leads
                                                                                                                                         9x = 90 oz-in                                                   T = Terminal box
             Frame Size                                                                 W = 60 Hz                                        13x = 130 oz-in                                                 (blank) = connector on leads
                                                                                        X = 50 Hz
   MODEL NOMENCLA
             06 = NEMA size 23                                                          Y = 50/60 Hz                                    NEMA Size 24                                                     C = Covered capacitor
                                                                                                                                         5x = 50 oz-in                                                   CT = Capacitor in terminal box
                                                                                                                                                                                                         E = Rear shaft extension
   TURE
             Number of Stacks                                                                                                            8x = 80 oz-in
                                                                                        Voltage                                          24x = 240 oz-in
             1 = 1 stack                                                                T1 = 120 Vac                                     45x = 450 oz-in
             2 = 2 stacks                                                               T2 = 240 Vac                                                                                                     Voltage
             3 = 3 stacks                                                                                                               NEMA Size 42                                                     0 or 1 = 120 Vac (model dependent)
                                                                                                                                         15xB = 150 oz-in                                                  Omit for 25 oz-in models (25 oz-in models are 120 Vac)
                                                                                                                                         25xB = 250 oz-in                                                2 = 240 Vac
                                                                                                                                         40xB = 400 oz-in
                                                                                                                                         70xB = 700 oz-in
              X Series AC Synchronous Motor                                                                                             NEMA Size 66

                                                                                                                                         180x = 1800 oz-in
                                                       X  25  2


             X Series                                                                   Options

             X = Meets UL Class 1, Group D requirements
                                                                                        Contact customer support for option
             X = Exd IIC T5 Gb requirements                                             availability
                                                                                        Omit for no options             MODEL NOMENCLA

             Minimum Running Torque (oz-in)                                             Voltage
             24x = 240 oz-in                                                            0 or 1 = 120 Vac (model dependent)
             25x = 250 oz-in                                                            2 = 240 Vac
             45x = 450 oz-in                                                                                            TURE
             70x = 700 oz-in
             110x = 1100 oz-in
             150x = 1500 oz-in
             180x = 1800 oz-in




             Note: Options shown in blue text are considered standard.                                                                 Note: Options shown in blue text are considered standard.






     212    www.kollmorgen.com                                                                         1-540-633-3545 TM  1




























             Note: Options shown in blue text are considered standard.






            www.kollmorgen.com                                                                                  TM     1
   207   208   209   210   211   212   213   214   215   216   217