Page 211 - Kollmorgen Automation and Motion Control
P. 211

MH172 Stepper Motor    T2 Series Stepper Motor


 MH  17  2  FD  8030  -           T  2  3  N  R  H  J  –  L  N  N  –  N  –  00



 MH Series  Options  T Series                                                           Special Sequence
 Omit for no options                                                                    Insert 00 if all parts are standard.
 E = Rear shaft extension                                                               Any other numbers are factory
 Frame Size  C2 = 200 line six output encoder  Motor Frame Size                         assigned                        MODEL NOMENCLA
 17 = 170 mm  C2 = 200 line six output encoder  2 = NEMA 23 (2.25” square)
 C4 = 400 line six output encoder                                                       Ecoder Option
 C5 = 500 line six output encoder
 Stack length  Rotor Stack Length                                                       C2 = Encoder 200 LPR w/line driver 3
                                                                                                                        MODEL NOMENCLA
 2 = double stack  H = Half stack                                                       C4 = Encoder 400 LPR w/line driver 3
 Identification Suffix  1 = 1 stack                                                     C5 = Encoder 500 LPR w/line driver 3  TURE
             2 = 2 stacks                                                               M4 = Encoder mtg. provisions 3
                                                                                                                        TURE
             3 = 3 stacks                                                               NS = No Feedback
 Lead Configuration/Mount                                                               SS = Special, contact factory
 FD = 8 connections, round flange
             Mounting Configuration
                                                                                        Shaft Modifications
             N = NEMA 23
             S = Special, contact factory                                               F = Flat
                                                                                        N  = Smooth
   MX Series Hazardous Duty Stepper Motor                                               S = Special, contact factory
             Construction / Hookup
 MX  9  1 –  F F  –  206   U  C = MS connector                                          Shaft Configuration
             L = Terminal box via 1/2” NPT pipe thread
             M = Terminal box via metric PG11 pipe thread                               D = Rear shaf extension 2
 MX Series  Rear Options  R = Regular - leadwire                                        N = No rear shaft extension
             S = Special, contact factory                                               S = Special, contact factory
 Meets UL Class1, Division1,  U = No shaft extension
 Group D requirements  EU = Shaft extension
             Windings / Leads                                                           Rotor Type
 Frame Size  Identification Suffix  E = 6 leads (Unipolar) 1                            L = Laminated
             H = 4 leads (Parallel connected)
 9 = 90 mm   L = 4 leads (Series connected)
 11 = 110mm
             S = Special, contact factory

 Number of Stacks  Connection/Mount  Winding Type
 1 = 1 Stack  FD  D, E, F, G, H, J, K
 2 = 2 Stacks  FF       See outline drawing for details  S = Special, contact factory
 3 = 3 Stacks
 FJ
             Notes:
             1. N/A with “C” Construction / Hookup option
 Note: Options shown in blue text are considered standard.  2. “R” Construction / Hookup only, required for motors with encoders
             3. Requires “R” Construction / Hookup option and “D” Shaft Configuration option


             Note: Options in blue type refer to standard products.

 www.kollmorgen.com  TM  1  www.kollmorgen.com                                                                  TM TM  211 1
            www.kollmorgen.com























 Note: Options shown in blue text are considered standard.








 www.kollmorgen.com  TM  1
   206   207   208   209   210   211   212   213   214   215   216