Page 210 - Kollmorgen Automation and Motion Control
P. 210

Model Nomenclature







              MH172 Stepper Motor                                                                                                       T2 Series Stepper Motor


                                              MH  17  2  FD  8030  -                                                                                        T  2  3  N  R  H  J  –  L  N  N  –  N  –  00



             MH Series                                                                  Options                                        T Series                                                                    Special Sequence
                                                                                        Omit for no options                                                                                                        Insert 00 if all parts are standard.
                                                                                        E = Rear shaft extension                                                                                                   Any other numbers are factory
             Frame Size                                                                 C2 = 200 line six output encoder               Motor Frame Size                                                            assigned                        MODEL NOMENCLA
             17 = 170 mm                                                                C2 = 200 line six output encoder               2 = NEMA 23 (2.25” square)
                                                                                        C4 = 400 line six output encoder                                                                                           Ecoder Option
                                                                                        C5 = 500 line six output encoder
             Stack length                                                                                                              Rotor Stack Length                                                          C2 = Encoder 200 LPR w/line driver 3
   MODEL NOMENCLA
             2 = double stack                                                                                                          H = Half stack                                                              C4 = Encoder 400 LPR w/line driver 3
                                                                                        Identification Suffix                          1 = 1 stack                                                                 C5 = Encoder 500 LPR w/line driver 3  TURE
                                                                                                                                       2 = 2 stacks                                                                M4 = Encoder mtg. provisions 3
   TURE
                                                                                                                                       3 = 3 stacks                                                                NS = No Feedback
                                                                                        Lead Configuration/Mount                                                                                                   SS = Special, contact factory
                                                                                        FD = 8 connections, round flange
                                                                                                                                       Mounting Configuration
                                                                                                                                                                                                                   Shaft Modifications
                                                                                                                                       N = NEMA 23
                                                                                                                                       S = Special, contact factory                                                F = Flat
                                                                                                                                                                                                                   N  = Smooth
              MX Series Hazardous Duty Stepper Motor                                                                                                                                                               S = Special, contact factory
                                                                                                                                       Construction / Hookup
                                           MX  9  1 –  F F  –  206   U                                                                 C = MS connector                                                            Shaft Configuration
                                                                                                                                       L = Terminal box via 1/2” NPT pipe thread
                                                                                                                                       M = Terminal box via metric PG11 pipe thread                                D = Rear shaf extension 2
             MX Series                                                                  Rear Options                                   R = Regular - leadwire                                                      N = No rear shaft extension
                                                                                                                                       S = Special, contact factory                                                S = Special, contact factory
             Meets UL Class1, Division1,                                                U = No shaft extension
             Group D requirements                                                       EU = Shaft extension
                                                                                                                                       Windings / Leads                                                            Rotor Type
             Frame Size                                                                 Identification Suffix                          E = 6 leads (Unipolar) 1                                                    L = Laminated
                                                                                                                                       H = 4 leads (Parallel connected)
             9 = 90 mm                                                                                                                 L = 4 leads (Series connected)
             11 = 110mm
                                                                                                                                       S = Special, contact factory

             Number of Stacks                                                            Connection/Mount                              Winding Type
             1 = 1 Stack                                                                 FD                                            D, E, F, G, H, J, K
             2 = 2 Stacks                                                                FF       See outline drawing for details      S = Special, contact factory
             3 = 3 Stacks
                                                                                         FJ
                                                                                                                                       Notes:
                                                                                                                                       1. N/A with “C” Construction / Hookup option
           Note: Options shown in blue text are considered standard.                                                                   2. “R” Construction / Hookup only, required for motors with encoders
                                                                                                                                       3. Requires “R” Construction / Hookup option and “D” Shaft Configuration option





     210    www.kollmorgen.com                                                                         1-540-633-3545 TM  1           www.kollmorgen.com                                                                                   TM    1
























             Note: Options shown in blue text are considered standard.








            www.kollmorgen.com                                                                                  TM     1
   205   206   207   208   209   210   211   212   213   214   215