Page 205 - Kollmorgen Automation and Motion Control
P. 205

TM
              PMX  Series Stepper Motor

                                  PMX  11  2  0  – A  1  O  –  B  N  0  –  00


             Motor Series                                                         Rear Shaft Option
                                                                                  O = No rear shaft  All PMX series motors
             NEMA Motor Frame Size
                                                                                  R = Rear shaft    All PMX series motors
             08, 11, 14, 17, 23, 34                                               H = Rear shaft + encoder  PMX14, -17, -23
                                                                                         mounting holes
             Rotor Stack Length
             1 = 1 stack  All PMX series motors
             2 = 2 stacks  All PMX series motors                                  Front Shaft Option
             3 = 3 stacks  PMX11, -17, -23, -34                                                                         MODEL NOMENCLA
             4 = 4 stacks  PMX17, -23, -34                                        N = Normal/Smooth front shaft  All PMX
             5 = 5 stacks  PMX17                                                  F = Flat front shaft  All PMX
                                                                                  K = Open keyway     PMX34
             Motor Winding
             A, B, C, D  Bipolar windings                                                                               TURE
             G, H, J   Unipolar or Bipolar windings                               Connection/Hookup Option
                                                                                  B = 4 lead Bipolar  All PMX
             Step Angle                                                           U = 6 lead Unipolar  PMX17, -23
             1 = 1.8˚  All PMX series motors                                      X = Integrated Connector  PMX17, -23
             9 = 0.9˚  PMX17, PMX23


              CT Series Stepper Motor

                                       CTM  2  1  N  L  F  10  N  AA  00

             CT Series                                                                   Customization
             CTM = Cool torque maximum series                                            00 = Standard motor
             CTP = Cool torque performance series                                        Other numbers serially assigned
                                                                                               for special motors
             Frame Size
                                                                                         Rear Options
             1 = Size 17 / 4.2 cm (CTP only)
             2 = Size 23 / 5.7 cm                                                        AA = None
             3 = Size 34 / 8.5 cm                                                        EE = English rear shaft & encoder
                                                                                                 mouting holes (size 23 & 34 only)
             Length                                                                      MA = Metric rear shaft (size 17 only)
             0 = Short Stack (CTP only)                                                  SS = Special
             1 = 1 stack                                                                 Front Shaft Options
             2 = 2 stacks
             3 = 3 stacks                                                                N = Round smooth shaft (size 23 only)
                                                                                         F = Flat (size 23 only)
             Mounting                                                                    K = Straight keyway (size 34 only)
             N = NEMA through holes (size 23 & 34 only)                                  M = Metric (size 17 only)
             E = English tapped holes (size 17 only)                                     S = Special
             M = Metric tapped holes (size 17 only)
                                                                                        Winding Current
             Construction/Connection Style
                                                                                        For 4 lead motors = Bipolar current x10
             L = Leads                                                                  For 6 lead motors = Unipolar current x10
             S = Special                                                                Examples:
             Number of Connections                                                      05 = 0.5 Amps
                                                                                        10 = 1 Amp
             F = Four                                                                   50 = 5 Amps
                                                                                        00 = Special
             S = six                          Note: Options in blue type refer to standard products.
                                                                                                                TM
            www.kollmorgen.com                                                                                        205





















             Note: Options shown in blue text are considered standard.
   200   201   202   203   204   205   206   207   208   209   210