Page 204 - Kollmorgen Automation and Motion Control
P. 204

Model Nomenclature







              P-Series Stepper Drive


                                            P7  03  6  0  –  SD  N


             P-Series                                                           Customization
             P5 = P5000 Series                                                  Omit field for standard configurations
             P6 = P6000 Series                                                  000 = Optimized for Standard POWERPAC
             P7 = P7000 Series                                                  001 = Optimized for Enhanced POWERPAC
                                                                                PMX = Optimized Powermax Settings       MODEL NOMENCLA
             Current Rating
             03 = 2.5 Arms continuous, 3.5 Arms peak (AC models only)
             05 = 5 Arms continuous, 7.2 Arms peak (DC models only)              Feedback Device
   MODEL NOMENCLA
             06 = 5.7 Arms Continuous, 8.0 Amps peak*
                                                                                 N = No feedback, with mating connectors (P6000)  TURE
                                                                                 O = No feedback, no connectors
   TURE
             Voltage Range
             3 = 20 - 75 Vdc
             6 = 120/240 Vac (160/320 Vdc)                                       Fuctionality

                                                                                 PN = Motion node indexing
             Electrical Options                                                  SD = Step/direction base drive,                         CT Series Stepper Motor
                                                                                           Internal VCO (P5000)
             0 = None                                                            R4 = RS485 (P70360 only)
                                                                                                                                                                  CTM  2  1  N  L  F  10  N  AA  00

                                                                                                                                        CT Series                                                                  Customization
                                                                                                                                       CTM = Cool torque maximum series                                            00 = Standard motor
                                                                                                                                       CTP = Cool torque performance series                                        Other numbers serially assigned
                                                                                                                                                                                                                         for special motors
                                                                                                                                        Frame Size
                                                                                                                                                                                                                   Rear Options
                                                                                                                                        1 = Size 17 / 4.2 cm (CTP only)
                                                                                                                                        2 = Size 23 / 5.7 cm                                                       AA = None
                                                                                                                                       3 = Size 34 / 8.5 cm                                                        EE = English rear shaft & encoder
                                                                                                                                                                                                                           mouting holes (size 23 & 34 only)
                                                                                                                                        Length                                                                     MA = Metric rear shaft (size 17 only)
                                                                                                                                        0 = Short Stack (CTP only)                                                 SS = Special
                                                                                                                                        1 = 1 stack                                                                Front Shaft Options
                                                                                                                                       2 = 2 stacks
                                                                                                                                       3 = 3 stacks                                                                N = Round smooth shaft (size 23 only)
                                                                                                                                                                                                                   F = Flat (size 23 only)
                                                                                                                                        Mounting                                                                   K = Straight keyway (size 34 only)
                                                                                                                                        N = NEMA through holes (size 23 & 34 only)                                 M = Metric (size 17 only)
                                                                                                                                        E = English tapped holes (size 17 only)                                    S = Special
                                                                                                                                        M = Metric tapped holes (size 17 only)
                                                                                                                                                                                                                   Winding Current
                                                                                                                                        Construction/Connection Style
                                                                                                                                                                                                                   For 4 lead motors = Bipolar current x10
                                                                                                                                        L = Leads                                                                  For 6 lead motors = Unipolar current x10
                                                                                                                                        S = Special                                                                Examples:
                                                                                                                                        Number of Connections                                                      05 = 0.5 Amps
                                                                                                                                                                                                                   10 = 1 Amp
                                                                                                                                        F = Four                                                                   50 = 5 Amps
                                                                                                                                                                                                                   00 = Special
            Note: Options in blue type refer to standard products.                                                                      S = six
     204    www.kollmorgen.com                                                                         1-540-633-3545 TM  21






















                                                                                                                                        Note: Options shown in blue text are considered standard.
   199   200   201   202   203   204   205   206   207   208   209