Page 203 - Kollmorgen Automation and Motion Control
P. 203

Coil Model Number Description  Magnetic Way Model Number Description

 IL  06   030  A1   AC  TR  XX                MW   030  L   0128   001

            Magnet Way Type                                                        Magnet Way Cover (Ironcore only)
 Coil Type  Termination Option Px or Cx  MW  = Ironless                            (Leave blank for Ironless or no cover)
 IL = Ironless  Px = Cable with Connector:  MCD = ICD
 ICD = Low Profile Ironcore  Configuration (P1) includes 400 mm (16”) shielded   MC  = Ironcore  Magnet Assembly Way Length (mm)
 IC = Ironcore  cable with connector.                                            0064 = 64 mm
 P1 = 400 mm (16")  High Flex Cable Numbering System                             0128 = 128 mm
            Magnet Way Width (mm)
 Coil Series  P2 = 200 mm (8")  030 = 30mm   100 = 100mm                         0256 = 256 mm                          MODEL NOMENCLA
 06 = 06 Series Ironless  P3 = 100 mm (4")  050 = 50mm   150 = 150mm (IC only)   0512 = 512 mm
 12 = 12 Series Ironless  P4 = 1200 mm (48")  075 = 75mm   200 = 200mm (IC only)
 18 = 18 Series Ironless  Cx = Motor cable and thermal cable with flying leads:  M1C  –  01      Example:  MW0300128
 24 = 24 Series Ironless  C1 = 400 mm (16")                                     Ironless magnet way, 30 mm magnet width, 128 mm
 05 = 05 Series ICD  C2 = 200 mm (8")  High Flex Motor Cable                    assembly length.  Length in meters
 10 = 10 Series ICD  C3 = 100 mm (4")  High Flex Cable Numbering System                       01   =  1 meter
            L = Low Profile
            M = Motor
 11 = 11 Series Ironcore  C4 = 1200 mm (48")     (30 & 50 mm Ironless only)                   03   =  3 meters          TURE
 22 = 22 Series Ironcore  For standard Assemblies or Ironcore, leave blank.                   06   =  6 meters
 33 = 33 Series Ironcore  Thermal Protection Option                                           09   =  9 meters
 44 = 44 Series Ironcore  TS = Thermostat (IC only)  Wire Size  M1C  –  01                    12   =  12 meters
 TR = Thermistor  1C = 18 AWG for AKD 3/6 Amp amplifiers                                      15   =  15 meters
            2C = 14 AWG for AKD 12 Amp amplifiers *
 Magnetic Way Width (mm)  High Flex Cable Numbering System                                    Length in meters
            High Flex Motor Cable
 030 = 30mm  3C = 12 AWG for AKD 24 Amp amplifiers *                      Example: M1C - 06   01   =  1 meter
            M = Motor
 050 = 50mm  Cooling Option (IC Only)                                     High flex motor cable, terminated with connectors at motor
                                                                                              03
                                                                                                 =  3 meters
 075 = 75mm  AC - Integral Cooling                   M1C  –  01           and amplifier ends, 18 AWG, for 3 or 6 Amp AKD.
                                                                                              06
                                                                                                 =  6 meters
 100 = 100mm  If No Cooling, leave blank  Wire Size                                           09   =  9 meters
 150 = 150mm (IC only)  1C = 18 AWG for AKD 3/6 Amp amplifiers                                12   =  12 meters
 200 = 200mm (IC only)  High Flex Motor Cable                                                 Length in meters
                                                                                              15
                                                                                                 =  15 meters
            2C = 14 AWG for AKD 12 Amp amplifiers *
            M = Motor                                                                         01   =  1 meter
            3C = 12 AWG for AKD 24 Amp amplifiers *
 Winding Code                                                             Example: M1C - 06   03   =  3 meters
                                                                                              06
                                                                                                 =  6 meters
 A1                                                                       High flex motor cable, terminated with connectors at motor
                                                                                                 =  9 meters
                                                                                              09
 A2   “Y” Windings  Ironless 6 Series motor coil, 30 mm width, A1 winding   Wire Size  H1C  –  01      and amplifier ends, 18 AWG, for 3 or 6 Amp AKD.
                                                                                              12
                                                                                                 =  12 meters
 A3   designation terminated with 16” cable with connector.  1C = 18 AWG for AKD 3/6 Amp amplifiers  15   =  15 meters
 A4  see performance specifications  2C = 14 AWG for AKD 12 Amp amplifiers *
            High Flex Hall Effect Cable
 A5         3C = 12 AWG for AKD 24 Amp amplifiers *                                           Length in meters
 A6         H1C = Hall Effect                                             Example: M1C - 06   01   =  1 meter
 A7  “ ” Windings                                                         High flex motor cable, terminated with connectors at motor
                                                                                              03
                                                                                                 =  3 meters
 A8         Example: H1C - 06                                             and amplifier ends, 18 AWG, for 3 or 6 Amp AKD.
                                                                                                 =  6 meters
                                                                                              06
            High flex Hall Effect cable, terminated with connectors at   H1C  –  01           09   =  9 meters
            motor and amplifier ends.                                                         12   =  12 meters
 Hall Effect Assembly Model Number Description                                                15   =  15 meters
            High Flex Hall Effect Cable                                                       Length in meters
 HDIL   100   XX   H1C = Hall Effect                                                          01   =  1 meter
                                                                                                 =  3 meters
                                                                                              03
            Example: H1C - 06                        H1C  –  01                               06   =  6 meters
 Hall Effect  Termination Option  High flex Hall Effect cable, terminated with connectors at   09   =  9 meters
 HDIL = Digital for Ironless (Microswitch SS461A)  Px - Cable with Connector:  motor and amplifier ends.  12   =  12 meters
                                                                                                 =  15 meters
                                                                                              15
 HDIC = Digital for Ironcore (Microswitch SS461A)  Configuration (P1) includes 400 mm (16”) shielded   High Flex Hall Effect Cable  Length in meters
 cable with connector.  H1C = Hall Effect             T1C  –  01                              01   =  1 meter
 Winding Code  (lengths as above)                                                             03   =  3 meters
 100 (A1, A2, A3, A4)  Cx - flying leads (lengths as above)  Example: H1C - 06                06   =  6 meters
                                                                                                 =  9 meters
                                                                                              09
 200 (A5, A6, A7, A8)  High Flex Thermal Cable                                                Length in meters
            High flex Hall Effect cable, terminated with connectors at
                                                                                              01
            T1C = Thermal
                                                                                                 =  1 meter
                                                                                                 =  12 meters
                                                                                              12
 Example: HDIL100P1  motor and amplifier ends.                                                03   =  3 meters
            T2C = Thermal (S300, S600)
                                                                                                 =  15 meters
                                                                                              15
 Hall effect assembly with digital outputs for Ironless motor terminated with 16” cable with connector.  06   =  6 meters
                                                                                              09   =  9 meters
            Example: T1C - 06                         T1C  –  01
            High flex Thermal cable, terminated with                                          12   =  12 meters
            connectors at motor and amplifier ends.                                           15   =  15 meters
            High Flex Thermal Cable                                                           Length in meters
            T1C = Thermal                                                                     01   =  1 meter
            T2C = Thermal (S300, S600)                                                        03   =  3 meters
              www.kollmorgen.com                      T1C  –  01                              06   =  6 meters  TM    203
            Example: T1C - 06                                                                 09   =  9 meters
            High flex Thermal cable, terminated with                                          12   =  12 meters
            * For application assistance regarding cable selection for these and other higher current rated amplifiers, contact a Kollmorgen Customer Support representative.
            High Flex Thermal Cable                                                           Length in meters
                                                                                              15
                                                                                                 =  15 meters
            connectors at motor and amplifier ends.
            T1C = Thermal                                                                     01   =  1 meter
            T2C = Thermal (S300, S600)                                                        03   =  3 meters
                                                                                              06   =  6 meters

            Example: T1C - 06                                                                 09   =  9 meters
            High flex Thermal cable, terminated with                                          12   =  12 meters
            connectors at motor and amplifier ends.                                           15   =  15 meters
            * For application assistance regarding cable selection for these and other higher current rated amplifiers, contact a Kollmorgen Customer Support representative.
            * For application assistance regarding cable selection for these and other higher current rated amplifiers, contact a Kollmorgen Customer Support representative.
   198   199   200   201   202   203   204   205   206   207   208