Page 202 - Kollmorgen Automation and Motion Control
P. 202

Model Nomenclature







            Coil Model Number Description                                                                                              Magnetic Way Model Number Description

                                         IL  06   030  A1   AC  TR  XX                                                                                                  MW   030  L   0128   001

                                                                                                                                       Magnet Way Type                                                       Magnet Way Cover (Ironcore only)
            Coil Type                                                        Termination Option Px or Cx                               MW  = Ironless                                                        (Leave blank for Ironless or no cover)
            IL = Ironless                                                    Px = Cable with Connector:                                MCD = ICD
            ICD = Low Profile Ironcore                                       Configuration (P1) includes 400 mm (16”) shielded         MC  = Ironcore                                                       Magnet Assembly Way Length (mm)
            IC = Ironcore                                                    cable with connector.                                                                                                          0064 = 64 mm
                                                                             P1 = 400 mm (16")                                        High Flex Cable Numbering System                                      0128 = 128 mm
                                                                                                                                       Magnet Way Width (mm)
            Coil Series                                                      P2 = 200 mm (8")                                          030 = 30mm          100 = 100mm                                      0256 = 256 mm
            06 = 06 Series Ironless                                          P3 = 100 mm (4")                                          050 = 50mm          150 = 150mm (IC only)                            0512 = 512 mm
            12 = 12 Series Ironless                                          P4 = 1200 mm (48")                                        075 = 75mm          200 = 200mm (IC only)
            18 = 18 Series Ironless                                          Cx = Motor cable and thermal cable with flying leads:                                             M1C  –  01                 Example:  MW0300128
            24 = 24 Series Ironless                                          C1 = 400 mm (16")                                                                                                            Ironless magnet way, 30 mm magnet width, 128 mm
            05 = 05 Series ICD                                               C2 = 200 mm (8")                                         High Flex Motor Cable                                               assembly length.  Length in meters
   MODEL NOMENCLA
            10 = 10 Series ICD                                               C3 = 100 mm (4")                                         High Flex Cable Numbering System                                                  01   =  1 meter
                                                                                                                                       L = Low Profile
                                                                                                                                      M = Motor
            11 = 11 Series Ironcore                                          C4 = 1200 mm (48")                                           (30 & 50 mm Ironless only)                                                    03   =  3 meters
            22 = 22 Series Ironcore                                                                                                    For standard Assemblies or Ironcore, leave blank.                                06   =  6 meters
   TURE
            33 = 33 Series Ironcore                                                   Thermal Protection Option                                                                                                         09   =  9 meters
            44 = 44 Series Ironcore                                                   TS = Thermostat (IC only)                       Wire Size                                M1C  –  01                               12   =  12 meters
                                                                                      TR = Thermistor                                 1C = 18 AWG for AKD 3/6 Amp amplifiers                                            15   =  15 meters
                                                                                                                                      2C = 14 AWG for AKD 12 Amp amplifiers *
            Magnetic Way Width (mm)                                                                                                   High Flex Cable Numbering System                                                  Length in meters
                                                                                                                                      High Flex Motor Cable
            030 = 30mm                                                                                                                3C = 12 AWG for AKD 24 Amp amplifiers *                        Example: M1C - 06  01   =  1 meter
                                                                                                                                      M = Motor
            050 = 50mm                                                                   Cooling Option (IC Only)                                                                                    High flex motor cable, terminated with connectors at motor
                                                                                                                                                                                                                            =  3 meters
                                                                                                                                                                                                                        03
            075 = 75mm                                                                   AC - Integral Cooling                                                                 M1C  –  01            and amplifier ends, 18 AWG, for 3 or 6 Amp AKD.
                                                                                                                                                                                                                            =  6 meters
                                                                                                                                                                                                                        06
            100 = 100mm                                                                  If No Cooling, leave blank                   Wire Size                                                                         09   =  9 meters
            150 = 150mm (IC only)                                                                                                     1C = 18 AWG for AKD 3/6 Amp amplifiers                                            12   =  12 meters
            200 = 200mm (IC only)                                                                                                     High Flex Motor Cable                                                             Length in meters
                                                                                                                                                                                                                            =  15 meters
                                                                                                                                                                                                                        15
                                                                                                                                      2C = 14 AWG for AKD 12 Amp amplifiers *
                                                                                                                                      M = Motor                                                                         01   =  1 meter
                                                                                                                                      3C = 12 AWG for AKD 24 Amp amplifiers *
            Winding Code                                                                                                                                                                             Example: M1C - 06  03   =  3 meters
                                                                                                                                                                                                                            =  6 meters
                                                                                                                                                                                                                        06
            A1                                                                                                                                                                                       High flex motor cable, terminated with connectors at motor
                                                                                                                                                                                                                            =  9 meters
                                                                                                                                                                                                                        09
            A2    “Y” Windings                                              Ironless 6 Series motor coil, 30 mm width, A1 winding     Wire Size                                 H1C  –  01           and amplifier ends, 18 AWG, for 3 or 6 Amp AKD.
                                                                                                                                                                                                                            =  12 meters
                                                                                                                                                                                                                        12
            A3                                                              designation terminated with 16” cable with connector.     1C = 18 AWG for AKD 3/6 Amp amplifiers                                            15   =  15 meters
            A4     see performance specifications                                                                                     2C = 14 AWG for AKD 12 Amp amplifiers *
                                                                                                                                      High Flex Hall Effect Cable
            A5                                                                                                                        3C = 12 AWG for AKD 24 Amp amplifiers *                                           Length in meters
            A6                                                                                                                        H1C = Hall Effect                                              Example: M1C - 06  01   =  1 meter
            A7     “ ” Windings                                                                                                                                                                      High flex motor cable, terminated with connectors at motor
                                                                                                                                                                                                                            =  3 meters
                                                                                                                                                                                                                        03
            A8                                                                                                                        Example: H1C - 06                                              and amplifier ends, 18 AWG, for 3 or 6 Amp AKD.
                                                                                                                                                                                                                            =  6 meters
                                                                                                                                                                                                                        06
                                                                                                                                      High flex Hall Effect cable, terminated with connectors at   H1C  –  01           09   =  9 meters
                                                                                                                                      motor and amplifier ends.                                                         12   =  12 meters
            Hall Effect Assembly Model Number Description                                                                                                                                                               15   =  15 meters
                                                                                                                                      High Flex Hall Effect Cable                                                       Length in meters
                                                  HDIL   100   XX                                                                     H1C = Hall Effect                                                                 01   =  1 meter
                                                                                                                                                                                                                            =  3 meters
                                                                                                                                                                                                                        03
                                                                                                                                      Example: H1C - 06                         H1C  –  01                              06   =  6 meters
            Hall Effect                                                    Termination Option                                         High flex Hall Effect cable, terminated with connectors at                        09   =  9 meters
            HDIL = Digital for Ironless (Microswitch SS461A)               Px - Cable with Connector:                                 motor and amplifier ends.                                                         12   =  12 meters
                                                                                                                                                                                                                        15
                                                                                                                                                                                                                            =  15 meters
            HDIC = Digital for Ironcore (Microswitch SS461A)               Configuration (P1) includes 400 mm (16”) shielded          High Flex Hall Effect Cable                                                       Length in meters
                                                                           cable with connector.                                      H1C = Hall Effect                         T1C  –  01                              01   =  1 meter
            Winding Code                                                   (lengths as above)                                                                                                                           03   =  3 meters
            100 (A1, A2, A3, A4)                                           Cx - flying leads (lengths as above)                       Example: H1C - 06                                                                 06   =  6 meters
                                                                                                                                                                                                                        09
                                                                                                                                                                                                                            =  9 meters
            200 (A5, A6, A7, A8)                                                                                                      High Flex Thermal Cable                                                           Length in meters
                                                                                                                                      High flex Hall Effect cable, terminated with connectors at
                                                                                                                                      T1C = Thermal
                                                                                                                                                                                                                        01
                                                                                                                                                                                                                            =  1 meter
                                                                                                                                                                                                                            =  12 meters
                                                                                                                                                                                                                        12
            Example: HDIL100P1                                                                                                        motor and amplifier ends.                                                         03   =  3 meters
                                                                                                                                      T2C = Thermal (S300, S600)
                                                                                                                                                                                                                        15
                                                                                                                                                                                                                            =  15 meters
            Hall effect assembly with digital outputs for Ironless motor terminated with 16” cable with connector.                                                                                                      06   =  6 meters
                                                                                                                                                                                                                        09   =  9 meters
                                                                                                                                      Example: T1C - 06                         T1C  –  01
                                                                                                                                      High flex Thermal cable, terminated with                                          12   =  12 meters
                                                                                                                                      connectors at motor and amplifier ends.                                           15   =  15 meters
                                                                                                                                      High Flex Thermal Cable                                                           Length in meters
                                                                                                                                      T1C = Thermal                                                                     01   =  1 meter
                                                                                                                                      T2C = Thermal (S300, S600)                                                        03   =  3 meters
     202                                                                                               1-540-633-3545                                                           T1C  –  01                              06   =  6 meters
                                                                                                                                      Example: T1C - 06                                                                 09   =  9 meters
                                                                                                                                      High flex Thermal cable, terminated with                                          12   =  12 meters
                                                                                                                                      * For application assistance regarding cable selection for these and other higher current rated amplifiers, contact a Kollmorgen Customer Support representative.
                                                                                                                                      High Flex Thermal Cable                                                           Length in meters
                                                                                                                                                                                                                        15
                                                                                                                                                                                                                            =  15 meters
                                                                                                                                      connectors at motor and amplifier ends.
                                                                                                                                      T1C = Thermal                                                                     01   =  1 meter
                                                                                                                                      T2C = Thermal (S300, S600)                                                        03   =  3 meters
                                                                                                                                                                                                                        06   =  6 meters

                                                                                                                                      Example: T1C - 06                                                                 09   =  9 meters
                                                                                                                                      High flex Thermal cable, terminated with                                          12   =  12 meters
                                                                                                                                      connectors at motor and amplifier ends.                                           15   =  15 meters
                                                                                                                                      * For application assistance regarding cable selection for these and other higher current rated amplifiers, contact a Kollmorgen Customer Support representative.
                                                                                                                                      * For application assistance regarding cable selection for these and other higher current rated amplifiers, contact a Kollmorgen Customer Support representative.
   197   198   199   200   201   202   203   204   205   206   207