Page 200 - Kollmorgen Automation and Motion Control
P. 200

Model Nomenclature







            Housed DDR Motor                                                                                                          KBM Frameless Motor

                                      DH 08 1 M - 1 2 - 1 3 1 0 - xxx                                                                                                KBM(S) - 25  H  01 - A  XX



            Direct Drive Series                                                    Designated for Specials                             Product Family                                                              Sequential Number for
               D = 115/230 VAC winding                                                                                                 KBM = Frameless motor                                                       Available Modifications
               DH = 400/480 VAC winding                                            Unit Seal                                           KBMS = Frameless motor with sensors
                                                                                     0 = Non-sealed unit
                                                                                         2
            Motor Frame Size                                                         5 = IP65 - length increase                                                                                                    Winding Options
                                                                                         2
               06 = 6.93” O.D.                                                       7 = IP67 - length increase
               08 = 8.60” O.D.                                                                                                         Motor Frame Size (Armature I.D.)                                            (A, B, C, etc...)
               10 = 11.19” O.D.                                                   Bearing Option
               14 = 14.25” O.D.                                                      1 = Single bearing design                         10       57                                                                 Stack Length Specifier
                                                                                     2 = Dual bearing design 3                         14       60
            Rotor Stack Length                                                                                                         17       79                                                                 00 = 0
   MODEL NOMENCLA
               1 = Short stack                                                    Feedback Device                                      25       88                                                                 01 = 1
               2 = Mid stack                                                         2 = Resolver (“A” Winding Type) 1                                                                                             02 = 2
               3 = Long stack                                                        3 = Sine Encoder (“M” Winding Type)               35       118
                                                                                                                                       43       163                                                                03 = 3
   TURE
            Winding Type                                                          Shaft Option                                         45       260                                                                04 = 4
               A = Std. w/ resolver 1                                                1= Straight thru bore w/ face coupling                                                                                        05 = 5
               M = Std. w/ sine encoder
                                                                                  Connector Type                                       Insulation Ratings
            Mounting Option                                                          2 = Straight
                                                                                        o
               1 = Face mount                                                        3 = 90 , rotatable                                H = High voltage insulation (>240 Vac), S = Low-Voltage insulation (≤240 Vac)
               2 = Flange mount                                                                                                        Note: H insulation is standard option for frame sizes 10, 14, 17, 25, 35 and 45.
            Notes:
            1.  Not available on D14x & DH14x.
            2.  Encoder sealed motors have increased length. See outline drawing.
              3.  Standard on D143 & DH143 models.
            4.   Options shown in blue text are considered standard.




































            Note: Options in type refer to standard products.

     200                                                                                               1-540-633-3545
   195   196   197   198   199   200   201   202   203   204   205