Page 199 - Kollmorgen Automation and Motion Control
P. 199

AKMH  Brushless Servo Motor
 ™
 AKMH  4  2  E  –  AN  K  N  CA  1  K  Cartridge DDR Motor
                                      C 09 1 A - 1 1 - 1 1 0 5 - xxx
 AKMH Series  Seal
 AKMH Hygienic Stainless Steel
 Washdown Motor  K = IP69K shaft seal
            Product Family                                                    Sequential number for specials
               C = 230 Volt                                                     (Unique description within a frame size)
 Motor Frame Size  Cable Length     CH = 400/480 Volt
 2, 3, 4, 5, 6                                                                Unit Seal Option Field
 1 to F (1 to 15 meters)
            Frame Size Field                                                     5 = Sealed                             MODEL NOMENCLA
 Rotor Stack Length  Brake     04 = 4.25” Sq. Housing                             (Shaft Option “1” - IP64 Rating when
                                                                                customer seals interface side)
 1, 2, 3, 4, 5     05 = 5.43” Sq. Housing                                        (Shaft Option “2” or “3” - IP65 Rating when
 2 = 24 V DC holding brake     06 = 7.40” Sq. Housing                            customer seals interface side)
 Winding Type  N = No brake       09 = 9.68” Sq. Housing                      Bearing Option Field
              13 = 13.78” Sq. Housing
 A, B, C, D, etc.  S = Special                                                   0 = No Bearing Design
 S = Special  Stack Length Field                                                 (Standard - Integral Shipping Clamp Provided)  TURE
               1 = Short Stack
 Feedback Device     2 = Mid Stack
 Mount         3 = Long Stack                                                 Feedback Option Field
 C- = SFD2     4 = Extra Long Stack                                              1 = EnDat single turn absolute sine encoder (2048 line)
 A = Flange mounting IEC  CA = Smart Feedback Device (SFD3)          (04 and 05 frame sizes only)     3 = BiSS single turn absolute since encoder (2048 line)
 B, E = Flange mounting NEMA  Shaft  DA = EnDAT 2.1 single-turn, optical           4 = BiSS multi-turn absolute since encoder (2048 line)
                                                                                5 = EnDat Multi-turn absolute since encoder (2048 line)
 C = Face mounting IEC  C = Closed keyway  DB = EnDAT 2.1 multi-turn, optical  Winding Letter Field
 D = Face mounting NEMA  K = Open keyway  GA = Hiperface SKS36 single-turn       A = Standard Winding  Shaft Field
              B = High-Speed Winding (C04x, C05x, C06x, C13x)
 L = NEMA 56 face mount  N = Smooth shaft  GB = Hiperface SKM36 multi-turn     C = Standard Winding (C052, C062, C063, C092,     1 = Hollow with Compression Coupling and Key
                                                                                   (09 and 13 frame sizes only)
 GE = Hiperface DSL encoder single-turn           C093, C13x)                        2 = Solid with Compression Coupling and Key
 GF = Hiperface DSL encoder multi-turn     D = High-Speed Winding (C052 only)        (09 and 13 frame sizes only)
 RA = Single-turn absolute HIPERFACE SRS50-S21 encoder  Mounting Option Field     3 = Solid with Split Ring Coupling and no Key
 Mount-Shaft Availability  RB = Multi-turn absolute HIPERFACE SRM-S21 encoder)     1 = Std. Flange Mount        (04, 05, and 06 frame sizes only)
 Base   Mount-Shaft  RC = single-turn absolute HIPERFACE SRS50-K21 encoder
 Model  AC AN BK BN CC CN DK DN EK EN LK  RD = multi-turn absolute HIPERFACE SRM50-K21 encoder  Connector Option Field
 AKMH2x  •  •  •  •  •  •  LA = EnDAT 2.1 single-turn, inductive     1 = Side Connector Option (09 and 13 frame sizes only)
 AKMH3x  •  •  •  •  LB = EnDAT 2.1 multi-turn, inductive     2 = Rear Connector Option (09 and 13 frame sizes only)
 AKMH4x  •  •  •  •  •  •  •  •  •  •  •     3 = 90° Rotatable Connectors (04, 05 and 06 frame sizes only)
 AKMH5x  •  •  •  •  •  •  •  •  •  •  R = Resolver
 AKMH6x  •  •  •  •  •  •  •  •  2- = Comcoder 2048 incr./rev
 Note: LK mount requires 2 weeks additional lead time for the first product order.
 Note: Ex mounts are only available if Rx feedback devices are selected.
 Cable Connection
 Feedback and Connection Availability
 B = Cable with IP67 Speedtec connector  Feedback  Cable Connection
 G = Cable with IP67 Speedtec connector in silicone tube  Device  K  T  B  G  V W  L  M R
 K = Pre-assembled cable for connection to AKD  C-, CA  •  •  •  •  •  •
 L = Dual-cable version with open cable ends  GE, GF  •  •  •  •  •  •
 M = Dual-cable version with open cable ends in silicone tube  2-, R-  •  •  •  •  •  •
 R = Dual cable with IP67 non-stainless steel, non-hygienic, vented connector with air pressure compensation  DA, DB  •  •  •  •  •  •
 T =  Pre-assembled cable in silicone tube for connection to AKD  GA, GB  •  •  •  •  •  •
 V = Cable with IP69 Speedtec connector  LA, LB  •  •  •  •  •  •
 W = Cable with IP69 Speedtec connector in silicone tube  RA, RB  •  •
 RC, RD  •  •


  C- feedback is not available with brake.
  Rx feedback device options are mapped for connection to third-party servo drives  Note: Options shown in blue text are considered standard.





                                                                                                                TM
            www.kollmorgen.com                                                                                        199
   194   195   196   197   198   199   200   201   202   203   204