Page 198 - Kollmorgen Automation and Motion Control
P. 198

Model Nomenclature






                  ™
            AKMH  Brushless Servo Motor
                              AKMH  4  2  E  –  AN  K  N  CA  1  K                                                                    Cartridge DDR Motor
                                                                                                                                                                C 09 1 A - 1 1 - 1 1 0 5 - xxx
             AKMH Series                                                        Seal
             AKMH Hygienic Stainless Steel
             Washdown Motor                                                     K = IP69K shaft seal
                                                                                                                                      Product Family                                                    Sequential number for specials
                                                                                                                                         C = 230 Volt                                                     (Unique description within a frame size)
             Motor Frame Size                                                   Cable Length                                             CH = 400/480 Volt
             2, 3, 4, 5, 6                                                                                                                                                                              Unit Seal Option Field
                                                                                1 to F (1 to 15 meters)
                                                                                                                                      Frame Size Field                                                     5 = Sealed
             Rotor Stack Length                                                 Brake                                                   04 = 4.25” Sq. Housing                                              (Shaft Option “1” - IP64 Rating when
                                                                                                                                                                                                          customer seals interface side)
             1, 2, 3, 4, 5                                                                                                               05 = 5.43” Sq. Housing                                            (Shaft Option “2” or “3” - IP65 Rating when
                                                                                2 = 24 V DC holding brake                                06 = 7.40” Sq. Housing                                            customer seals interface side)
             Winding Type                                                       N = No brake                                               09 = 9.68” Sq. Housing                                       Bearing Option Field
                                                                                                                                        13 = 13.78” Sq. Housing
             A, B, C, D, etc.                                                   S = Special                                                                                                                0 = No Bearing Design
   MODEL NOMENCLA
             S = Special                                                                                                              Stack Length Field                                                   (Standard - Integral Shipping Clamp Provided)
                                                                                                                                         1 = Short Stack
                                                                                Feedback Device                                        2 = Mid Stack
   TURE
             Mount                                                                                                                       3 = Long Stack                                                 Feedback Option Field
                                                                                C- = SFD2                                                4 = Extra Long Stack                                              1 = EnDat single turn absolute sine encoder (2048 line)
             A = Flange mounting IEC                                            CA = Smart Feedback Device (SFD3)                           (04 and 05 frame sizes only)                                   3 = BiSS single turn absolute since encoder (2048 line)
             B, E = Flange mounting NEMA  Shaft                                 DA = EnDAT 2.1 single-turn, optical                                                                                          4 = BiSS multi-turn absolute since encoder (2048 line)
                                                                                                                                                                                                          5 = EnDat Multi-turn absolute since encoder (2048 line)
             C = Face mounting IEC  C = Closed keyway                           DB = EnDAT 2.1 multi-turn, optical                    Winding Letter Field
             D = Face mounting NEMA  K = Open keyway                            GA = Hiperface SKS36 single-turn                           A = Standard Winding                                         Shaft Field
                                                                                                                                        B = High-Speed Winding (C04x, C05x, C06x, C13x)
             L = NEMA 56 face mount  N = Smooth shaft                           GB = Hiperface SKM36 multi-turn                          C = Standard Winding (C052, C062, C063, C092,                     1 = Hollow with Compression Coupling and Key
                                                                                                                                                                                                              (09 and 13 frame sizes only)
                                                                                GE = Hiperface DSL encoder single-turn                         C093, C13x)                                                     2 = Solid with Compression Coupling and Key
                                                                                GF = Hiperface DSL encoder multi-turn                    D = High-Speed Winding (C052 only)                                   (09 and 13 frame sizes only)
                                                                                RA = Single-turn absolute HIPERFACE SRS50-S21 encoder  Mounting Option Field                                               3 = Solid with Split Ring Coupling and no Key
                Mount-Shaft Availability                                        RB = Multi-turn absolute HIPERFACE SRM-S21 encoder)      1 = Std. Flange Mount                                                (04, 05, and 06 frame sizes only)
                   Base           Mount-Shaft                                   RC = single-turn absolute HIPERFACE SRS50-K21 encoder
                  Model  AC AN BK BN CC CN DK DN EK EN LK                       RD = multi-turn absolute HIPERFACE SRM50-K21 encoder  Connector Option Field
                 AKMH2x  •  •    •  •  •  •                                     LA = EnDAT 2.1 single-turn, inductive                    1 = Side Connector Option (09 and 13 frame sizes only)
                 AKMH3x  •  •    •  •                                           LB = EnDAT 2.1 multi-turn, inductive                     2 = Rear Connector Option (09 and 13 frame sizes only)
                 AKMH4x  •  •  •  •  •  •  •  •  •  •  •                                                                                 3 = 90° Rotatable Connectors (04, 05 and 06 frame sizes only)
                 AKMH5x  •  •  •  •  •  •  •  •  •  •                           R = Resolver
                 AKMH6x  •  •      •  •  •  •  •  •                             2- = Comcoder 2048 incr./rev
                Note: LK mount requires 2 weeks additional lead time for the first product order.
                Note: Ex mounts are only available if Rx feedback devices are selected.
            Cable Connection
                                                                                Feedback and Connection Availability
             B = Cable with IP67 Speedtec connector                              Feedback      Cable Connection
             G = Cable with IP67 Speedtec connector in silicone tube              Device  K  T  B  G  V W  L  M R
             K = Pre-assembled cable for connection to AKD                        C-, CA  •  •  •  •  •  •
             L = Dual-cable version with open cable ends                          GE, GF  •  •  •  •  •  •
             M = Dual-cable version with open cable ends in silicone tube         2-, R-       •  •  •  •  •  •
             R = Dual cable with IP67 non-stainless steel, non-hygienic, vented connector with air pressure compensation  DA, DB  •  •  •  •  •  •
             T =  Pre-assembled cable in silicone tube for connection to AKD      GA, GB       •  •  •  •  •  •
             V = Cable with IP69 Speedtec connector                               LA, LB       •  •  •  •  •  •
             W = Cable with IP69 Speedtec connector in silicone tube              RA, RB                  •    •
                                                                                  RC, RD                  •    •


             C- feedback is not available with brake.
             Rx feedback device options are mapped for connection to third-party servo drives                                        Note: Options shown in blue text are considered standard.


            Note: Options in blue type refer to standard products.

     198                                                                                               1-540-633-3545
   193   194   195   196   197   198   199   200   201   202   203