Page 197 - Kollmorgen Automation and Motion Control
P. 197

®
 AKM  Brushless Servo Motor  Feedback Unit Options
 AKM  6  2  P  –  A N  C  N  DA  00  Code  Designation  Model  Can be used with  Connection Option  1024 incr./rev
                                                                                                   Comment
                1-
                            Comcorder
                                                                              1, 2, 7, B, C, G, H, T
                                                             AKM1 - AKM8
                2-          Comcorder                        AKM1 -AKM8       1, 2, 7, B, C, G, H, T  2048 incr./rev
                AA         BiSS B encoder      AD36          AKM2 - AKM4        1, 7, B, C, M   Single-turn, optical
 AKM Series  Version  AA   BiSS B encoder      AD58          AKM5 - AKM8      1, 2, C, G, H, M, T  Single-turn, optical
 00  Standard motor without shaft seal  AB  BiSS B encoder  AD36  AKM2 - AKM4   1,7,B, C, M     Multi-turn, optical
 01  With shaft seal  AB   BiSS B encoder      AD58          AKM5 - AKM8      1, 2, C, G, H, M, T  Multi-turn, optical
 Flange Size    C-     Smart Feedback Device SFD  Size 10      AKM1             1, D, Y, M, P   Single-turn 4-wire
 0W  Washdown
 1  40 mm  0F  Washdown Food  C-  Smart Feedback Device SFD  Size 15  AKM2 - AKM4  1, D, Y, M, P  Single-turn 4-wire
 2  58 mm  FAN  Fan Option for AKM7 only  C-  Smart Feedback Device SFD  Size 21  AKM5- AKM8  1, D, Y, M, P  Single-turn 4-wire
 3  70 mm  xx  Special  CA  Smart Feedback Device SFD3       AKM1 - AKM6           D            Single-turn 2-wire      MODEL NOMENCLA
                                                                                1, 7, B, C, M
 4  84 mm       DA        EnDAT 2.1 encoder   ECN 1113       AKM2 - AKM4      1, 2, C, G, H, M, T  Single-turn. optical
                DA
                          EnDAT 2.1 encoder
                                              ECN 1313
                                                                                                Single-turn, optical
                                                             AKM5 - AKM8
 5  108 mm      DB        EnDAT 2.1 encoder   EQN 1125       AKM2 - AKM4        1, 7, B, C, M   Multi-turn, optical
 6  138 mm  Feedback Device  DB  EnDAT 2.1 encoder  EQN 1325  AKM5 - AKM8     1, 2, C, G, H, M, T  Multi-turn, optical
 7  188 mm  For all options see following page   LA  EnDAT 2.1 encoder  ECI 1118  AKM2 - AKM3  1, 7, B , C, M  Single-turn, inductive
 8  260 mm      LA        EnDAT 2.1 encoder    ECI 1319      AKM4 - AKM8      1, 2, C, G, H, M, T  Single-turn, inductive  TURE
 S  Special     LB        EnDAT 2.1 encoder    ECI 1130      AKM2 - AKM3        1,7, B, C, M    Multi-turn, inductive
                LB        EnDAT 2.1 encoder    ECI 1331      AKM4 - AKM8      1, 2, C, G, H, M, T  Multi-turn, inductive
 Rotor Length  Brake  GJ  HIPERFACE encoder    SKS36         AKM2 - AKM8     1,2,7, B, C, G, H, M, T  Single-turn, optical
 1  2  24 V holding brake  GK  HIPERFACE encoder  SKM36      AKM2 - AKM8     1,2,7, B, C, G, H, M, T  Multi-turn, optical
 2              GP        HIPERFACE encoder    SEK34           AKM1              1, Y, M       Single-turn, capacitive
 3  N  Without brake  GR  HIPERFACE encoder    SEL34           AKM1              1, Y, M       Multi-turn, capacitive
 4  S  Special  GE      HIPERFACE DSL encoder  EKS36         AKM2 - AKM8           D            Single-turn, optical
 5              GF      HIPERFACE DSL encoder  EKM36         AKM2 - AKM8           D            Multi-turn, optical
               GM         Safety HIPERFACE     SKS36S        AKM2 - AKM8     1, 2, 7, B, C, G, H, M, T  Single-turn, optical
                GN        Safety HIPERFACE     SKM36S        AKM2 - AKM8     1, 2, 7, B, C, G, H, M, T  Multi-turn, optical
               MA            Drive Cliq       ECN1324S       AKM4 - AKM8                        Single-turn, optical
                MB           Drive Cliq       EQN1336S       AKM4 - AKM8          tba           Multi-turn, optical
 Winding Type  Connections  R-  Resolvers      Size 10         AKM1          1,2,7, B, C, G, H, M, T, Y  2-pin, hollow shaft
 A to Z  For all options see following page   R-  Resolvers  Size 15  AKM2 - AKM4  1,2,7, B, C, G, H, M, T, Y  2-pin, hollow shaft
 S  Special  S  Special  R-  Resolvers         Size 21       AKM5 - AKM8     1,2,7, B, C, G, H, M, T, Y  2-pin, hollow shaft
              * not available for AKM2 with connection option C (cable with IP65 connector)
 Flange  Shaft  Connector Options
 A  IEC with tolerance N  C  Keyway  Code
 B  NEMA  K  Open keyway  With               Protection
 C  Alternative IEC standard  N  Smooth shaft  With   KTY   Can be used with  class  Connection type  Description
 D  Other standard  S  Special  PTC  84-130
 G  Alternative IEC standard  B  1  AKM2        IP65        2 threaded connectors, size 1.0  Angled, rotatable, mounted on motor
 H  Alternative IEC standard  C  7  AKM1 - AKM2  IP65       2 threaded connectors, size 1.0  On 0.5 m cable
 R  IEC with tolerance R  C  1   AKM3           IP65        2 threaded connectors, size 1.0  Angled, rotatable, mounted on motor
 M, T  Reinforced bearing AKM8  C  1  AKM4 - AKM7  IP65   2 Speed Tec Ready connectors, size 1.0  Angled, rotatable, mounted on motor
 W  Flange coating for   –  D    AKM1           IP65           1 hybrid i-tec connector     Mounted on motor
 Washdown, IEC  –      D       AKM2 - AKM6      IP65       1 hybrid threaded connector, size 1.0  Angled, rotatable, mounted on motor
                G      –       AKM2 - AKM3      IP67        2 threaded connectors, size 1.0  Straight, mounted on motor
 S  Special
                G      –       AKM4 - AKM6      IP67      2 Speed Tec Ready connectors, size 1.0  Straight, mounted on motor
                                                          1 feedback threaded connector, size 1.0
                H      1     AKM74Q and AKM82T  IP65                                   Angled, rotatable, mounted on motor
                                                           1 power threaded connector, size 1.5
                M      –       AKM1 - AKM4      IP20         2 Molex connectors, I  < 6 A    On 0.5 m cable
                                                                          0
                P      –       AKM1 - AKM4      IP20          1 Molex connector, I  < 6 A    On 0.5 m cable
                                                                         0
                                                           1 feedback threaded connector M12  Straight, mounted on motor
                R      –       AKM4 - AKM7      IP65
                                                          1 power connector SpeedTec-Ready M23  Angled, mounted on motor
                                                             1 terminal box IP65 for power
                T      2         AKM8           IP65                                        Mounted on motor
                                                          1 Feedback threaded connector, size 1.0
                Y      1         AKM1           IP65            1 y-tec  connector          Mounted on motor
                                                                    ®
                                                                                                                TM
            www.kollmorgen.com                                                                                        197
   192   193   194   195   196   197   198   199   200   201   202