Page 196 - Kollmorgen Automation and Motion Control
P. 196

Model Nomenclature






            AKM  Brushless Servo Motor                                                                                                Feedback Unit Options
                 ®
                                      AKM  6  2  P  –  A N  C  N  DA  00                                                                 Code         Designation        Model        Can be used with  Connection Option   1024 incr./rev
                                                                                                                                                                                                                             Comment
                                                                                                                                                                                       AKM1 - AKM8
                                                                                                                                                                                                        1, 2, 7, B, C, G, H, T
                                                                                                                                          1-
                                                                                                                                                       Comcorder
                                                                                                                                          2-           Comcorder                       AKM1 -AKM8       1, 2, 7, B, C, G, H, T  2048 incr./rev
                                                                                                                                          AA         BiSS B encoder       AD36         AKM2 - AKM4        1, 7, B, C, M   Single-turn, optical
             AKM Series                                                                Version                                            AA         BiSS B encoder       AD58         AKM5 - AKM8       1, 2, C, G, H, M, T  Single-turn, optical
                                                                                       00   Standard motor without shaft seal             AB         BiSS B encoder       AD36         AKM2 - AKM4         1,7,B, C, M     Multi-turn, optical
                                                                                       01   With shaft seal                               AB         BiSS B encoder       AD58         AKM5 - AKM8       1, 2, C, G, H, M, T  Multi-turn, optical
             Flange Size                                                                                                                  C-      Smart Feedback Device SFD  Size 10     AKM1             1, D, Y, M, P    Single-turn 4-wire
                                                                                       0W   Washdown
             1   40 mm                                                                 0F   Washdown Food                                 C-      Smart Feedback Device SFD  Size 15   AKM2 - AKM4        1, D, Y, M, P    Single-turn 4-wire
             2   58 mm                                                                 FAN  Fan Option for AKM7 only                      C-      Smart Feedback Device SFD  Size 21   AKM5- AKM8         1, D, Y, M, P    Single-turn 4-wire
             3   70 mm                                                                 xx   Special                                       CA     Smart Feedback Device SFD3            AKM1 - AKM6           D             Single-turn 2-wire
                                                                                                                                                                                                          1, 7, B, C, M
             4   84 mm                                                                                                                    DA        EnDAT 2.1 encoder    ECN 1113      AKM2 - AKM4       1, 2, C, G, H, M, T  Single-turn. optical
                                                                                                                                                                                                                          Single-turn, optical
                                                                                                                                          DA
                                                                                                                                                                                       AKM5 - AKM8
                                                                                                                                                                         ECN 1313
                                                                                                                                                    EnDAT 2.1 encoder
             5   108 mm                                                                                                                   DB        EnDAT 2.1 encoder    EQN 1125      AKM2 - AKM4        1, 7, B, C, M    Multi-turn, optical
             6   138 mm                                                                Feedback Device                                    DB        EnDAT 2.1 encoder    EQN 1325      AKM5 - AKM8       1, 2, C, G, H, M, T  Multi-turn, optical
             7   188 mm                                                                For all options see following page                 LA        EnDAT 2.1 encoder    ECI 1118      AKM2 - AKM3        1, 7, B , C, M  Single-turn, inductive
   MODEL NOMENCLA
             8   260 mm                                                                                                                   LA        EnDAT 2.1 encoder    ECI 1319      AKM4 - AKM8       1, 2, C, G, H, M, T  Single-turn, inductive
                                                                                       S   Special                                        LB        EnDAT 2.1 encoder    ECI 1130      AKM2 - AKM3        1,7, B, C, M    Multi-turn, inductive
   TURE
                                                                                                                                          LB        EnDAT 2.1 encoder    ECI 1331      AKM4 - AKM8       1, 2, C, G, H, M, T  Multi-turn, inductive
             Rotor Length                                                              Brake                                              GJ        HIPERFACE encoder     SKS36        AKM2 - AKM8      1,2,7, B, C, G, H, M, T  Single-turn, optical
             1                                                                         2   24 V holding brake                             GK        HIPERFACE encoder    SKM36         AKM2 - AKM8      1,2,7, B, C, G, H, M, T  Multi-turn, optical
             2                                                                                                                            GP        HIPERFACE encoder     SEK34          AKM1               1, Y, M      Single-turn, capacitive
             3                                                                         N   Without brake                                  GR        HIPERFACE encoder     SEL34          AKM1               1, Y, M       Multi-turn, capacitive
             4                                                                         S   Special                                        GE       HIPERFACE DSL encoder  EKS36        AKM2 - AKM8           D            Single-turn, optical
             5                                                                                                                            GF       HIPERFACE DSL encoder  EKM36        AKM2 - AKM8           D             Multi-turn, optical
                                                                                                                                          GM         Safety HIPERFACE    SKS36S        AKM2 - AKM8     1, 2, 7, B, C, G, H, M, T  Single-turn, optical
                                                                                                                                          GN         Safety HIPERFACE    SKM36S        AKM2 - AKM8     1, 2, 7, B, C, G, H, M, T  Multi-turn, optical
                                                                                                                                          MA           Drive Cliq       ECN1324S       AKM4 - AKM8                        Single-turn, optical
                                                                                                                                          MB           Drive Cliq       EQN1336S       AKM4 - AKM8           tba           Multi-turn, optical
             Winding Type                                                              Connections                                        R-           Resolvers         Size 10         AKM1          1,2,7, B, C, G, H, M, T, Y  2-pin, hollow shaft
             A to Z                                                                    For all options see following page                 R-           Resolvers         Size 15       AKM2 - AKM4     1,2,7, B, C, G, H, M, T, Y  2-pin, hollow shaft
             S     Special                                                             S   Special                                        R-           Resolvers         Size 21       AKM5 - AKM8     1,2,7, B, C, G, H, M, T, Y  2-pin, hollow shaft
                                                                                                                                        * not available for AKM2 with connection option C (cable with IP65 connector)
             Flange                                                                    Shaft                                          Connector Options
             A     IEC with tolerance N                                                C   Keyway                                            Code
             B     NEMA                                                                K   Open keyway                                          With                    Protection
             C     Alternative IEC standard                                            N   Smooth shaft                                  With   KTY    Can be used with   class           Connection type               Description
             D     Other standard                                                      S   Special                                       PTC   84-130
             G     Alternative IEC standard                                                                                                B     1          AKM2          IP65         2 threaded connectors, size 1.0  Angled, rotatable, mounted on motor
             H     Alternative IEC standard                                                                                                C     7       AKM1 - AKM2      IP65         2 threaded connectors, size 1.0  On 0.5 m cable
             R     IEC with tolerance R                                                                                                    C     1          AKM3          IP65         2 threaded connectors, size 1.0  Angled, rotatable, mounted on motor
             M, T  Reinforced bearing AKM8                                                                                                 C     1       AKM4 - AKM7      IP65      2 Speed Tec Ready connectors, size 1.0  Angled, rotatable, mounted on motor
             W     Flange coating for                                                                                                      –     D          AKM1          IP65           1 hybrid i-tec connector     Mounted on motor
                   Washdown, IEC                                                                                                           –     D       AKM2 - AKM6      IP65       1 hybrid threaded connector, size 1.0  Angled, rotatable, mounted on motor
                                                                                                                                           G     –       AKM2 - AKM3      IP67         2 threaded connectors, size 1.0  Straight, mounted on motor
             S     Special
                                                                                                                                           G     –       AKM4 - AKM6      IP67      2 Speed Tec Ready connectors, size 1.0  Straight, mounted on motor
                                                                                                                                                                                    1 feedback threaded connector, size 1.0
                                                                                                                                           H     1     AKM74Q and AKM82T  IP65                                   Angled, rotatable, mounted on motor
                                                                                                                                                                                     1 power threaded connector, size 1.5
                                                                                                                                          M      –       AKM1 - AKM4      IP20          2 Molex connectors, I  < 6 A   On 0.5 m cable
                                                                                                                                                                                                    0
                                                                                                                                           P     –       AKM1 - AKM4      IP20          1 Molex connector, I  < 6 A    On 0.5 m cable
                                                                                                                                                                                                    0
                                                                                                                                                                                     1 feedback threaded connector M12  Straight, mounted on motor
                                                                                                                                           R     –       AKM4 - AKM7      IP65
                                                                                                                                                                                    1 power connector SpeedTec-Ready M23  Angled, mounted on motor
                                                                                                                                                                                       1 terminal box IP65 for power
                                                                                                                                           T     2          AKM8          IP65                                        Mounted on motor
                                                                                                                                                                                    1 Feedback threaded connector, size 1.0
                                                                                                                                           Y     1          AKM1          IP65            1 y-tec  connector          Mounted on motor
                                                                                                                                                                                              ®
            Note: Options in blue type refer to standard products.
     196                                                                                               1-540-633-3545
   191   192   193   194   195   196   197   198   199   200   201