Page 195 - Kollmorgen Automation and Motion Control
P. 195

AKD  Servo Drive Cables
                ®


            Feedback Cables
                                                     –                 74N –
                                              AA    B C D D            HHJ


             “AA” - Cable Type                                                      “HHJ” - Cable Length
             CF = Performance Line                                                  Length in meters
             VF = Value Line Feedback                                                                                   MODEL NOMENCLA
                                                                                    “DD” - Feedback Device Type
             “B” - Feedback Device Type
                                                                                    03 = 4 conductor (SFD) (Performance Line)
             D = SFD                                                                04 = 4 conductor (SFD) (Value Line)
             H = HiPerFace                                                                                              TURE
             S = Sine Encoder


            “C” - Feedback Device Type
             A = Size 1.0, 12-pin (SFD or Resolver)
             B = Size 1.0, 17-pin (Encoder)






            Power Cables
                                                   – 5                     N –
                                            AA        B B C C E         FFG


            “AA” - Cable Type                                                       “FFG” - Cable Length
            CP = Performance Line                                                   Length in meters
            VP = Value Line Feedback
                                                                                    “E” - Motor Power Connector Type
            “BB” - Drive Power Connector Type
                                                                                    A = Size 1.0, 8 pin
            07 = AKD, 1-12A (230V)
                                                                                    B = Size 1.5, 8 pin
            08 = AKD, 24A (230V) & 1-24A (480V)
                                                   “CC” - Power Cable Material Type



                                 BE = 16 AWG, 4 conductor, Value Line  DE = 12 AWG, 4 conductor, Value Line
                                 CD = 14/18 AWG, 6 conductor, brake, Performance  DD = 12/18 AWG, 6 conductor, brake, Performance
                                 CE = 14 AWG, 4 conductor, Value Line  DF = 12/18 AWG, 6 conductor, brake, Value Line
                                 CF = 14/18 AWG, 6 conductor, brake, Value Line  ED = 10/18 AWG, 6 conductor, brake, Value Line








                                                                                                                TM
            www.kollmorgen.com                                                                                        195
   190   191   192   193   194   195   196   197   198   199   200