Page 194 - Kollmorgen Automation and Motion Control
P. 194

Model Nomenclature
            Model Nomenclature
            Model Nomenclature


            AKD  Servo Drive Family
                ®
                                                                                                                                      AKD  Servo Drive Cables
                                                                                                                                          ®
                                   AKD  –  B  003  06  –  NB  AN – 0000
             AKD Series                                                                                                               Feedback Cables
                                                                                        Variants
             Version                                                                                                                                                           –                 74N –
                                                                                        0000 = Standard
             B = Base drive                                                                                                                                             AA    B C D D            HHJ
             P = Position indexer (motion tasking)                             Connectivity*     Drive Version
             T = AKD BASIC Language Programmable drive (Requires IC or NB                        Availability                          “AA” - Cable Type                                                       “HHJ” - Cable Length
                   Extention)                                                  AN = Analog command  B, P, T
             M = Multi-axis Master Drive (Requires MC Extension option,        CN = CANopen ®      P                                   CF = Performance Line                                                   Length in meters
                    and EC Connectivity option)                                EC = EtherCAT ®     M, P                                VF = Value Line Feedback
                                                                               EI = EtherNet/IP™   P
             Current Rating                                                    PN - PROFINET ®     P                                                                                                          “DD” - Feedback Device Type
                                                                               SQ = SynqNet ®      B                                   “B” - Feedback Device Type
             003 = 3 Amp                                                                                                               D = SFD                                                                03 = 4 conductor (SFD) (Performance Line)
   MODEL NOMENCLA
   MODEL NOMENCLA
             006 = 6 Amp                                                       *Motion Tasking is included as a free                   H = HiPerFace                                                          04 = 4 conductor (SFD) (Value Line)
                                                                                  upgrade with CN, EC, EI and PN
             012 = 12 Amp                                                                                                              S = Sine Encoder
             024 = 24 Amp
   TURE
   TURE
             048 = 48 Amp                                             Extension
                                                                      IC = Expanded I/O version and SD card slot (AKD-T version only)  “C” - Feedback Device Type
             Voltage                                                  NB = Without extensions                                          A = Size 1.0, 12-pin (SFD or Resolver)
             06 = 120/240 Vac 1Ø/3Ø (24 Amp Drive: 240 Vac 3Ø only)                                                                    B = Size 1.0, 17-pin (Encoder)
             07 = 240/480 Vac 3Ø
                                    AKD  –  C  010  07  –  CB  EC – E000

             AKD Series                                                               Customization                                   Power Cables

             Version                                                                  x000  Standard (x = language)                                                           – 5                     N –
             C    Central Power Supply IP20
                                                                                      Connection Option                                                                AA        B B C C E         FFG
             Power Class                                                              EC   EtherCAT
             010  10 kW (17 kW @ 570 V DC)                                                                                             “AA” - Cable Type                                                      “FFG” - Cable Length
             020  20 kW (34 kW @ 570 V DC) (available in 2016)                        Expansions                                       CP = Performance Line                                                  Length in meters
                                                                                      CB   No expansion
             Voltage Class                                                                                                             VP = Value Line Feedback
             07   400 to 480 V AC, 3-ph                                                                                                                                                                       “E” - Motor Power Connector Type
                                                                                                                                       “BB” - Drive Power Connector Type
                                    AKD  –  N  003  07  –  DB  EC – E000                                                               07 = AKD, 1-12A (230V)                                                 A = Size 1.0, 8 pin
                                                                                                                                                                                                              B = Size 1.5, 8 pin
             AKD Series                                                               Customization                                    08 = AKD, 24A (230V) & 1-24A (480V)
             Version                                                                  x000  Standard (x = language)                                                          “CC” - Power Cable Material Type
             N    Near servo drive IP65/67
                                                                                      Connection Option
             Current Class                                                            EC   EtherCAT                                                        BE = 16 AWG, 4 conductor, Value Line  DE = 12 AWG, 4 conductor, Value Line
             003  3 Arms                                                                                                                                   CD = 14/18 AWG, 6 conductor, brake, Performance  DD = 12/18 AWG, 6 conductor, brake, Performance
             006  6 Arms                                                              Expansions                                                           CE = 14 AWG, 4 conductor, Value Line  DF = 12/18 AWG, 6 conductor, brake, Value Line
             012  12 Arms                                                             DB   Hybrid motor cable                                              CF = 14/18 AWG, 6 conductor, brake, Value Line  ED = 10/18 AWG, 6 conductor, brake, Value Line
                                                                                      DF     Feedback connector and tertiary fieldbus
             Voltage Class                                                            DG   Hybrid motor cable and tertiary fieldbus
             07   700 V DC                                                            DS   Feedback connector and individual STO
                                                                                      DT   Hybrid motor cable and individual STO
             Note: Options in blue type refer to standard products.

     24 194                                                                                            1-540-633-3545
                                                                                                       1-540-633-3545
   189   190   191   192   193   194   195   196   197   198   199