Page 187 - Kollmorgen Automation and Motion Control
P. 187

Servo Drive Accessories  Notes






                ®
 Performance Cables for AKD -N-DF/DS to AKM  Motor  AKD  Servo Drive
 ®
 ®
                                   AKD  –  B  003  06  –  NB  AN – 0000
             AKD Series
                                                                                        Variants
             Version
                                                                                        0000 = Standard                 SER
             B = Base drive                                                                                             V
 SER
 V
             C = Central power supply for AKD-N (Requires CB Extention)        Connectivity*     Drive Version          O
 O
             N = Decentralized drive (Requires DB, DF, or DS Extention)                          Availability
 Power Cable                                                                   AN = Analog command  B, P, T             MODEL NOMENCLA
 Motor  Connector  Power Cable  SFD  P = Position indexer (motion tasking)
 with Brake  T = AKD BASIC Language Programmable drive (Requires IC or NB      CC = CANopen  OR EtherCAT ®  P           DRIVE A
                                                                                        ®
                   Extention)                                                  CN = CANopen ®      P
 DRIVE A
 y-tec  CM0NA3  CM1NA3  CFSNA3  M = Multi-axis Master Drive (Requires MC Extension option,  EC = EtherCAT ®  C, M, N, P
 AKM < 6 A          and EC Connectivity option)                                EI = EtherNet/IP™   P
                                                                                        ®
 Dual Interconnect  CM0NA1  CM1NA1  CFSNA1                                     PN - PROFINET       P
             Current Rating                                                    SQ = SynqNet ®      B                    CCESSORIES
             003 = 3 Amp                                                       *Motion Tasking is included as a free
                                                                                                                        TURE
                                                                                  upgrade with CC, CN, EC, EI and PN
             006 = 6 Amp
 CCESSORIES
             010 = 10kW (With Version C, this field refers to power.)   Extension
             012 = 12 Amp
             024 = 24 Amp                                               CB = without extention
             048 = 48 Amp                                               DB = hybrid motor cable
                                                                        DF = additional EtherCAT  port + feedback connector
                                                                                      ®
             Voltage                                                    DS = local STO + feedback connector
                                                                        IC = Expanded I/O version and SD card slot (“T” version drive only)
             06 = 120/240 Vac 1Ø/3Ø (24 Amp Drive: 240 Vac 3Ø only)     NB = Without extensions
 CAN bus cable  07 = 240/480 Vac 3Ø (Version C: 07 = 400/480 Vac 3Ø | Version N: 07 = 560/680 Vdc)
 Configured CAN bus cables for AKD-xyyyzz-xxCN and AKD-xyyyzz-xxCC.

 Part Number  Description

 CBP000-002-m15-00  CAN bus cable 0.15 m

 CBP000-002-m30-00  CAN bus cable 0.30 m
 CBP000-002-001-00  CAN bus cable 1.00 m

 CBP000-002-003-00  CAN bus cable 3.00 m




 The CAN Termination connector is required
 for bus termination of the last AKD connected   Part Number  Description
 to the CAN bus. For connecting an AKD to a
 CAN device with SubD9 connector the CAN   AKD-CAN-Termination  CAN Termination connector
 RJ12-SubD9 adapter can be used.
 AKD-CAN-RJ12-SubD9  CAN RJ12->SubD9 adapter



             Note: Options shown in bold blue text are considered standard.





                                                                                                                TM TM
 52  1-540-633-3545  www                                                                                              187 1
            www.kollmorgen.com.kollmorgen.com
   182   183   184   185   186   187   188   189   190   191   192