Page 186 - Kollmorgen Automation and Motion Control
P. 186

Servo Drive Accessories






                                                                                                                                           ®
            Performance Cables for AKD -N-DF/DS to AKM  Motor                                                                         AKD  Servo Drive
                                                                         ®
                                                 ®
                                                                                                                                                              AKD  –  B  003  06  –  NB  AN – 0000
                                                                                                                                       AKD Series
                                                                                                                                                                                                                   Variants
                                                                                                                                       Version
                                                                                                                                                                                                                   0000 = Standard
                                                                                                                                       B = Base drive
   SER
   V
                                                                                                                                       C = Central power supply for AKD-N (Requires CB Extention)         Connectivity*     Drive Version
   O
                                                                                                                                       N = Decentralized drive (Requires DB, DF, or DS Extention)                           Availability
                                                                                          Power Cable                                                                                                     AN = Analog command  B, P, T             MODEL NOMENCLA
                                                   Motor       Connector     Power Cable                  SFD                          P = Position indexer (motion tasking)
                                                                                           with Brake                                  T = AKD BASIC Language Programmable drive (Requires IC or NB       CC = CANopen  OR EtherCAT ®  P
                                                                                                                                                                                                                  ®
                                                                                                                                             Extention)                                                   CN = CANopen ®     P
                                                                  y-tec        CM0NA3        CM1NA3      CFSNA3                        M = Multi-axis Master Drive (Requires MC Extension option,         EC = EtherCAT ®    C, M, N, P
   DRIVE A
                                                  AKM < 6 A                                                                                   and EC Connectivity option)                                 EI = EtherNet/IP™  P
                                                                                                                                                                                                                  ®
                                                              Dual Interconnect  CM0NA1      CM1NA1      CFSNA1                                                                                           PN - PROFINET      P
                                                                                                                                       Current Rating                                                     SQ = SynqNet ®     B                     TURE
                                                                                                                                       003 = 3 Amp                                                        *Motion Tasking is included as a free
                                                                                                                                                                                                             upgrade with CC, CN, EC, EI and PN
                                                                                                                                       006 = 6 Amp
   CCESSORIES
                                                                                                                                       010 = 10kW (With Version C, this field refers to power.)   Extension
                                                                                                                                       012 = 12 Amp
                                                                                                                                       024 = 24 Amp                                               CB = without extention
                                                                                                                                       048 = 48 Amp                                               DB = hybrid motor cable
                                                                                                                                                                                                  DF = additional EtherCAT  port + feedback connector
                                                                                                                                                                                                                 ®
                                                                                                                                       Voltage                                                    DS = local STO + feedback connector
                                                                                                                                                                                                  IC = Expanded I/O version and SD card slot (“T” version drive only)
                                                                                                                                       06 = 120/240 Vac 1Ø/3Ø (24 Amp Drive: 240 Vac 3Ø only)     NB = Without extensions
            CAN bus cable                                                                                                              07 = 240/480 Vac 3Ø (Version C: 07 = 400/480 Vac 3Ø | Version N: 07 = 560/680 Vdc)
                                                 Configured CAN bus cables for AKD-xyyyzz-xxCN and AKD-xyyyzz-xxCC.


                                                  Part Number               Description

                                                  CBP000-002-m15-00         CAN bus cable 0.15 m

                                                  CBP000-002-m30-00         CAN bus cable 0.30 m
                                                  CBP000-002-001-00         CAN bus cable 1.00 m

                                                  CBP000-002-003-00         CAN bus cable 3.00 m




            The CAN Termination connector is required
            for bus termination of the last AKD connected   Part Number     Description
            to the CAN bus. For connecting an AKD to a
            CAN device with SubD9 connector the CAN   AKD-CAN-Termination   CAN Termination connector
            RJ12-SubD9 adapter can be used.
                                                  AKD-CAN-RJ12-SubD9        CAN RJ12->SubD9 adapter



                                                                                                                                       Note: Options shown in bold blue text are considered standard.





     52 186                                                                                            1-540-633-3545
                                                                                                       1-540-633-3545
   181   182   183   184   185   186   187   188   189   190   191