Page 185 - Kollmorgen Automation and Motion Control
P. 185

Servo Drive Accessories






 AKD -N Performance Cables  AKD �N Performance Cables
                 ®
 ®




 Digital I/O cable for AKD-N                Hybrid Cable Connecting AKD-C Power Supply to AKD-N Axis Module
 All AKD-N drives have one 8 poles M12 connector to connect digital control signals.                                    SER
 SER
                                             Part Number           Description                                          V
 V
 Drive  Part Number  Description                                                                                        O
 O
                                             CCNCN1-025-xxmyy-00   Hybrid cable connecting AKD-C to AKD-N
 5 m, M12 mating connector, unconfigured
 AKD-N (all)  SAC-8P-M12MS                                                                                              DRIVE A
 wires
                                             Length definition: xx=meters, yy=centimeters                               CCESSORIES
 DRIVE A




 CCESSORIES
 STO Cable for AKD-N-DS                     Hybrid Cable Connecting AKD-N Axis Module to AKD-N Axis Module
 AKD-N-DS drives (devices with local STO input) have an additional 4 poles M12 connectors
 to connect the local STO signals.
                                             Part Number           Description
 Drive  Part Number  Description
                                             CCNNN1-025-xxmyy-00   Hybrid cable connecting AKD-N to AKD-N
 5 m, M12 mating connector, unconfigured
 AKD-N-S  SAC-4P-M12MS
 wires, A- coded                             Length definition: xx=meters, yy=centimeters










 Fieldbus cable for AKD-N-DF
                                            Hybrid Cable Connecting AKD-N Axis Module to AKM Motor
 AKD-N-DF drives (devices with local fieldbus input) have an additional 4 poles M12
 connectors to connect the local fieldbus signals.
                                             Part Number            Description
 Drive  Part Number  Description             CCJNA3-015-xxmyy-00    Hybrid cable connecting AKD-N to AKM (SFD GEN3,
                                                                    Single-turn/Multi-turn HiPerFace DSL)
 5 m, M12 mating connector, unconfigured
 AKD-N-DF  SAC-4P-M12MSD/5.0                 Length definition: xx=meters, yy=centimeters
 wires, D- coded
















                                                                                                                TM TM
                                                                                                                      51
            www.kollmorgen.com.kollmorgen.com
 50  1-540-633-3545  www                                                                                              185
   180   181   182   183   184   185   186   187   188   189   190