Page 184 - Kollmorgen Automation and Motion Control
P. 184

Servo Drive Accessories






            AKD -N Performance Cables                                                                                                 AKD �N Performance Cables
                  ®
                                                                                                                                            ®




                                            Digital I/O cable for AKD-N                                                                                               Hybrid Cable Connecting AKD-C Power Supply to AKD-N Axis Module
                                            All AKD-N drives have one 8 poles M12 connector to connect digital control signals.                                                                                                                    SER
                                                                                                                                                                       Part Number            Description                                          V
   SER
   V
                                            Drive        Part Number           Description                                                                                                                                                         O
   O
                                                                                                                                                                       CCNCN1-025-xxmyy-00    Hybrid cable connecting AKD-C to AKD-N
                                                                               5 m, M12 mating connector, unconfigured
                                            AKD-N (all)  SAC-8P-M12MS                                                                                                                                                                              DRIVE A
                                                                               wires
                                                                                                                                                                       Length definition: xx=meters, yy=centimeters                                CCESSORIES
   DRIVE A




   CCESSORIES
                                           STO Cable for AKD-N-DS                                                                                                     Hybrid Cable Connecting AKD-N Axis Module to AKD-N Axis Module
                                           AKD-N-DS drives (devices with local STO input) have an additional 4 poles M12 connectors
                                           to connect the local STO signals.
                                                                                                                                                                       Part Number            Description
                                            Drive        Part Number            Description
                                                                                                                                                                       CCNNN1-025-xxmyy-00    Hybrid cable connecting AKD-N to AKD-N
                                                                                5 m, M12 mating connector, unconfigured
                                            AKD-N-S      SAC-4P-M12MS
                                                                                wires, A- coded                                                                        Length definition: xx=meters, yy=centimeters










                                           Fieldbus cable for AKD-N-DF
                                                                                                                                                                       Hybrid Cable Connecting AKD-N Axis Module to AKM Motor
                                           AKD-N-DF drives (devices with local fieldbus input) have an additional 4 poles M12
                                           connectors to connect the local fieldbus signals.
                                                                                                                                                                       Part Number             Description
                                            Drive        Part Number           Description                                                                             CCJNA3-015-xxmyy-00     Hybrid cable connecting AKD-N to AKM (SFD GEN3,
                                                                                                                                                                                               Single-turn/Multi-turn HiPerFace DSL)
                                                                               5 m, M12 mating connector, unconfigured
                                            AKD-N-DF     SAC-4P-M12MSD/5.0                                                                                             Length definition: xx=meters, yy=centimeters
                                                                               wires, D- coded
















     50 184                                                                                            1-540-633-3545                 www.kollmorgen.com                                                                                   TM    51
                                                                                                       1-540-633-3545
   179   180   181   182   183   184   185   186   187   188   189