Page 183 - Kollmorgen Automation and Motion Control
P. 183

Servo Drive Accessories






 AKD  Performance Cables
 ®

 Hybrid Cables  AKD Value Line Cables
 Hybrid cables offer a single connection point on the motor for both feedback and power. Feedback options for this connection   Value Line Cables are alternative cable options suitable for most applications. These cables separate power and feedback. Options included
 type are:  in this catalog support Single-turn (GJ) and Multi-turn (GK) for AKD.
 •  SFD GEN3 (Single-turn absolute, CA option)                                                                          SER
 SER
 ®
 •  HIPERFACE  DSL (Single-turn absolute, GE option)                                                                    V
 V
 •  HIPERFACE DSL (Multi-turn option, GF option)  Motor  Power Cable  Power Cable with Brake  SFD  EnDat 2.2, 01&  BiSS  O
 O
 Washdown versions of this cable are also available.                                                                    DRIVE A
              AKM < 6 A          VP-507BEAN        VP-508CFAN                VF-DA0474N    VF-SB7374N
 DRIVE A
 AKD Hybrid Cables by Motor Type  6 A ≤ AKM < 12 A  VP-508CEAN  VP-508CFAN   VF-DA0474N    VF-SB7374N
              12 A ≤ AKM < 20 A  VP-508DEAN        VP-508DFAN                VF-DA0474N    VF-SB7374N
 Hybrid Cable  option for 240V   Hybrid Cable  option for 480V                                                          CCESSORIES
 1
 1
 Motor  drives (AKD-xxxx06xxxx)  drives (AKD-xxxx07xxxx)
              CDDR < 12 A        VP-507BEAN        N/A                       N/A           VF-SB7374N
 AKM < 12 A  CCJ1A2-015  CCJ2A2-015
 CCESSORIES
              12 A ≤ CDDR < 20 A  VP-508CEAN       N/A                       N/A           VF-SB7374N
 12 A ≤ AKM < 20 A  CCJ2A2-025  CCJ2A2-025
              20 A ≤ CDDR < 48 A  VP-508DEAN       N/A                       N/A           VF-SB7374N
 Washdown AKM < 12 A  WCJ1A1-015  WCJ2A1-015
 12 A ≤ Washdown AKM < 20 A  WCJ2A1-025  WCJ2A1-025  DDR < 12 A  VP-507BEAN  N/A  N/A      VF-SB7374N
 1  Hybrid cables support SFD GEN 3, Single-turn and Multi-turn HiPerFace DSL  12 A ≤ DDR < 20 A  VP-508CEAN  N/A  N/A  VF-SB7374N

              12 A ≤ DDR < 20 A  VP-508DEAN        N/A                       N/A           VF-SB7374N
 Dual Cables
 Dual cables are used to separate power and feedback. Options included in this catalog support:


 •  HIPERFACE (Single-turn absolute, GJ option)  •  EnDat (Multi-turn, LB option)
 •  HIPERFACE (Multi-turn absolute, GK option)  •  BiSS (Single-turn absolute, AA option)
 •  EnDat (Single-turn, LA option)  •  BiSS (Multi-turn absolute, AB option)

 Power Cable with
 Motor  Power Cable  SFD  EnDat 2.2, 01&  BiSS
 Brake
 AKM < 12 A  CP-507CCAN  CP-507CDAN  CF-DA0374N  CF-SB7374N
 12 A ≤ AKM < 20 A  CP-507DCAN  CP-507DDAN  CF-DA0374N  CF-SB7374N
 20 A ≤ AKM < 24 A  CP-508EDBN  CP-508EDBN  CF-DA0374N  CF-SB7374N
 CDDR < 12 A  CP-507CCAN  N/A  N/A  CF-SB7374N

 12 A ≤ CDDR < 20 A  CP-508DCAN  N/A  N/A  CF-SB7374N
 20 A ≤ CDDR < 48 A  CM-13A4-010  N/A  N/A  CF-SB7374N
 DDR < 12 A  CP-507CCAN  N/A  N/A  CF-SB7374N
 12 A ≤ DDR < 20 A  CP-508DCAN  N/A  N/A  CF-SB7374N

            Note: See page 179 for AKD Feedback and Power Cable nomenclature.




                                                                                                                TM TM
                                                                                                                      49
            www
 48  1-540-633-3545  www.kollmorgen.com.kollmorgen.com                                                                183
   178   179   180   181   182   183   184   185   186   187   188