Page 182 - Kollmorgen Automation and Motion Control
P. 182

Servo Drive Accessories






            AKD  Performance Cables
                  ®

            Hybrid Cables                                                                                                             AKD Value Line Cables
            Hybrid cables offer a single connection point on the motor for both feedback and power. Feedback options for this connection   Value Line Cables are alternative cable options suitable for most applications. These cables separate power and feedback. Options included
            type are:                                                                                                                 in this catalog support Single-turn (GJ) and Multi-turn (GK) for AKD.
              •  SFD GEN3 (Single-turn absolute, CA option)                                                                                                                                                                                        SER
   SER
                        ®
              •  HIPERFACE  DSL (Single-turn absolute, GE option)                                                                                                                                                                                  V
   V
              •  HIPERFACE DSL (Multi-turn option, GF option)                                                                                Motor           Power Cable       Power Cable with Brake      SFD         EnDat 2.2, 01&  BiSS        O
   O
            Washdown versions of this cable are also available.                                                                                                                                                                                    DRIVE A
                                                                                                                                        AKM < 6 A          VP-507BEAN        VP-508CFAN                 VF-DA0474N    VF-SB7374N
   DRIVE A
            AKD Hybrid Cables by Motor Type                                                                                             6 A ≤ AKM < 12 A   VP-508CEAN        VP-508CFAN                 VF-DA0474N    VF-SB7374N
                                                                                                                                        12 A ≤ AKM < 20 A  VP-508DEAN        VP-508DFAN                 VF-DA0474N    VF-SB7374N
                                                Hybrid Cable  option for 240V   Hybrid Cable  option for 480V                                                                                                                                      CCESSORIES
                                                                                         1
                                                           1
                           Motor                drives (AKD-xxxx06xxxx)       drives (AKD-xxxx07xxxx)
                                                                                                                                        CDDR < 12 A        VP-507BEAN        N/A                        N/A           VF-SB7374N
             AKM < 12 A                         CCJ1A2-015                    CCJ2A2-015
   CCESSORIES
                                                                                                                                        12 A ≤ CDDR < 20 A  VP-508CEAN       N/A                        N/A           VF-SB7374N
             12 A ≤ AKM < 20 A                  CCJ2A2-025                    CCJ2A2-025
                                                                                                                                        20 A ≤ CDDR < 48 A  VP-508DEAN       N/A                        N/A           VF-SB7374N
             Washdown AKM < 12 A                WCJ1A1-015                    WCJ2A1-015
             12 A ≤ Washdown AKM < 20 A         WCJ2A1-025                    WCJ2A1-025                                                DDR < 12 A         VP-507BEAN        N/A                        N/A           VF-SB7374N
             1  Hybrid cables support SFD GEN 3, Single-turn and Multi-turn HiPerFace DSL                                               12 A ≤ DDR < 20 A  VP-508CEAN        N/A                        N/A           VF-SB7374N

                                                                                                                                        12 A ≤ DDR < 20 A  VP-508DEAN        N/A                        N/A           VF-SB7374N
            Dual Cables
            Dual cables are used to separate power and feedback. Options included in this catalog support:


               •  HIPERFACE (Single-turn absolute, GJ option)  •  EnDat (Multi-turn, LB option)
               •  HIPERFACE (Multi-turn absolute, GK option)  •  BiSS (Single-turn absolute, AA option)
               •  EnDat (Single-turn, LA option)           •  BiSS (Multi-turn absolute, AB option)

                                                            Power Cable with
                       Motor              Power Cable                              SFD       EnDat 2.2, 01&  BiSS
                                                                Brake
             AKM < 12 A                CP-507CCAN        CP-507CDAN           CF-DA0374N    CF-SB7374N
             12 A ≤ AKM < 20 A         CP-507DCAN        CP-507DDAN           CF-DA0374N    CF-SB7374N
             20 A ≤ AKM < 24 A         CP-508EDBN        CP-508EDBN           CF-DA0374N    CF-SB7374N
             CDDR < 12 A               CP-507CCAN        N/A                  N/A           CF-SB7374N

             12 A ≤ CDDR < 20 A        CP-508DCAN        N/A                  N/A           CF-SB7374N
             20 A ≤ CDDR < 48 A        CM-13A4-010       N/A                  N/A           CF-SB7374N
             DDR < 12 A                CP-507CCAN        N/A                  N/A           CF-SB7374N
             12 A ≤ DDR < 20 A         CP-508DCAN        N/A                  N/A           CF-SB7374N

            Note: See page 179 for AKD Feedback and Power Cable nomenclature.




     48 182                                                                                            1-540-633-3545                 www.kollmorgen.com                                                                                   TM    49
                                                                                                       1-540-633-3545
   177   178   179   180   181   182   183   184   185   186   187