Page 179 - Kollmorgen Automation and Motion Control
P. 179

Servo Drive Accessories










 External Regen Resistor BAR(U)  External Regen Resistor BAS(U)

                                                                      B
                                           F
 B                                                                                                                      SER
 SER
 V
                                                                                                                        V
 O
 A                                                                                                                      O

                                                                                                      E  D  C           DRIVE A
 DRIVE A


 F  E  C                                                                                                                CCESSORIES


 CCESSORIES
                                                                      A

 D
 Admissible wall mounting  12
 Admissible floor mounting  Clamps down
 Ø 6.5                                                                                                G
 Ø 6.5
 200  300
 300
 200  200
 200  200                                                          Admissible floor mounting  Admissible wall mounting
                                                                                                Clamps down
 200
 -RBext                                                                     1000             300  1000
 PE                                                                 300                     300
 +RBext                                                             300               300
 200                                                                                  300
                                                 +RBext  -RBext
 Other types of mounting are not admitted!           PE
 200
 R  Power  A  B  C  D  E  F  Weight         ±10%, temperature drift approx. 1%
 Type                                       Cold approx. +8%, 320°C approx. -7%                  300  300
 B C
 D
 Kg
 Ω  W Type  mm  R Power  A  mm  mm  E mm  F  weight             Other types of mounting are not admitted!
 mm
 mm
 mm
 mm mm mm
 W
 Ω
 92
 430
 120
 BAR(U) 500  15  500 BAR(U) 500 15  500 549  mm mm 64  80  80  Kg
 3
 549
 92 430 64
 120
 3
 749
 92
 BAR(U) 1000  15  1000 BAR(U) 1000 15 120 1000 749  630  92 630 64 80  80  4 4  Rated
 64
 120
 92
 BAR(U) 600  23  600 BAR(U) 600 23 600 549  430  64  80  80  3 3  Type  R  Power  A  B  C  D  E  Ø F  G   Weight
 120
 549
 430 64
 120 92
 92
 120 92 64
 749
 BAR(U) 1000  23  1000 BAR(U) 1000 23 1000 749 630  630 64 80  80  4 4  Ω  W  mm  mm  mm  mm  mm  mm  mm    Kg
 120
 92
 120 92 64
 349
 120
 BAR(U) 250  33  250 BAR(U) 250 33 250 349 230  230 64 80  80  2 2  BAS(U)2000-10  10  R  2000  A 490  C 380  255  F 170  150  10.5  260  7
 120
 120 92 64
 BAR(U) 500  33  500 BAR(U) 500 33 500 549 430  430 64 80  80  3 3  Rated power  B  DE  G weight
 549
 92
                                                                           380
                                                                                       mm Kg 250
                                                                      490
                                                                                355
                                              Type
                                                               W
 5.8
 649
 BAR(U) 1500  33  1500 BAR(U) 1500 33 120 1500 649 530  530 - 150 150 5.8  BAS(U)3000-10  10  Ω  3000  mm mm mm mm mm mm270  10.5  260  8
 185
 120 185 -
                                                                      490
                                                                                455
                                              BAS(U)2000-10 10
                                                                           380
                                                              2000
                                                                                       260
                                                                                           7
 1.5
 349
 120
 120 92 64
 92
 BAR(U) 300  66  300 BAR(U) 300 66 300 349 226  226 64 80  80  1.5  BAS(U)6000-10  10  6000  490 380  255 170150 Ø10.5 370  350  10.5  260  11
                                                              2000
                                                                                                      260
                                                                         355 270 250 Ø10.5 170
                                                                                                             7
                                                                                                10.5
                                                                      490
                                                                                           150
                                           BAS(U)2000-15
                                                                                255
                                                                           380
 2.3
 426 64
 549
 BAR(U) 600  66  600 BAR(U) 600 66 600 549  120 92  64  80  80  2.3  BAS(U)3000-10 15  10  3000  490 380  260  8
 120
 426
 92
                                                                           380
                                                                                355
                                              BAS(U)6000-10 15
                                                                      490
 626 64
 3.4
                                                                                       260
                                                              6000
                                                                                           11
 626
 749
 120
 BAR(U) 1000  66  1000 BAR(U) 1000 66  1000 749  120 92  64  80  80  3.4  BAS(U)3000-15  10  3000  490 380  455 370 350 Ø10.5 270  250  10.5  260  8
 92
 80
 226 64
 1.5
 120 92
 BAR(U) 300 91 300 349
                                                                      490
                                              BAS(U)2000-15 15
                                                                                455
                                                                           380
                                                                                       260
                                                              2000
 BAR(U) 300  91  300 BAR(U) 600 91 600 549  226  64  80  80  1.5  BAS(U)6000-15  15  6000  490 380  255 170 150 Ø10.5 370  7 350  10.5  260  11
 120
 92
 349
 426 64
 120 92
 2.3
                                                                         355 270 250 Ø10.5170
                                                              3000
                                              BAS(U)3000-1523
                                                              2000
                                                          15
                                                                           380
                                                                                           8 150
                                                                                255
                                                                                                      260
                                                                    490 380
                                                                                                             7
                                                                                                10.5
                                           BAS(U)2000-23
                                                                      490
 ±10%, temperature drift approx. 1%
                                                                                       260
 549
 92
 120
 BAR(U) 600  91  600 BAR(U) 1000 91  1000 749  426  64  80  80  2.3  BAS(U)3000-23  15  3000  490 380  455 370350 Ø10.5270  11 250  10.5  260  8
 3.4
 626 64
 120 92
                                                              6000
 Cold approx. +8%, 320°C approx. -7%
                                                                                       260
                                                                                355
                                              BAS(U)6000-1523
                                                                      490
                                                                           380
 BAR(U) 1000  91  1000  749  120  92  626  64  80  3.4
                                                                           380
                                           BAS(U)4000-23  23  4000  490 380  255 170 150 Ø10.5270  7 250  10.5  260  9
                                                                                       260
                                                              2000
                                                                                355
                                                                      490
                                              BAS(U)2000-2323
 ±10%, temperature drift approx. 1%        BAS(U)3000-33  23  3000  490 380  355 270 250 Ø10.5270  8 250  10.5  260  8
                                                                                       260
                                                              3000
                                              BAS(U)3000-2333
                                                                                355
                                                                      490
                                                                           380
 Cold approx. +6%, 320° C approx. -7%
                                              BAS(U)4000-23  23  4000  490 380  355 270 250 Ø10.5  260  9
                                              BAS(U)3000-33  33  3000  490 380  355 270250 Ø10.5  260  8
                                                                                                                TM TM
 44  1-540-633-3545  www                                                                                              179
                                                                                                                      45
            www.kollmorgen.com.kollmorgen.com
   174   175   176   177   178   179   180   181   182   183   184