Page 178 - Kollmorgen Automation and Motion Control
P. 178

Servo Drive Accessories










            External Regen Resistor BAR(U)                                                                                            External Regen Resistor BAS(U)

                                                                                                                                                                                                 B
                                                                                                                                                                      F
                                               B                                                                                                                                                                                                   SER
   SER
   V
                                                                                                                                                                                                                                                   V
                                                                              A                                                                                                                                                                    O
   O

                                                                                                                                                                                                                                 E  D  C           DRIVE A
   DRIVE A


                                             F  E                                                            C                                                                                                                                     CCESSORIES


   CCESSORIES
                                                                                                                                                                                                 A

                                                                          D
                                                                           Admissible wall mounting     12
                                                Admissible floor mounting      Clamps down
                                                                                                             Ø 6.5                                                                                                               G
                                                                                                            Ø 6.5
                                                                             200  300
                                                          300
                                                   200                      200
                                                 200               200                                                                                                                        Admissible floor mounting  Admissible wall mounting
                                                                                                                                                                                                                          Clamps down
                                                                    200
                                                                                             -RBext                                                                                                   1000              300  1000
                                                                                               PE                                                                                              300                     300
                                                                                             +RBext                                                                                           300               300
                                                                                       200                                                                                                                       300
                                                                                                                                                                            +RBext  -RBext
                                             Other types of mounting are not admitted!                                                                                         PE
                                                                              200
                                                              R   Power   A   B    C   D    E   F   Weight                                                            ±10%, temperature drift approx. 1%
                                                  Type                                                                                                                Cold approx. +8%, 320°C approx. -7%                  300  300
                                                                                            D
                                                                                       B C
                                                                                  mm
                                                                             mm
                                                              Ω     W Type  mm  R Power  A  mm  mm  E mm  F  weight                                                                       Other types of mounting are not admitted!
                                                                                                      Kg
                                                                                    mm
                                                                                            mm mm mm
                                                                             Ω
                                                                                 W
                                                                                       430
                                                                                                      3
                                                 BAR(U) 500   15   500 BAR(U) 500 15  500 549  mm mm 64  80  80  Kg
                                                                         549
                                                                              120
                                                                                   92
                                                                                                      3
                                                                                       120
                                                                                          92 430 64
                                                                                            64
                                                                                   92
                                                BAR(U) 1000   15   1000 BAR(U) 1000 15 120 1000 749  630  92 630 64 80  80  4 4                                                        Rated
                                                                         749
                                                                                       120
                                                 BAR(U) 600   23   600 BAR(U) 600 23 600 549  430  64  80  80  3 3                                                      Type      R    Power    A     B    C     D    E   Ø F    G   Weight
                                                                              120
                                                                                   92
                                                                         549
                                                                                            430 64
                                                                                       120 92
                                                                                   92
                                                                                       120 92 64
                                                BAR(U) 1000   23   1000 BAR(U) 1000 23 1000 749 630  630 64 80  80  4 4                                                           Ω      W      mm   mm    mm   mm   mm   mm    mm    Kg
                                                                         749
                                                                              120
                                                                                   92
                                                 BAR(U) 250   33   250 BAR(U) 250 33 250 349 230  230 64 80  80  2 2                                                 BAS(U)2000-10  10  R  2000  A 490  C 380  255  F 170  150  10.5  260  7
                                                                              120
                                                                                       120 92 64
                                                                         349
                                                 BAR(U) 500   33   500 BAR(U) 500 33 500 549 430  430 64 80  80  3 3                                                                   Rated power  B  DE         G weight
                                                                                       120 92 64
                                                                              120
                                                                                   92
                                                                         549
                                                                                                                                                                                                           355
                                                                                                                                                                        Type
                                                                                                                                                                                                     380
                                                                                                                                                                                                                 mm Kg 250
                                                                                                                                                                                                490
                                                                                                                                                                                         W
                                                                                                      5.8
                                                BAR(U) 1500   33   1500 BAR(U) 1500 33 120 1500 649 530  530 - 150 150 5.8                                           BAS(U)3000-10  10  Ω  3000  mm mm mm mm mm mm270     10.5  260    8
                                                                                  185
                                                                         649
                                                                                       120 185 -
                                                                                                                                                                        BAS(U)2000-10 10
                                                                                                                                                                                                     380
                                                                                                                                                                                                490
                                                                                                                                                                                                           455
                                                                                                                                                                                                                 260
                                                                                                                                                                                        2000
                                                                                                                                                                                                                     7
                                                                                                      1.5
                                                 BAR(U) 300   66   300 BAR(U) 300 66 300 349 226  226 64 80  80  1.5                                                 BAS(U)6000-10  10  6000  490 380  255 170150 Ø10.5 370  350  10.5  260  11
                                                                              120
                                                                                   92
                                                                         349
                                                                                       120 92 64
                                                                                                                                                                                                           255
                                                                                                                                                                                        2000
                                                                                                                                                                                                    355 270 250 Ø10.5 170
                                                                                                                                                                                                                                       7
                                                                                                                                                                                                                                260
                                                                                                                                                                                                                     150
                                                                                                                                                                     BAS(U)2000-15
                                                                                                                                                                                                     380
                                                                                                                                                                                                                          10.5
                                                                                                                                                                                                490
                                                                                                      2.3
                                                                                            426 64
                                                                                       426
                                                                         549
                                                                              120
                                                 BAR(U) 600   66   600 BAR(U) 600 66 600 549  120 92  64  80  80  2.3                                                   BAS(U)3000-10 15  10  3000  490 380      260  8
                                                                                   92
                                                                                            626 64
                                                                                                                                                                        BAS(U)6000-10 15
                                                                                                                                                                                                           355
                                                                                                      3.4
                                                                                                                                                                                                490
                                                                                                                                                                                                     380
                                                                                                                                                                                        6000
                                                                                                                                                                                                                 260
                                                                                                                                                                                                                     11
                                                                              120
                                                                                   92
                                                                                       626
                                                                         749
                                                BAR(U) 1000   66   1000 BAR(U) 1000 66  1000 749  120 92  64  80  80  3.4                                            BAS(U)3000-15  10  3000  490 380  455 370 350 Ø10.5 270  250  10.5  260  8
                                                                                                  80
                                                                                                      1.5
                                                                                            226 64
                                                                     BAR(U) 300 91 300 349
                                                                                       120 92
                                                                                                                                                                                                     380
                                                                                                                                                                                                490
                                                                                                                                                                                                           455
                                                                                                                                                                        BAS(U)2000-15 15
                                                                                                                                                                                        2000
                                                                                                                                                                                                                 260
                                                 BAR(U) 300   91   300 BAR(U) 600 91 600 549  226  64  80  80  1.5                                                   BAS(U)6000-15  15  6000  490 380  255 170 150 Ø10.5 370  7 350  10.5  260  11
                                                                              120
                                                                         349
                                                                                   92
                                                                                            426 64
                                                                                                      2.3
                                                                                       120 92
                                                                                                                                                                                                    355 270 250 Ø10.5170
                                                                                                                                                                                                490
                                                                                                                                                                                                     380
                                                                                                                                                                        BAS(U)3000-1523
                                                                                                                                                                                                                          10.5
                                                                                                                                                                                                                                260
                                                                                                                                                                                                                                       7
                                                                                                                                                                     BAS(U)2000-23
                                                                                                                                                                                                           255
                                                                                                                                                                                        3000
                                                                                                                                                                                                                     8 150
                                                                                                                                                                                              490 380
                                                                                                                                                                                    15
                                                                                                                                                                                        2000
                                                      ±10%, temperature drift approx. 1%
                                                                                                                                                                                                                 260
                                                                              120
                                                 BAR(U) 600   91   600 BAR(U) 1000 91  1000 749  426  64  80  80  2.3                                                BAS(U)3000-23  15  3000  490 380  455 370350 Ø10.5270  11 250  10.5  260  8
                                                                                   92
                                                                         549
                                                                                            626 64
                                                                                                      3.4
                                                                                       120 92
                                                      Cold approx. +8%, 320°C approx. -7%
                                                                                                                                                                                        6000
                                                                                                                                                                                                     380
                                                                                                                                                                                                                 260
                                                                                                                                                                        BAS(U)6000-1523
                                                                                                                                                                                                490
                                                                                                                                                                                                           355
                                                BAR(U) 1000   91   1000  749  120  92  626  64  80    3.4
                                                                                                                                                                                                                 260
                                                                                                                                                                                        2000
                                                                                                                                                                                                490
                                                                                                                                                                     BAS(U)4000-23  23  4000  490 380  255 170 150 Ø10.5270  7 250  10.5  260  9
                                                                                                                                                                        BAS(U)2000-2323
                                                                                                                                                                                                     380
                                                                                                                                                                                                           355
                                            ±10%, temperature drift approx. 1%                                                                                       BAS(U)3000-33  23  3000  490 380  355 270 250 Ø10.5270  8 250  10.5  260  8
                                                                                                                                                                                        3000
                                                                                                                                                                                                                 260
                                                                                                                                                                        BAS(U)3000-2333
                                                                                                                                                                                                           355
                                                                                                                                                                                                490
                                                                                                                                                                                                     380
                                            Cold approx. +6%, 320° C approx. -7%
                                                                                                                                                                        BAS(U)4000-23  23  4000  490 380  355 270 250 Ø10.5  260  9
                                                                                                                                                                        BAS(U)3000-33  33  3000  490 380  355 270250 Ø10.5  260  8
     44 178                                                                                            1-540-633-3545                 www.kollmorgen.com                                                                                   TM    45
                                                                                                       1-540-633-3545
   173   174   175   176   177   178   179   180   181   182   183