Page 177 - Kollmorgen Automation and Motion Control
P. 177

Servo Drive Accessories







 Regen resistors

 General    External Regen Resistor BAFP(U)
 During braking, energy is fed back into the drive. This regenerative energy is dissipated as heat in the regen resistor (also known as
 the brake resistor). The regen resistor is switched on by the regen circuit. Different resistance values have to be used depending on the   Admissible floor mounting  Admissible ceiling mounting
 drive. All resistors meet the requirements of CE directives and are UL-registered.                104
                                                            170 / 276
                                                                                                   98                   SER
 SER
 Resistance                                                                                                  29         V
 V
 Drive*  Brake resistor  Optional/Required                                           Top                                O
 Ω
 O
 AKD-x00306  BAFP(U)/BAR(U)/BAS(U)  33  usually required                         76.6
                                              106                                                                       DRIVE A
 AKD-x00606  BAFP(U)/BAR(U)/BAS(U)  33  usually required
 AKD-x01206  BAR(U)/BAS(U)  15  optional
 DRIVE A
                                                                        26
 AKD-x02406  BAR(U)/BAS(U)  15  optional
                                                                              max. Ø12mm                     170 / 276
 AKD-x00307  BAR(U)/BAS(U)  33  optional                                                                                CCESSORIES
 AKD-x00607  BAR(U)/BAS(U)  33  optional      32
 AKD-x01207  BAR(U)/BAS(U)  33  optional
                                                        98 / 204
 CCESSORIES
 AKD-x02407  BAR(U)/BAS(U)  23  optional
 AKD-x04807  BAS(U)  10  usually required
 AKD-C01007  BAR(U)/BAS(U)  33  optional                                Admissible wall mounting
                                                                            Clamps down           110
                                                   32           106                               98
 Rated
 Resistance  Maximum
 Description  Drive*  Power   Part Number
 Ω  Power [W]
 [W]                                                                           Top
 Brake resistor BAS(U) 2000-10  10  2000  3200  DE-103874
                                                98 / 204
 Brake resistor BAS(U) 3000-10  AKD-x04807  10  3000  4800  DE-103875             98 / 204
 Brake resistor BAS(U) 6000-10  10  6000  9600  DE-103876
 Brake resistor BAR(U) 500-15  15  500  800  DE-201439                       170 / 276                        170 / 276
 Brake resistor BAR(U) 1000-15  15  1000  1600  DE-201440
 Brake resistor BAS(U) 2000-15  AKD-x01206 & x02406  15  2000  3200  DE-103871
                                                          26
 Brake resistor BAS(U) 3000-15  15  3000  4800  DE-103872
 Brake resistor BAS(U) 6000-15  15  6000  9600  DE-103873
 Brake resistor BAR(U) 600-23  23  600  960  DE-200613            76.6
 Brake resistor BAR(U) 1000-23  23  1000  1600  DE-200614
                                                                      Other types of mounting are not admitted!
 Brake resistor BAS(U) 2000-23  AKD-x02407  23  2000  3200  DE-200615  Keep space free
 Brake resistor BAS(U) 3000-23  23  3000  4800  DE-200616  300
 Brake resistor BAS(U) 4000-23  23  4000  6400  DE-200617
                                                                                                                                R Length Power Weight
 Brake resistor BAFP(U) 100-33  33  100  160  DE-201437  200  200                                                         Type  Ω  mm   W    Kg
 Brake resistor BAFP(U) 200-33  33  200  320  DE-201438                                                             BAFP(U) 100-33  33  170  100  0.3
 Brake resistor BAR(U) 250-33  AKD-x00306 to -x00606,   33  250  400  DE-106254                                     BAFP(U) 200-33  33  276  200  0.55
 AKD-x00307 to -x01207,
 Brake resistor BAR(U) 500-33  AKD-C01007  33  500  800  DE-106255  R  Length  Power  Weight
 Brake resistor BAR(U) 1500-33  33  1500  2400  DE-106258  Type  Ω  mm      W       Kg
 Brake resistor BAS(U) 3000-33  33  3000  4800  DE-201407  BAFP(U) 100-33  33  170  100  0.3
                                                BAFP(U) 200-33  33  276     200     0.55
 *= AKD-x means AKD variants -B, -P, -T or -M





                                                                                                                TM TM
                                                                                                                      43
            www.kollmorgen.com.kollmorgen.com
 42  1-540-633-3545  www                                                                                              177
   172   173   174   175   176   177   178   179   180   181   182