Page 176 - Kollmorgen Automation and Motion Control
P. 176

Servo Drive Accessories







            Regen resistors

            General                                                                                                                   External Regen Resistor BAFP(U)
            During braking, energy is fed back into the drive. This regenerative energy is dissipated as heat in the regen resistor (also known as
            the brake resistor). The regen resistor is switched on by the regen circuit. Different resistance values have to be used depending on the                    Admissible floor mounting                    Admissible ceiling mounting
            drive. All resistors meet the requirements of CE directives and are UL-registered.                                                                                                                               104
                                                                                                                                                                                      170 / 276
                                                                                                                                                                                                                             98                    SER
   SER
                                                                      Resistance                                                                                                                                                       29          V
   V
                      Drive*                Brake resistor                               Optional/Required                                                                                                      Top                                O
                                                                         Ω
   O
                     AKD-x00306           BAFP(U)/BAR(U)/BAS(U)          33                usually required                                                                                                76.6
                                                                                                                                                                        106                                                                        DRIVE A
                     AKD-x00606           BAFP(U)/BAR(U)/BAS(U)          33                usually required
                     AKD-x01206              BAR(U)/BAS(U)               15                   optional
   DRIVE A
                                                                                                                                                                                                  26
                     AKD-x02406              BAR(U)/BAS(U)               15                   optional
                                                                                                                                                                                                        max. Ø12mm                     170 / 276
                     AKD-x00307              BAR(U)/BAS(U)               33                   optional                                                                                                                                             CCESSORIES
                     AKD-x00607              BAR(U)/BAS(U)               33                   optional                                                                  32
                     AKD-x01207              BAR(U)/BAS(U)               33                   optional
                                                                                                                                                                                  98 / 204
   CCESSORIES
                     AKD-x02407              BAR(U)/BAS(U)               23                   optional
                     AKD-x04807                BAS(U)                    10                usually required
                     AKD-C01007              BAR(U)/BAS(U)               33                   optional                                                                                            Admissible wall mounting
                                                                                                                                                                                                      Clamps down           110
                                                                                                                                                                              32           106                               98
                                                                             Rated
                                                                Resistance           Maximum
                         Description              Drive*                    Power                Part Number
                                                                    Ω                Power [W]
                                                                             [W]                                                                                                                         Top
                     Brake resistor BAS(U) 2000-10                  10       2000       3200      DE-103874
                                                                                                                                                                          98 / 204
                     Brake resistor BAS(U) 3000-10  AKD-x04807      10       3000       4800      DE-103875                                                                                                 98 / 204
                     Brake resistor BAS(U) 6000-10                  10       6000       9600      DE-103876
                      Brake resistor BAR(U) 500-15                  15        500       800       DE-201439                                                                                            170 / 276                         170 / 276
                     Brake resistor BAR(U) 1000-15                  15       1000       1600      DE-201440
                     Brake resistor BAS(U) 2000-15  AKD-x01206 & x02406  15  2000       3200      DE-103871
                                                                                                                                                                                     26
                     Brake resistor BAS(U) 3000-15                  15       3000       4800      DE-103872
                     Brake resistor BAS(U) 6000-15                  15       6000       9600      DE-103873
                     Brake resistor BAR(U) 600-23                   23        600       960       DE-200613                                                                                 76.6
                     Brake resistor BAR(U) 1000-23                  23       1000       1600      DE-200614
                                                                                                                                                                                                 Other types of mounting are not admitted!
                     Brake resistor BAS(U) 2000-23  AKD-x02407      23       2000       3200      DE-200615                                                                      Keep space free
                     Brake resistor BAS(U) 3000-23                  23       3000       4800      DE-200616                                                                    300
                     Brake resistor BAS(U) 4000-23                  23       4000       6400      DE-200617
                                                                                                                                                                                                                                                           R Length Power Weight
                     Brake resistor BAFP(U) 100-33                  33        100       160       DE-201437                                                               200            200                                                         Type  Ω  mm   W    Kg
                     Brake resistor BAFP(U) 200-33                  33        200       320       DE-201438                                                                                                                                    BAFP(U) 100-33  33  170  100  0.3
                     Brake resistor BAR(U) 250-33  AKD-x00306 to -x00606,   33  250     400       DE-106254                                                                                                                                    BAFP(U) 200-33  33  276  200  0.55
                                              AKD-x00307 to -x01207,
                     Brake resistor BAR(U) 500-33  AKD-C01007       33        500       800       DE-106255                                                                             R   Length   Power   Weight
                     Brake resistor BAR(U) 1500-33                  33       1500       2400      DE-106258                                                                  Type       Ω     mm       W       Kg
                     Brake resistor BAS(U) 3000-33                  33       3000       4800      DE-201407                                                                BAFP(U) 100-33  33  170    100      0.3
                                                                                                                                                                           BAFP(U) 200-33  33  276    200     0.55
                 *= AKD-x means AKD variants -B, -P, -T or -M





     42 176                                                                                            1-540-633-3545                 www.kollmorgen.com                                                                                   TM    43
                                                                                                       1-540-633-3545
   171   172   173   174   175   176   177   178   179   180   181