Page 175 - Kollmorgen Automation and Motion Control
P. 175

Servo Drive Accessories










 Mains filters 1NF-20B, 1NF-25  Mains filter 3NF-07...30

 Nominal   Voltage UL/  Weight   Nominal
 Type  Nominal IEC  Connection Phase Terminals  Connection PE  A  B  C  D  F  G  M  P  Weight             PE
 Current [A]*  CSA  [kg]  Type  Current   [mm]  [mm]  [mm]  [mm]  [mm]  [mm]  [mm]  [mm]  [kg]  Terminals  Bolt
 Wires up to 4mm       [A]*                                                                                             SER
 2
 1NF-20B  20  230V  125V  0.93
 SER
 Torque 0.6 to 0.8 Nm  Bolt M 6  3NF-07  7 A  190  40  70  160  180  20  4.5  180  0.5       4 mm ,                     V
 V
                                                                                                 2
 Torque 3.5 to 4 Nm                                                                                                     O
 O
 1NF-25  25  230V  230V  0.7  Wires up to 10 mm 2  3NF-16  16 A  250  45  70  220  235  25  5.4  240  0.8  0.7-0.8 Nm  M5, 2.2 Nm
                                                                                                 2
 * at 50°C environment temperature  3NF-30  30 A  270  50  85  240  255  30  5.4  260  1.2   10 mm ,                    DRIVE A
                                                                                            1.9-2.2 Nm
 DRIVE A
                                                                 M                                                      CCESSORIES


 CCESSORIES








 5.3
 95 +0/-1



 5.3  Line                                                                             3NF-xx
                                                                 F      A                                 D  P
 1NF-20B  1NF-15
 max.137  51 +/-0.3  max.100  108  120  130  158





 Load



 70
 max. 106  93



 max.58                                               G                                  C
                                                      B
 76


 max. 86
            * at 50°C environment temperature




                                                                                                                TM TM
                                                                                                                      41
            www
 40  1-540-633-3545  www.kollmorgen.com.kollmorgen.com                                                                175
   170   171   172   173   174   175   176   177   178   179   180