Page 174 - Kollmorgen Automation and Motion Control
P. 174

Servo Drive Accessories










            Mains filters 1NF-20B, 1NF-25                                                                                             Mains filter 3NF-07...30

                           Nominal                Voltage UL/  Weight                                                                           Nominal
                 Type                 Nominal IEC                       Connection Phase Terminals  Connection PE                                          A     B      C     D     F     G      M     P    Weight                   PE
                          Current [A]*               CSA        [kg]                                                                     Type   Current   [mm]  [mm]  [mm]  [mm]   [mm]  [mm]  [mm]   [mm]   [kg]     Terminals     Bolt
                                                                             Wires up to 4mm                                                      [A]*                                                                                             SER
                                                                                        2
                1NF-20B       20         230V        125V       0.93
   SER
                                                                            Torque 0.6 to 0.8 Nm     Bolt M 6                           3NF-07    7 A     190    40    70    160    180   20    4.5   180     0.5      4 mm ,                      V
   V
                                                                                                                                                                                                                           2
                                                                                                  Torque 3.5 to 4 Nm                                                                                                                               O
   O
                1NF-25        25         230V        230V       0.7          Wires up to 10 mm 2                                        3NF-16    16 A    250    45    70    220    235   25    5.4   240     0.8     0.7-0.8 Nm  M5, 2.2 Nm
                                                                                                                                                                                                                           2
             * at 50°C environment temperature                                                                                          3NF-30    30 A    270    50    85    240    255   30    5.4   260     1.2      10 mm ,                     DRIVE A
                                                                                                                                                                                                                      1.9-2.2 Nm
   DRIVE A
                                                                                                                                                                                            M                                                      CCESSORIES


   CCESSORIES








                                                                 5.3
                                          95 +0/-1



                               5.3               Line                                                                                                                                                             3NF-xx
                                                                                                                                                                                           F      A                                 D  P
                                         1NF-20B                         1NF-15
                            max.137                         51 +/-0.3  max.100           108  120  130  158





                                                  Load



                                                                            70
                                          max. 106                          93



                                                           max.58                                                                                                                G                                  C
                                                                                                                                                                                 B
                                                                                         76


                                          max. 86
                                                                                                                                      * at 50°C environment temperature




     40 174                                                                                            1-540-633-3545                 www.kollmorgen.com                                                                                   TM    41
                                                                                                       1-540-633-3545
   169   170   171   172   173   174   175   176   177   178   179