Page 173 - Kollmorgen Automation and Motion Control
P. 173

Servo Drive Accessories






 Mains filters


 General    Mains filters 1NF-10...12
 AKD-x00306 to AKD-x02406 drives require an external mains filter.
                      Nominal
                                                                                  N
                       Current
                                                               D
                                                                      F
                                                                            M
                                                         C
                                            A
                                                                                         P
                                                   B
                                 Nominal
               Type    Voltage   Voltage [V]  [mm]  [mm]  [mm]  [mm]  [mm]  [mm]  [mm]  [mm]  Weight   Connection
                                                                                               [kg]
 Drive  Mains Filter    [A]*                                                                                            SER
 SER
 V
                                                                                                                        V
 AKD-x00307...04807 (240 to 480V)  not required  1NF-10  10  230  85  49  40.3  54  75  5.3  6.3  87  0.29  Fast-on     O
 O
 AKD-B/P/T/M 00306...02406 (120 to 240V)  1NF, 3NF  1NF-12  12  230  156  57.5  45.4  130.5  143  5.3  6  156  0.73  Fast-on  DRIVE A
             * at 40°C environment temperature
 DRIVE A
 Part Number  Description
                                                                                  M
 DE-201565  Mains filter 1NF-10 (230 VAC, 10A)
 DE-201566  Mains filter 1NF-12 (230 VAC, 12A)                                                                          CCESSORIES
 DE-201865  Mains filter 1NF-20B (125V/230 VAC, 20A)
 CCESSORIES
 DE-201568  Mains filter 1NF-25 (230 VAC, 25A)
 DE-201569  Mains filter 3NF-07 (480 VAC, 07A)
 DE-201570  Mains filter 3NF-16 (480 VAC, 16A)
                                                                         1NF-10
 DE-201571  Mains filter 3NF-30 (480 VAC, 30A)
                                                                         1NF-12               D  F  A  P








                                                             N

                                                                             B








                                                                                              C

















                                                                                                                TM TM
            www.kollmorgen.com.kollmorgen.com
                                                                                                                      39
 38  1-540-633-3545  www                                                                                              173
   168   169   170   171   172   173   174   175   176   177   178